/content/process/us/en/search.html

flame detectors

UVC, UVD

UV flame detector UVC 1/UV sensor for continuous operation UVD for monitoring gas burners for intermittent or continuous operation in conjunction with burner control units BCU..U or PFU..U.

Overview
UV flame detector UVC 1/UV sensor for continuous operation UVD for monitoring gas burners for intermittent or continuous operation in conjunction with burner control units BCU..U or PFU..U

More Information:
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +80 deg C (-4 to +176 deg F)
  • Humidity Range
    • 5 to 95% RH (non-condensing)
  • Enclosure Rating
    • IP65

Ignition, Flame & Supervision Specifications

  • UV Tube Lifetime
    • 10,000 operating hours
  • Terminal Wire Range
    • 0.5 to 1.5 mm² (AWG 26 to AWG 16)
  • Distance to Flame
    • 300 to 400 mm

Control, Safety & Timing Characteristics

  • Switch-off Threshold
    • Adjustable from 20% to 80% (default: 20%) via BCSoft

Storage/Transport Temperatures

  • Storage Temperature Range
    • -20 to +60 deg C (-4 to +140 deg F)

Inputs, Outputs & Signal Interfaces

  • Signal Output
    • 5 to 25 μA (active flame); < 1 μA (no flame)

Processing & Performance Metrics

  • Service Life
    • 10 years after production

Measurement, Accuracy & Sensing

  • Sensor Type
    • UV tube R16388

Control, Logic & System Behavior

  • Self-Check Mechanism
    • Integrated shutter test every minute

Standards & Certifications

  • Safety Class/Pollution Degree
    • Class 1/Internal: 2, External: 4
  • Approvals
    • CE, GAR, LVD, EMC, UL, FM, AGA, Eurasian CU, China RoHS2, SIL3, PL e

Electrical Specifications

  • Operating Voltage Range
    • 100 to 230 VAC, -15/+10%, 50/60 Hz

Pressure Specifications

  • Maximum Cooling Air Pressure
    • 1.5 bar

Measurement & Sensing Characteristics

  • Detection Method
    • UV-C radiation (190 to 270 nm), max sensitivity at 210 nm ± 10 nm

Dimensions & Length Specifications

  • Cable Length to Burner Control
    • 2 to 100 m

Dimensions & Size Specifications

  • Cable Gland Size
    • M20 (for 7-13 mm cable diameter)

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +80 deg C (-4 to +176 deg F)
  • Humidity Range
    • 5 to 95% RH (non-condensing)
  • Enclosure Rating
    • IP65

Ignition, Flame & Supervision Specifications

  • UV Tube Lifetime
    • 10,000 operating hours
  • Terminal Wire Range
    • 0.5 to 1.5 mm² (AWG 26 to AWG 16)
  • Distance to Flame
    • 300 to 400 mm

Control, Safety & Timing Characteristics

  • Switch-off Threshold
    • Adjustable from 20% to 80% (default: 20%) via BCSoft

Storage/Transport Temperatures

  • Storage Temperature Range
    • -20 to +60 deg C (-4 to +140 deg F)

Inputs, Outputs & Signal Interfaces

  • Signal Output
    • 5 to 25 μA (active flame); < 1 μA (no flame)

Processing & Performance Metrics

  • Service Life
    • 10 years after production

Measurement, Accuracy & Sensing

  • Sensor Type
    • UV tube R16388

Control, Logic & System Behavior

  • Self-Check Mechanism
    • Integrated shutter test every minute

Standards & Certifications

  • Safety Class/Pollution Degree
    • Class 1/Internal: 2, External: 4
  • Approvals
    • CE, GAR, LVD, EMC, UL, FM, AGA, Eurasian CU, China RoHS2, SIL3, PL e

Electrical Specifications

  • Operating Voltage Range
    • 100 to 230 VAC, -15/+10%, 50/60 Hz

Pressure Specifications

  • Maximum Cooling Air Pressure
    • 1.5 bar

Measurement & Sensing Characteristics

  • Detection Method
    • UV-C radiation (190 to 270 nm), max sensitivity at 210 nm ± 10 nm

Dimensions & Length Specifications

  • Cable Length to Burner Control
    • 2 to 100 m

Dimensions & Size Specifications

  • Cable Gland Size
    • M20 (for 7-13 mm cable diameter)
  • Ambient Temperature Range : -20 to +80 deg C (-4 to +176 deg F)
  • UV Tube Lifetime : 10,000 operating hours
  • Terminal Wire Range : 0.5 to 1.5 mm² (AWG 26 to AWG 16)
  • Switch-off Threshold : Adjustable from 20% to 80% (default: 20%) via BCSoft
  • Storage Temperature Range : -20 to +60 deg C (-4 to +140 deg F)
  • Signal Output : 5 to 25 μA (active flame); < 1 μA (no flame)
  • Service Life : 10 years after production
  • Sensor Type : UV tube R16388
  • Self-Check Mechanism : Integrated shutter test every minute
  • Safety Class/Pollution Degree : Class 1/Internal: 2, External: 4
  • Operating Voltage Range : 100 to 230 VAC, -15/+10%, 50/60 Hz
  • Maximum Cooling Air Pressure : 1.5 bar
  • Humidity Range : 5 to 95% RH (non-condensing)
  • Enclosure Rating : IP65
  • Distance to Flame : 300 to 400 mm
  • Detection Method : UV-C radiation (190 to 270 nm), max sensitivity at 210 nm ± 10 nm
  • Cable Length to Burner Control : 2 to 100 m
  • Cable Gland Size : M20 (for 7-13 mm cable diameter)
  • Approvals : CE, GAR, LVD, EMC, UL, FM, AGA, Eurasian CU, China RoHS2, SIL3, PL e
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
002.0004.001
MS20- 3/4in Relief Valve
002.0004.001
MS20- 3/4in Relief Valve
009.0271.201
ST1B80 - 3" Gas Pressure Regulator
009.0271.201
ST1B80 - 3" Gas Pressure Regulator
014.0204.001
Spring
014.0204.001
Spring
014.0508.001
Spring
014.0508.001
Spring
103003
ADPT,SCNR,1/2 IN X 3/8 IN
103003
ADPT,SCNR,1/2 IN X 3/8 IN
1175251
SPL 5.875" SI W/.375" TIP ASY+
1175251
SPL 5.875" SI W/.375" TIP ASY+
13837
IGN,SNSR,FLM,ION,291MM LG,0.5 IN. NPT,3.
13837
IGN,SNSR,FLM,ION,291MM LG,0.5 IN. NPT,3.
18110
10MM SI
18110
10MM SI
191048/0021
BRACKETS
191048/0021
BRACKETS
191053
UV TUBE
191053
UV TUBE