/content/process/us/en/search.html

ignition components

ET401/ET402

Ignition transformers that are suitable to be installed in burner control boxes for gas or oil fuel burner systems.

Overview
Features & Benefits:
  • Ignites interrupted gas pilots with electrode spacings between 0.12 to 0.20 inches (3 and 5 mm)
  • ET401A1 has 14.0 kV output peak voltage for a reliable light-off
  • Generates the lowest electromagnetic interferences of all known electronic ignition devices; especially important if the burner has to comply with EN 55014-2
  • ET401A1 ignition transformer combines low power consumption with a low inrush current
  • The dimensions of the housing and mounting holes are such that the ET401A1 can be mounted underneath the burner control box
  • Meets UL Standards 1012 and 506. Ambient Temperature Range: 5 to 140°F (-15 to 60°C)
  • Approximate, Dimensions: 2 57/64 in. high x 3 15/16 in. wide x 1 41/64 in deep (73.5 mm high x 100 mm wide x 41.5 mm deep)
  • Weight lb (kg): 1.2 lb (0.55 kg)
  • Approvals, Underwriters Laboratories Inc.: Component Recognized Certificate No. 20180201-E494797
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
ET401A
Ignition Transformer
ET401A
Ignition Transformer
ET401A1
Transformer (110Vac)
ET401A1
Transformer (110Vac)
ET401A1/B
Ignition transformer 110V UL-14kV-Bulk
ET401A1/B
Ignition transformer 110V UL-14kV-Bulk
ET401RC
SPARK GEN. 110VAC - 1P, 14KV, UL, RAJAH
ET401RC
SPARK GEN. 110VAC - 1P, 14KV, UL, RAJAH
ET402A
Ignition Transformer
ET402A
Ignition Transformer
ET402A1
Transformer (110Vac)
ET402A1
Transformer (110Vac)
X42008850-002
2 Label 3x1-3/442008850-002
X42008850-002
2 Label 3x1-3/442008850-002