/content/process/us/en/search.html

ignition components

Ignition and sensing electrodes FE, FZE

Electrodes for ignition and monitoring of gas burners, made of Kanthal A1, insulated or bare, with electrode holder.

Overview
Electrodes for ignition and monitoring of gas burners, made of Kanthal A1, insulated or bare, with electrode holder.

Features & Benefits:
  • Length: 300 to 1000 mm
  • Angular or straight electrode plugs, interference suppression possible
  • Diameter: 4 or 6 mm
More Information:
Specifications

Material Specifications

  • Electrode Materials
    • Heating conductor quality

Dimensions & Length Specifications

  • Electrode Length
    • FE: 200 mm (with insulator), FZE: 300, 400, 500, 600 mm (with or without insulator; other lengths on request)

Material Specifications

  • Electrode Materials
    • Heating conductor quality

Dimensions & Length Specifications

  • Electrode Length
    • FE: 200 mm (with insulator), FZE: 300, 400, 500, 600 mm (with or without insulator; other lengths on request)
  • Electrode Materials : Heating conductor quality
  • Electrode Length : FE: 200 mm (with insulator), FZE: 300, 400, 500, 600 mm (with or without insulator; other lengths on request)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
34482170
Spark Plug M14 x 1.25 L35
34482170
Spark Plug M14 x 1.25 L35