industrial flame monitoring ifm
Gas Igniters GHE
Continuous operation, high energy spark Ignitor to directly ignite all gasseous fuels for smaller 1-3MMBtu/Hr Capacity.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- GHE gas igniter system consists of a custom length igniter system, power pack and interconnecting HT cable
- Multi stage ignition and stainless steel pilot nozzle
- Self cleaning spark tip will work with accumulated hardened oil and other debris accumulated on tip
- GHE1-3 has flanged connection and GHE2-5 has quick disconnect or flanged connection
- Quick disconnect for HT line
- Optional NEMA 12, 4, or 4X cabinet available for power pack
- Power pack is available in 110 or 220 VAC input
- Optional optical flame monitoring
Applications & Compatibility
- Applications
- For Flare Stacks, H₂S and Pressure Vessels, Tall Gas Incinerators, Heaters, Power Boilers; For Gaseous fuels, Liquid fuels, Solid fuels (for light-off and warm-up), Main flame support
Control, Logic & System Behavior
- Pulse Rate
- 3 to 5 pulses per second (High Energy)
Dimensions & Size Specifications
- Nominal Outer Diameter
- 2-7/8 in OD (standard), 1-7/8 in OD (High Energy only)
Ignition, Flame & Supervision Specifications
- Multi-Stage Ignition
- Class 1, Class 2, or Class 3 ignition
- Ignition Type
- High Energy (12 Joule), High Tension (10,000 Volt Output)
- Flame Detection
- Flame rod, optical detectors, or fiber optics
Dimensions & Length Specifications
- Ignitor Length
- 2 to 10 feet (in 1-foot increments)
Product Overview & Classification
- Construction
- Stainless Steel Pilot Nozzle
Processing & Performance Metrics
- Capacity Range
- 250,000 to 10,000,000 BTU/hr (70 to 2900 kW)
Applications & Compatibility
- Applications
- For Flare Stacks, H₂S and Pressure Vessels, Tall Gas Incinerators, Heaters, Power Boilers; For Gaseous fuels, Liquid fuels, Solid fuels (for light-off and warm-up), Main flame support
Control, Logic & System Behavior
- Pulse Rate
- 3 to 5 pulses per second (High Energy)
Dimensions & Size Specifications
- Nominal Outer Diameter
- 2-7/8 in OD (standard), 1-7/8 in OD (High Energy only)
Ignition, Flame & Supervision Specifications
- Multi-Stage Ignition
- Class 1, Class 2, or Class 3 ignition
- Ignition Type
- High Energy (12 Joule), High Tension (10,000 Volt Output)
- Flame Detection
- Flame rod, optical detectors, or fiber optics
Dimensions & Length Specifications
- Ignitor Length
- 2 to 10 feet (in 1-foot increments)
Product Overview & Classification
- Construction
- Stainless Steel Pilot Nozzle
Processing & Performance Metrics
- Capacity Range
- 250,000 to 10,000,000 BTU/hr (70 to 2900 kW)
- Applications : For Flare Stacks, H₂S and Pressure Vessels, Tall Gas Incinerators, Heaters, Power Boilers; For Gaseous fuels, Liquid fuels, Solid fuels (for light-off and warm-up), Main flame support
- Pulse Rate : 3 to 5 pulses per second (High Energy)
- Nominal Outer Diameter : 2-7/8 in OD (standard), 1-7/8 in OD (High Energy only)
- Multi-Stage Ignition : Class 1, Class 2, or Class 3 ignition
- Ignitor Length : 2 to 10 feet (in 1-foot increments)
- Ignition Type : High Energy (12 Joule), High Tension (10,000 Volt Output)
- Flame Detection : Flame rod, optical detectors, or fiber optics
- Construction : Stainless Steel Pilot Nozzle
- Capacity Range : 250,000 to 10,000,000 BTU/hr (70 to 2900 kW)
Filters
Please sign in to view part numbers available for purchase based on your account Sign In