/content/process/us/en/search.html

industrial flame monitoring ifm

Signal Processors Model 600U

Rectifiation based signal processor to be used with Flame Rods to detect presence of a flame.

Overview
The 600U Ultra Flame Rod Signal Processor is a reliable flame detecting system which measures rectified current flow through a flame rod when in contact with a flame. When the rectified current is above the preset value, the flame relay is energized. LEDs indicate rod fouled and rod grounded and a display provides a visual indication of the flame signal and flame relay to show system status.

Features & Benefits:
  • Capable of connecting to ignition coil or ignition transformer
  • When using with an ignition coil, the flame rod serves as an ignition rod
  • Six numeric LEDs arranged vertically provides a visual display of flame signal
  • High/low gain plug in selection
  • Flame rod grounded indication
  • Flame rod fouled indication
  • Flame rod fault indication
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • 0 to 60 deg C (32 to 140 deg F)

Control, Software & User Interface Specifications

  • Signal Display
    • 6-digit LED bar graph (1-6) for flame strength

Measurement, Accuracy & Sensing

  • Sensitivity Levels
    • 4 selectable gain levels via jumper

Installation & Mounting Specifications

  • Mounting Types
    • 35 mm DIN rail

Ignition, Flame & Supervision Specifications

  • Ignition Transformer Relay
    • DPST contacts, rated 5 A at 125/250 VAC
  • Ignition Command Input
    • 12 to 50 VDC or 85 to 264 VAC
  • Flame Relay Output
    • DPDT contacts, rated 5 A at 125/277 VAC and 30 VDC

Actuation, Valve & Motion Control Specifications

  • Ignition Modes Supported
    • Flame rod only, flame rod with ignition coil, flame rod with ignition transformer

Ignition & Flame‑Related Control

  • Ignition Coil Drive
    • 4.4 μF capacitor discharged at line frequency via 4 A, 400 V SCR

Electrical Specifications

  • Flame Rod Voltage
    • 175 VAC
  • Flame Rod Current
    • < 0.5 mA (no flame)

Measurement & Sensing Characteristics

  • Detection Method
    • Flame rod sensing via rectified current flow

Environmental Conditions

  • Ambient Temperature Range
    • 0 to 60 deg C (32 to 140 deg F)

Control, Software & User Interface Specifications

  • Signal Display
    • 6-digit LED bar graph (1-6) for flame strength

Measurement, Accuracy & Sensing

  • Sensitivity Levels
    • 4 selectable gain levels via jumper

Installation & Mounting Specifications

  • Mounting Types
    • 35 mm DIN rail

Ignition, Flame & Supervision Specifications

  • Ignition Transformer Relay
    • DPST contacts, rated 5 A at 125/250 VAC
  • Ignition Command Input
    • 12 to 50 VDC or 85 to 264 VAC
  • Flame Relay Output
    • DPDT contacts, rated 5 A at 125/277 VAC and 30 VDC

Actuation, Valve & Motion Control Specifications

  • Ignition Modes Supported
    • Flame rod only, flame rod with ignition coil, flame rod with ignition transformer

Ignition & Flame‑Related Control

  • Ignition Coil Drive
    • 4.4 μF capacitor discharged at line frequency via 4 A, 400 V SCR

Electrical Specifications

  • Flame Rod Voltage
    • 175 VAC
  • Flame Rod Current
    • < 0.5 mA (no flame)

Measurement & Sensing Characteristics

  • Detection Method
    • Flame rod sensing via rectified current flow
  • Ambient Temperature Range : 0 to 60 deg C (32 to 140 deg F)
  • Signal Display : 6-digit LED bar graph (1-6) for flame strength
  • Sensitivity Levels : 4 selectable gain levels via jumper
  • Mounting Types : 35 mm DIN rail
  • Ignition Transformer Relay : DPST contacts, rated 5 A at 125/250 VAC
  • Ignition Modes Supported : Flame rod only, flame rod with ignition coil, flame rod with ignition transformer
  • Ignition Command Input : 12 to 50 VDC or 85 to 264 VAC
  • Ignition Coil Drive : 4.4 μF capacitor discharged at line frequency via 4 A, 400 V SCR
  • Flame Rod Voltage : 175 VAC
  • Flame Rod Current : < 0.5 mA (no flame)
  • Flame Relay Output : DPDT contacts, rated 5 A at 125/277 VAC and 30 VDC
  • Detection Method : Flame rod sensing via rectified current flow
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
600U
600 ULTRA FLAME ROD PROCESSOR/RELAY
600U
600 ULTRA FLAME ROD PROCESSOR/RELAY