industrial flame monitoring ifm
Signal Processors Model P522
Dual channel UV and IR Signal Processor with integrated keypad and display that supports two switched viewing heads simultaniously.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Models available in AC (P522AC) or DC (P522DC) input voltage
- 4-digit digital flame signal display, 4 LED status indicators and analog bar graph provide continuous system status
- Panel mounted design and plug-in terminal connectors allow for easy installation
- Adjustable Flame on/off threshold
- Programming, configuration and monitoring available at the device or remotely using FlameTools
- Supports two switched viewing heads
- Two configurable files for remote selection
- Scalable mA output
- Modbus RS422 communication for use with FlameTools supports 64 loops
Overview
- Models
- P522AC, P522DC
Ignition, Flame & Supervision Specifications
- Flame Failure Response Time (FFRT)
- 1, 2, or 3 seconds
- Analog Flame Signal Output
- User-selectable 0 to 20 mA or 4 to 20 mA (360 Ohm max)
- IR Filter Settings
- 8 options: 16, 24, 33, 52, 75, 100, 155, 215 Hz
- Flame Signal Input
- 7.5-30 VDC, 3900 Ohm input resistance
- Flame Relay Output
- 2 Form C Contacts (DPDT)
- UV Gain Range
- 0 to 99
- IR Gain Range
- 0 to 699 (default: 450)
Safety, Protection & Reliability
- Safe Failure Fraction (SFF)
- >99%
Applications & Compatibility
- Viewing Head Compatibility
- S55XBE series
Environmental Conditions
- Ambient Temperature Range
- 0 to +50 deg C (32 to +122 deg F)
Control, Logic & System Behavior
- Self-Check Relay Output
- 1 Form C Contact (SPDT)
Communication & Interfaces
- Communication Registers
- 23 Holding Registers (4X) and 5 Discrete Registers (0X) including flame count, gain, UV/IR settings, temperature, relay status, selections, firmware revision. (Modbus)
- Serial Communication
- RS-422, 4800 or 9600 baud, 4-wire/2 twisted pair
Electrical Specifications
- Battery Backup Voltage
- +100 mA per additional viewing head
- 22 to 26 VDC, 300 mA
- Proof Test Interval
- 1 to 5 years
- Viewing Head Power
- +26 VDC max, fused 0.25 A; +14.3 VDC pulsing (0.2 s ON, 0.8 s OFF)
Inputs, Outputs & Signal Interfaces
- Channel Select Input
- 7.5-30 VDC, 3900 Ohm input resistance
- Relay Rating
- Max 60 W, 125 VAC; Max 220 VDC/250 VAC; Max 2 A
Actuation, Valve & Motion Control Specifications
- System Architecture
- 1oo1 (one out of one)
Inputs, Outputs & Interface Signals
- Remote Meter Output
- 0 to 20 mA or 4 to 20 mA (switchable)
Dimensions & Weight
- Mounting Dimensions
- 7.2 in H x 4.25 in W x 6.4 in D (approximately)
Standards & Certifications
- Approvals
- WEEE Directive 2012/19/EU - Electronic waste compliance, CSA Certified (Yes), SIL 3 (Safety Integrity Level), FM Approved
Overview
- Models
- P522AC, P522DC
Ignition, Flame & Supervision Specifications
- Flame Failure Response Time (FFRT)
- 1, 2, or 3 seconds
- Analog Flame Signal Output
- User-selectable 0 to 20 mA or 4 to 20 mA (360 Ohm max)
- IR Filter Settings
- 8 options: 16, 24, 33, 52, 75, 100, 155, 215 Hz
- Flame Signal Input
- 7.5-30 VDC, 3900 Ohm input resistance
- Flame Relay Output
- 2 Form C Contacts (DPDT)
- UV Gain Range
- 0 to 99
- IR Gain Range
- 0 to 699 (default: 450)
Safety, Protection & Reliability
- Safe Failure Fraction (SFF)
- >99%
Applications & Compatibility
- Viewing Head Compatibility
- S55XBE series
Environmental Conditions
- Ambient Temperature Range
- 0 to +50 deg C (32 to +122 deg F)
Control, Logic & System Behavior
- Self-Check Relay Output
- 1 Form C Contact (SPDT)
Communication & Interfaces
- Communication Registers
- 23 Holding Registers (4X) and 5 Discrete Registers (0X) including flame count, gain, UV/IR settings, temperature, relay status, selections, firmware revision. (Modbus)
- Serial Communication
- RS-422, 4800 or 9600 baud, 4-wire/2 twisted pair
Electrical Specifications
- Battery Backup Voltage
- +100 mA per additional viewing head
- 22 to 26 VDC, 300 mA
- Proof Test Interval
- 1 to 5 years
- Viewing Head Power
- +26 VDC max, fused 0.25 A; +14.3 VDC pulsing (0.2 s ON, 0.8 s OFF)
Inputs, Outputs & Signal Interfaces
- Channel Select Input
- 7.5-30 VDC, 3900 Ohm input resistance
- Relay Rating
- Max 60 W, 125 VAC; Max 220 VDC/250 VAC; Max 2 A
Actuation, Valve & Motion Control Specifications
- System Architecture
- 1oo1 (one out of one)
Inputs, Outputs & Interface Signals
- Remote Meter Output
- 0 to 20 mA or 4 to 20 mA (switchable)
Dimensions & Weight
- Mounting Dimensions
- 7.2 in H x 4.25 in W x 6.4 in D (approximately)
Standards & Certifications
- Approvals
- WEEE Directive 2012/19/EU - Electronic waste compliance, CSA Certified (Yes), SIL 3 (Safety Integrity Level), FM Approved
- Models : P522AC, P522DC
- Flame Failure Response Time (FFRT) : 1, 2, or 3 seconds
- Safe Failure Fraction (SFF) : >99%
- Viewing Head Compatibility : S55XBE series
- Analog Flame Signal Output : User-selectable 0 to 20 mA or 4 to 20 mA (360 Ohm max)
- Ambient Temperature Range : 0 to +50 deg C (32 to +122 deg F)
- Self-Check Relay Output : 1 Form C Contact (SPDT)
- Communication Registers : 23 Holding Registers (4X) and 5 Discrete Registers (0X) including flame count, gain, UV/IR settings, temperature, relay status, selections, firmware revision. (Modbus)
- Battery Backup Voltage : +100 mA per additional viewing head|22 to 26 VDC, 300 mA
- Serial Communication : RS-422, 4800 or 9600 baud, 4-wire/2 twisted pair
- Channel Select Input : 7.5-30 VDC, 3900 Ohm input resistance
- System Architecture : 1oo1 (one out of one)
- Remote Meter Output : 0 to 20 mA or 4 to 20 mA (switchable)
- Proof Test Interval : 1 to 5 years
- Mounting Dimensions : 7.2 in H x 4.25 in W x 6.4 in D (approximately)
- Viewing Head Power : +26 VDC max, fused 0.25 A; +14.3 VDC pulsing (0.2 s ON, 0.8 s OFF)
- IR Filter Settings : 8 options: 16, 24, 33, 52, 75, 100, 155, 215 Hz
- Flame Signal Input : 7.5-30 VDC, 3900 Ohm input resistance
- Flame Relay Output : 2 Form C Contacts (DPDT)
- UV Gain Range : 0 to 99
- IR Gain Range : 0 to 699 (default: 450)
- Relay Rating : Max 60 W, 125 VAC; Max 220 VDC/250 VAC; Max 2 A
- Approvals : WEEE Directive 2012/19/EU - Electronic waste compliance, CSA Certified (Yes), SIL 3 (Safety Integrity Level), FM Approved
Filters
Please sign in to view part numbers available for purchase based on your account Sign In