/content/process/us/en/search.html

industrial flame monitoring ifm

Viewing Heads S70X/S80X

Single channel Viewing Heads available in UV or IR sensors used for gas or oil fired burners.

Overview
Model S70X/S80X viewing heads are used with 700, P531 or P532 signal processors and are ideal for single-fuel applications where a high level of discrimination is not required. The UV Viewing Heads use an UV sensing tube with pulse technology making them ideal for low NOx burners where there are small and slow moving flames. ​

Features & Benefits:
  • Multiple models (IR or UV) offer application flexibility
  • All models include electronic check (no mechanical shutter) for self-check of the system
  • S702, S702PF, S706 and S706PF models are 1.48 barrel diameter and are made of aluminum
  • S802 and S806 models are 1.14 barrel diameter and are made of stainless steel
  • Quick disconnect cable includes two LED's to assist in setup and self checking of the viewing head. PF models have a factory installed cable
Specifications

Measurement & Sensing Characteristics

  • Minimum/Maximum Viewing Distance
    • Determined by sighting; typical count rates 12-22 recommended (Signal Processor displays 00-29).

Ignition, Flame & Supervision Specifications

  • Electrical Isolation Requirement
    • Must be isolated from burner front using Ultem nipples or couplers.

Standards & Certifications

  • Hazardous Location Approvals
    • CSA Class I, Div 2, Groups A, B, C, D, T4A; IECEx Ex nA IIC T4/T5 Gc; NCC/Inmetro Ex ec IIC T4 Gc.
  • Approvals
    • SIL 3 Capable (S702/S802 and S706/S806 families).

Applications & Compatibility

  • Compatible Signal Processors
    • Model 700ACSP, 700DCSP, 800, P531/P532.

Environmental Conditions

  • Ambient Temperature Range
    • -40 to +185 deg F (-40 to +85 deg C) for standard models. (S70X/S80X)
  • Environmental Rating
    • IP64 when connector ring is properly tightened and cable shielded.

Air & Combustion Air Specifications

  • Purge Air Requirement
    • 5 SCFM at ~1 in. above burner pressure to cool lens and clear viewing path. Air must be clean & dry.

Measurement, Accuracy & Sensing

  • Optical Field of View
    • IR Models: 1 deg angle of view (1.45 in at 6 ft)
    • UV Models: 5 deg angle of view (1 in per foot)
  • Detector Type
    • Two families available: IR/Flicker-sensitive (S702, S702PF, S802) and UV-sensitive (S706, S706PF, S806).
  • Sensor Type
    • IR Models: Germanium photodiode, spectral response 950-1710 nm, peak at 1400 nm; high‑pass filter at 33 Hz
    • UV Models: UVTron sensor, spectral response 185-260 nm, peak at 210 nm

Connections & Interfaces

  • Cable Connection Type
    • Pre‑wired or field‑wired connectors: ASY782, ASY785, ASY785‑200, ASY786. Uses C330S cable (ITC/CIC rated).
  • Mounting Connection
    • 1/2 in NPT-F for sighting pipe
    • 1/4 in NPT-F for purge air

Operating Limits, Durability & Lifecycle

  • Vibration Resistance
    • Avoid high-vibration areas; anti‑vibration mounts recommended.

Electrical Specifications

  • Maintenance Interval
    • For UV models: UV tube lifetime 10,000-50,000 hrs depending on conditions; monthly sensitivity check recommended.
  • Proof Test Interval
    • 1 to 5 years depending on safety system requirements.
  • Power Supply
    • Powered directly by signal processor (24 VDC supplied from 700/800 SP).

Pressure Specifications

  • Pressure Ratings
    • S70X: lens withstands 50 psi
    • S80X: lens withstands 90 psi (with correct compression ring)

Material Specifications

  • Housing Material
    • S70X: Aluminum body, secured with over‑center latches
    • S80X: Stainless steel body, locked via twist‑lock mount

Alarms, Status & Diagnostics

  • LED Indicator
    • Green LED: flame pulses/ID pulses. (Not present on PF versions.) (Connector Series)
    • Orange LED: processor self‑check pulse

Mechanical Design & Hardware Details

  • Cable Rating
    • C330S = 4‑conductor shielded with drain; ITC/CIC approved for hazardous locations.

Measurement & Sensing Characteristics

  • Minimum/Maximum Viewing Distance
    • Determined by sighting; typical count rates 12-22 recommended (Signal Processor displays 00-29).

Ignition, Flame & Supervision Specifications

  • Electrical Isolation Requirement
    • Must be isolated from burner front using Ultem nipples or couplers.

Standards & Certifications

  • Hazardous Location Approvals
    • CSA Class I, Div 2, Groups A, B, C, D, T4A; IECEx Ex nA IIC T4/T5 Gc; NCC/Inmetro Ex ec IIC T4 Gc.
  • Approvals
    • SIL 3 Capable (S702/S802 and S706/S806 families).

Applications & Compatibility

  • Compatible Signal Processors
    • Model 700ACSP, 700DCSP, 800, P531/P532.

Environmental Conditions

  • Ambient Temperature Range
    • -40 to +185 deg F (-40 to +85 deg C) for standard models. (S70X/S80X)
  • Environmental Rating
    • IP64 when connector ring is properly tightened and cable shielded.

Air & Combustion Air Specifications

  • Purge Air Requirement
    • 5 SCFM at ~1 in. above burner pressure to cool lens and clear viewing path. Air must be clean & dry.

Measurement, Accuracy & Sensing

  • Optical Field of View
    • IR Models: 1 deg angle of view (1.45 in at 6 ft)
    • UV Models: 5 deg angle of view (1 in per foot)
  • Detector Type
    • Two families available: IR/Flicker-sensitive (S702, S702PF, S802) and UV-sensitive (S706, S706PF, S806).
  • Sensor Type
    • IR Models: Germanium photodiode, spectral response 950-1710 nm, peak at 1400 nm; high‑pass filter at 33 Hz
    • UV Models: UVTron sensor, spectral response 185-260 nm, peak at 210 nm

Connections & Interfaces

  • Cable Connection Type
    • Pre‑wired or field‑wired connectors: ASY782, ASY785, ASY785‑200, ASY786. Uses C330S cable (ITC/CIC rated).
  • Mounting Connection
    • 1/2 in NPT-F for sighting pipe
    • 1/4 in NPT-F for purge air

Operating Limits, Durability & Lifecycle

  • Vibration Resistance
    • Avoid high-vibration areas; anti‑vibration mounts recommended.

Electrical Specifications

  • Maintenance Interval
    • For UV models: UV tube lifetime 10,000-50,000 hrs depending on conditions; monthly sensitivity check recommended.
  • Proof Test Interval
    • 1 to 5 years depending on safety system requirements.
  • Power Supply
    • Powered directly by signal processor (24 VDC supplied from 700/800 SP).

Pressure Specifications

  • Pressure Ratings
    • S70X: lens withstands 50 psi
    • S80X: lens withstands 90 psi (with correct compression ring)

Material Specifications

  • Housing Material
    • S70X: Aluminum body, secured with over‑center latches
    • S80X: Stainless steel body, locked via twist‑lock mount

Alarms, Status & Diagnostics

  • LED Indicator
    • Green LED: flame pulses/ID pulses. (Not present on PF versions.) (Connector Series)
    • Orange LED: processor self‑check pulse

Mechanical Design & Hardware Details

  • Cable Rating
    • C330S = 4‑conductor shielded with drain; ITC/CIC approved for hazardous locations.
  • Minimum/Maximum Viewing Distance : Determined by sighting; typical count rates 12-22 recommended (Signal Processor displays 00-29).
  • Electrical Isolation Requirement : Must be isolated from burner front using Ultem nipples or couplers.
  • Hazardous Location Approvals : CSA Class I, Div 2, Groups A, B, C, D, T4A; IECEx Ex nA IIC T4/T5 Gc; NCC/Inmetro Ex ec IIC T4 Gc.
  • Compatible Signal Processors : Model 700ACSP, 700DCSP, 800, P531/P532.
  • Ambient Temperature Range : -40 to +185 deg F (-40 to +85 deg C) for standard models. (S70X/S80X)
  • Purge Air Requirement : 5 SCFM at ~1 in. above burner pressure to cool lens and clear viewing path. Air must be clean & dry.
  • Optical Field of View : IR Models: 1 deg angle of view (1.45 in at 6 ft)|UV Models: 5 deg angle of view (1 in per foot)
  • Cable Connection Type : Pre‑wired or field‑wired connectors: ASY782, ASY785, ASY785‑200, ASY786. Uses C330S cable (ITC/CIC rated).
  • Vibration Resistance : Avoid high-vibration areas; anti‑vibration mounts recommended.
  • Maintenance Interval : For UV models: UV tube lifetime 10,000-50,000 hrs depending on conditions; monthly sensitivity check recommended.
  • Environmental Rating : IP64 when connector ring is properly tightened and cable shielded.
  • Proof Test Interval : 1 to 5 years depending on safety system requirements.
  • Mounting Connection : 1/2 in NPT-F for sighting pipe|1/4 in NPT-F for purge air
  • Pressure Ratings : S70X: lens withstands 50 psi|S80X: lens withstands 90 psi (with correct compression ring)
  • Housing Material : S70X: Aluminum body, secured with over‑center latches|S80X: Stainless steel body, locked via twist‑lock mount
  • LED Indicator : Green LED: flame pulses/ID pulses. (Not present on PF versions.) (Connector Series)|Orange LED: processor self‑check pulse
  • Detector Type : Two families available: IR/Flicker-sensitive (S702, S702PF, S802) and UV-sensitive (S706, S706PF, S806).
  • Power Supply : Powered directly by signal processor (24 VDC supplied from 700/800 SP).
  • Cable Rating : C330S = 4‑conductor shielded with drain; ITC/CIC approved for hazardous locations.
  • Sensor Type : IR Models: Germanium photodiode, spectral response 950-1710 nm, peak at 1400 nm; high‑pass filter at 33 Hz|UV Models: UVTron sensor, spectral response 185-260 nm, peak at 210 nm
  • Approvals : SIL 3 Capable (S702/S802 and S706/S806 families).
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
700ACC
S70X COOLING CAN (REQ. VORTEX CLR)
700ACC
S70X COOLING CAN (REQ. VORTEX CLR)
700DA
1/2" DELRIN ADAPTER (S70X). FNPT
700DA
1/2" DELRIN ADAPTER (S70X). FNPT
700DA-1
1" DELRIN ADAPTER (S70X). FNPT
700DA-1
1" DELRIN ADAPTER (S70X). FNPT
700LTA
LIQUID TIGHT CABLE ADPTR 3/8" S700/S800
700LTA
LIQUID TIGHT CABLE ADPTR 3/8" S700/S800
700UA
ULTEM HEAT INS. S700.1/2" VIEW-1/4" AIR
700UA
ULTEM HEAT INS. S700.1/2" VIEW-1/4" AIR
800DA
1/2" DELRIN ADAPTER S80X FNPT 1/2"
800DA
1/2" DELRIN ADAPTER S80X FNPT 1/2"
800UA
1/2" ULTEM ADAPTER S80X FNPT 1/2"
800UA
1/2" ULTEM ADAPTER S80X FNPT 1/2"
ASY782
CABLE W.LED & 15FT CABLE FOR S700/S800
ASY782
CABLE W.LED & 15FT CABLE FOR S700/S800
ASY784
S700/S800 CONNECTOR KIT W/O CABLE
ASY784
S700/S800 CONNECTOR KIT W/O CABLE
ASY785
50FT 700/800 SERIES CABLE ASSEMBLY
ASY785
50FT 700/800 SERIES CABLE ASSEMBLY