/content/process/us/en/search.html

Industrial Flame Monitoring (IFM)

Viewing Heads U2

Industrial grade all-in-one UV/IR self checking Integrated Viewing Head and Signal Processor that can be programmed to better discern flame signal strengths.

Overview
The U2-S Series is an all-in-one integrated processor and viewing head system which is uniquely suited for single or multi-burner, multi-fuel and difficult flame detection applications. The all-in-one solution eliminates the need for a separate processor which saves on cabinets and wiring. Multiple models and sensor options meet difficult flame monitoring applications requiring a high level of discrimination. Learn all about the U2-S Series all-in-one integrated processor and viewing head flame detection solution for single or multi-burner, multi-fuel and difficult flame detection applications.Features & Benefits:
  • Integrated viewing head and signal processor
  • Electronic check (no mechanical shutter) for self-check of the system
  • Independent configuration and adjustable gain settings for each sensor
  • Ten selectable flicker frequency filters for solid state UV and IR sensor (model dependent)
  • Fully programmable using touch screen interface with easy to follow scrolling menu structure
  • Available in quick disconnect or PF versions with factory installed pigtail extension cable
  • Modbus RS422 communication for use with FlameTools supports 248 loops and 32 loops, respectively
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
U2-1010S-PF
3 SNSR UV+IR FLAME MONITOR W 10FT CABLE
U2-1010S-PF
3 SNSR UV+IR FLAME MONITOR W 10FT CABLE
U2-1010S-PFJ
COMBINATION DC SIGNAL PROCESSOR
U2-1010S-PFJ
COMBINATION DC SIGNAL PROCESSOR
U2-1012S-PFJ
COMBINATION DC SIGNAL PROCESSOR
U2-1012S-PFJ
COMBINATION DC SIGNAL PROCESSOR
U2-1016S-PFJ
COMBINATION DC SIGNAL PROCESSOR
U2-1016S-PFJ
COMBINATION DC SIGNAL PROCESSOR
U2-1018S-PFJ
COMBINATION DC SIGNAL PROCESSOR
U2-1018S-PFJ
COMBINATION DC SIGNAL PROCESSOR