pfu accessories
Fieldbus interface PFA 700
For interworking of burner control units PFU to PROFIBUS DP.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- The fieldbus interface PFA 700/710, together with the module subrack BGT, complies with the Low Voltage
- Directive (2006/95/EC) and the EMC Directive (2004/108/EC)
- It includes an integrated power supply for the bus interface and the inputs of the burner control units as well as code switches for addressing
Environmental Conditions
- Ambient Temperature Range
- -20 to +60 deg C
Inputs, Outputs & Signal Interfaces
- Digital Outputs
- 4 outputs: 24 V, max. 250 mW (100 mA)
- Digital Inputs
- 4 inputs: 24 VDC, ±10%, <10 mA
Control, Software & User Interface Specifications
- Display Type
- 2-digit 7-segment display
Dimensions & Weight
- Front Width
- 8 depth units = 40.6 mm
Others
- Mains Voltage
- 220/240 VAC or 110/120 VAC, -15/+10%, 50/60 Hz
Environmental Conditions
- Ambient Temperature Range
- -20 to +60 deg C
Inputs, Outputs & Signal Interfaces
- Digital Outputs
- 4 outputs: 24 V, max. 250 mW (100 mA)
- Digital Inputs
- 4 inputs: 24 VDC, ±10%, <10 mA
Control, Software & User Interface Specifications
- Display Type
- 2-digit 7-segment display
Dimensions & Weight
- Front Width
- 8 depth units = 40.6 mm
Others
- Mains Voltage
- 220/240 VAC or 110/120 VAC, -15/+10%, 50/60 Hz
- Ambient Temperature Range : -20 to +60 deg C
- Digital Outputs : 4 outputs: 24 V, max. 250 mW (100 mA)
- Digital Inputs : 4 inputs: 24 VDC, ±10%, <10 mA
- Mains Voltage : 220/240 VAC or 110/120 VAC, -15/+10%, 50/60 Hz
- Display Type : 2-digit 7-segment display
- Front Width : 8 depth units = 40.6 mm
Please sign in to view part numbers available for purchase based on your account Sign In