pfu accessories
Relay module PFR 704
19'' rack-mounted relay card for signal coupling.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Controlled by 24 V DC/AC, 110/120 V AC or 220/240 V AC
- With 4 independent relays
Overview
- Series
- 7
Actuation, Valve & Motion Control Specifications
- Contact Ratings
- Max. 2 A, 264 V (Floating Outputs)
Electrical Specifications
- Voltage Rating
- 3 Inputs/Relay - 110/120 VAC, 220/240 VAC, 24 VAC/DC
Overview
- Series
- 7
Actuation, Valve & Motion Control Specifications
- Contact Ratings
- Max. 2 A, 264 V (Floating Outputs)
Electrical Specifications
- Voltage Rating
- 3 Inputs/Relay - 110/120 VAC, 220/240 VAC, 24 VAC/DC
- Series : 7
- Contact Ratings : Max. 2 A, 264 V (Floating Outputs)
- Voltage Rating : 3 Inputs/Relay - 110/120 VAC, 220/240 VAC, 24 VAC/DC
Please sign in to view part numbers available for purchase based on your account Sign In