/content/process/us/en/search.html

Glass & Oxygen Burners

03FA

Air-Oil Burner for glass melting applications, designed with an adjustable atomizing orifice. Easy to use, and can be used with any grade of fuel oil.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:December 30, 2022
Service & Support Discontinuation Date: December 31, 2027
Product Replacement: BrightFire 200
The 03FA has been discontinued. You can find related spare parts and technical information here.
The replacement product is the BrightFire 200 with Oil Insert.
The 03FA is a liquid fuel mixture head burner, with adjustable atomization orifice design. The burner is easy to use, with an adjustable flame control and reliable and proven features. It is capable of combustion with fuel oil of any graduation. 03FA has been widely used in regenerative glass furnaces where hot combustion air is supplied by means of the regenerator. The burner design has a very efficient medium pressure simplex injector (20 to 45 psig) for fuel oil atomization. The Venturi atomizer is made of high quality temperature resistant stainless steel to withstand extreme radiation.

Features & Benefits:
  • Flame shape, flame length and heat release are controlled by adjusting the atomizing air flow rate
  • Flame shapes are typically long and luminous, but can be easily adjusted to a shorter, sharper shape
  • Superior atomization ensures complete burning of fuel for better efficiency
  • Can be fired in any standard position
  • Ruggedly built to withstand hot, dirty environments
  • Minimal maintenance and long service life
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
018339-1
VTRI W BALL EP,SZ G,O3FA,4.4 130 GPH
018339-1
VTRI W BALL EP,SZ G,O3FA,4.4 130 GPH
018339-2
VTRI W BALL EP,SZ M,O3FA,4.4 130 GPH
018339-2
VTRI W BALL EP,SZ M,O3FA,4.4 130 GPH
018346-1
SLV,ASSY,03FA,M SZ,3.500 IN.
018346-1
SLV,ASSY,03FA,M SZ,3.500 IN.
018346-2
SLV,ASSY,03FA,G SZ,2.875 IN.
018346-2
SLV,ASSY,03FA,G SZ,2.875 IN.
018449-1
OIL TIP,03FA,4.4 33 GPH,0.6 4.5MM BTU/HR
018449-1
OIL TIP,03FA,4.4 33 GPH,0.6 4.5MM BTU/HR
018449-2
OIL TIP,03FA,8.6 65 GPH,1.2 9MM BTU/HR
018449-2
OIL TIP,03FA,8.6 65 GPH,1.2 9MM BTU/HR
018449-3
OIL TIP,03FA,17.4 130 GPH,3 18MM BTU/HR
018449-3
OIL TIP,03FA,17.4 130 GPH,3 18MM BTU/HR
018461
VTRI,OIL,TPRD,03FA,4.4 130 GPH
018461
VTRI,OIL,TPRD,03FA,4.4 130 GPH
018468-1
SPNR,OIL,03FA,4.4 22 GPH,15 DEG .6 3MM B
018468-1
SPNR,OIL,03FA,4.4 22 GPH,15 DEG .6 3MM B
018468-10
SPNR,OIL,03FA,8.6 43 GPH,22.5 DEG 1.2 6M
018468-10
SPNR,OIL,03FA,8.6 43 GPH,22.5 DEG 1.2 6M