/content/process/us/en/search.html

glass and oxygen burners

BrightFire 200

Low NOx, air-fuel burner for regenerative glass melting applications. The BrightFire 200 is highly adjustable to allow for increased flexibility on heat transfer, and gas flow. A single gas connection allows for simplified piping and operation.

Overview
The Eclipse BrightFire 200 is an adjustable, low NOx, air-fuel burner, compatible with regenerative glass furnaces. The burner provides superior flame and heat transfer adjustability by providing a gas flow adjustment in addition to area adjustment. This valve combination allows increased flexibility in flame geometry, location of heat input into the gas melt, and a significant reduction in NOx.

Features & Benefits:
  • Additional adjustments for increased flame control and burner flexibility
  • Very low NOx
  • Can be tuned to maximize heat transfer and minimize NOx
  • Single gas connection for simplified, cost effective application
  • Compatible with Eclipse mounting bracket and socket plate for easy installation
  • Compatible with current BrightFire gas and cooling air connections for easy conversion
  • Nozzle combinations allow firing to be tailored to furnace requirements
  • Durable construction
  • Low maintenance
  • Improved glass quality
  • Reduced fuel usage due to improved heat transfer into the glass
More Information:
Specifications

Applications & Compatibility

  • Applications
    • Furnaces, Kilns, Incinerators, High‑Temperature Industrial Heating

Overview

  • Product Category
    • High‑intensity industrial burner
  • Models
    • Size G, Size M, Size B
  • Burner Type
    • Adjustable, low NOx, air-fuel burner

Combustion, Fuel & Mixing Sub‑Systems

  • Oil Firing Range
    • Size B: 11-28 MMBtu/h
    • Size G: 2-10 MMBtu/h
    • Size M: 5-21 MMBtu/h

Combustion Air, Blower & Emissions Specifications

  • Minimum External Cooling Air
    • 200 SCFM (≈ 322 Nm³/h)

Pressure Specifications

  • Internal Cooling Air Pressure
    • 2 to 8 psi (138 to 552 mbar)
  • Gas Inlet Pressure
    • 0.5 to 7 psi (34.5 to 482.6 mbar), input‑dependent
  • Atomizing Air Pressure
    • 30 to 40 psi (2.1 to 2.8 bar)

Air & Combustion Air Specifications

  • Internal Cooling Air Flow
    • 7 to 14 SCFM (11 to 23 Nm³/h)
  • Atomizing Air Flow
    • 13 to 66 SCFM (≈ 21 to 106 Nm³/h) (Oil)

Fuel, Gas & Media Specifications

  • Heavy Oil Limitation
    • Max 100 SSU viscosity at burner
  • Fuel Capability
    • Gas and oil (oil with atomizing air insert)

Connections & Interfaces

  • Fuel Inlet Connections
    • Size B: 3 in NPT/Quick Disconnect
    • Size G/M: 2 in NPT/Quick Disconnect
  • Cooling Air Connection
    • 1/2 in quick‑disconnect

Ignition, Flame & Supervision Specifications

  • Flame Spread
    • 22 deg nominal, adjustable ±4 deg via block bore sizing

Combustion Design & Characteristics

  • Combustion Concept
    • High‑velocity flame with adjustable flame angle

Processing & Performance Metrics

  • Capacity Range
    • Size B: 10-31 MMBtu/h (2931-9085 kW)
    • Size G: 2-10 MMBtu/h (586-2931 kW)
    • Size M: 5-17 MMBtu/h (1465-4982 kW)

Dimensions & Length Specifications

  • Burner Length Range
    • 17 to 36 in. (432 to 914 mm)

Applications & Compatibility

  • Applications
    • Furnaces, Kilns, Incinerators, High‑Temperature Industrial Heating

Overview

  • Product Category
    • High‑intensity industrial burner
  • Models
    • Size G, Size M, Size B
  • Burner Type
    • Adjustable, low NOx, air-fuel burner

Combustion, Fuel & Mixing Sub‑Systems

  • Oil Firing Range
    • Size B: 11-28 MMBtu/h
    • Size G: 2-10 MMBtu/h
    • Size M: 5-21 MMBtu/h

Combustion Air, Blower & Emissions Specifications

  • Minimum External Cooling Air
    • 200 SCFM (≈ 322 Nm³/h)

Pressure Specifications

  • Internal Cooling Air Pressure
    • 2 to 8 psi (138 to 552 mbar)
  • Gas Inlet Pressure
    • 0.5 to 7 psi (34.5 to 482.6 mbar), input‑dependent
  • Atomizing Air Pressure
    • 30 to 40 psi (2.1 to 2.8 bar)

Air & Combustion Air Specifications

  • Internal Cooling Air Flow
    • 7 to 14 SCFM (11 to 23 Nm³/h)
  • Atomizing Air Flow
    • 13 to 66 SCFM (≈ 21 to 106 Nm³/h) (Oil)

Fuel, Gas & Media Specifications

  • Heavy Oil Limitation
    • Max 100 SSU viscosity at burner
  • Fuel Capability
    • Gas and oil (oil with atomizing air insert)

Connections & Interfaces

  • Fuel Inlet Connections
    • Size B: 3 in NPT/Quick Disconnect
    • Size G/M: 2 in NPT/Quick Disconnect
  • Cooling Air Connection
    • 1/2 in quick‑disconnect

Ignition, Flame & Supervision Specifications

  • Flame Spread
    • 22 deg nominal, adjustable ±4 deg via block bore sizing

Combustion Design & Characteristics

  • Combustion Concept
    • High‑velocity flame with adjustable flame angle

Processing & Performance Metrics

  • Capacity Range
    • Size B: 10-31 MMBtu/h (2931-9085 kW)
    • Size G: 2-10 MMBtu/h (586-2931 kW)
    • Size M: 5-17 MMBtu/h (1465-4982 kW)

Dimensions & Length Specifications

  • Burner Length Range
    • 17 to 36 in. (432 to 914 mm)
  • Applications : Furnaces, Kilns, Incinerators, High‑Temperature Industrial Heating
  • Product Category : High‑intensity industrial burner
  • Oil Firing Range : Size B: 11-28 MMBtu/h|Size G: 2-10 MMBtu/h|Size M: 5-21 MMBtu/h
  • Models : Size G, Size M, Size B
  • Minimum External Cooling Air : 200 SCFM (≈ 322 Nm³/h)
  • Internal Cooling Air Pressure : 2 to 8 psi (138 to 552 mbar)
  • Internal Cooling Air Flow : 7 to 14 SCFM (11 to 23 Nm³/h)
  • Heavy Oil Limitation : Max 100 SSU viscosity at burner
  • Gas Inlet Pressure : 0.5 to 7 psi (34.5 to 482.6 mbar), input‑dependent
  • Fuel Inlet Connections : Size B: 3 in NPT/Quick Disconnect|Size G/M: 2 in NPT/Quick Disconnect
  • Fuel Capability : Gas and oil (oil with atomizing air insert)
  • Flame Spread : 22 deg nominal, adjustable ±4 deg via block bore sizing
  • Cooling Air Connection : 1/2 in quick‑disconnect
  • Combustion Concept : High‑velocity flame with adjustable flame angle
  • Capacity Range : Size B: 10-31 MMBtu/h (2931-9085 kW)|Size G: 2-10 MMBtu/h (586-2931 kW)|Size M: 5-17 MMBtu/h (1465-4982 kW)
  • Burner Type : Adjustable, low NOx, air-fuel burner
  • Burner Length Range : 17 to 36 in. (432 to 914 mm)
  • Atomizing Air Pressure : 30 to 40 psi (2.1 to 2.8 bar)
  • Atomizing Air Flow : 13 to 66 SCFM (≈ 21 to 106 Nm³/h) (Oil)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
015139
WSHR,THRST,0.88 OD X 0.386 ID,0.125 THK,
015139
WSHR,THRST,0.88 OD X 0.386 ID,0.125 THK,
015155
FSTNR,SCR,CAP,HEX,3/8 16 X 0.75 IN.,FULL
015155
FSTNR,SCR,CAP,HEX,3/8 16 X 0.75 IN.,FULL
018250-3
NUT,GLND,PKG,VLV ASY,BRT200 BRNR,G SZ,RE
018250-3
NUT,GLND,PKG,VLV ASY,BRT200 BRNR,G SZ,RE
018250-4
NUT,GLND,PKG,VLV ASY,BRT200 BRNR,M SZ,RE
018250-4
NUT,GLND,PKG,VLV ASY,BRT200 BRNR,M SZ,RE
018250-6
NUT,GLND,PKG,VLV ASY,BRT200 BRNR,B SZ,RE
018250-6
NUT,GLND,PKG,VLV ASY,BRT200 BRNR,B SZ,RE
018309-1
SCR,ADJ LEAD,ASY,4.88 IN. SCR LENG,6.12
018309-1
SCR,ADJ LEAD,ASY,4.88 IN. SCR LENG,6.12
018309-2
SCR,ADJ LEAD,ASY,5.38 IN. SCR LENG,6.62
018309-2
SCR,ADJ LEAD,ASY,5.38 IN. SCR LENG,6.62
018309-3
SCR,ADJ LEAD,ASY,6.12 IN. SCR LENG,7.38
018309-3
SCR,ADJ LEAD,ASY,6.12 IN. SCR LENG,7.38
018309-4
SCR,ADJ LEAD,ASY,2.88 IN. SCR LENG,4.12
018309-4
SCR,ADJ LEAD,ASY,2.88 IN. SCR LENG,4.12
018311-3
BOSS,AIR,BRT200,G SZ,18.25 MM BORE,1/2 I
018311-3
BOSS,AIR,BRT200,G SZ,18.25 MM BORE,1/2 I