/content/process/us/en/search.html

line and duct burners

LINOFLAME®

The A & B LINOFLAME® burners create short, ribbon-type flames from modular-designed sections with customized drillings. The VF LINOFLAME® produces a similar ribbon of fire but in a wider, V-shaped pattern.

Overview
MAXON's style A & B LINOFLAME® Industrial Burners produce short, ribbon-type flames by modular-designed section with customized drillings. Our type VF LINOFLAME® Gas Burners are cast iron, V-faced, modular sections incorporating standardized drillings for interchangeability. Maxon LINOFLAME® Burners are useful for foam laminating, dip tanks, hot oil cooking, glass surface treatments, and general air heating.
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • Downstream temp limits: ~1000 deg F (recirculated air) or ~1200 deg F (fresh air)
    • Styles A/B/C - Ambient/return air over burner should not exceed ~600 deg F (316 deg C), VF - Ambient/return air up to ~800 deg F (427 deg C)

Combustion, Fuel & Mixing Sub‑Systems

  • Section Configuration
    • Over 200 modular section types in multiple shapes and sizes
  • Pilot Type
    • LINOPAK® pilots: atmospheric, pressure, and venturi types; available for low/medium/high gas pressures; UV or flame‑rod flame safeguard

Air & Combustion Air Specifications

  • Process Air Velocity
    • VF limits up to 3000-4000 SFPM
    • ≤ 1000 SFPM for side‑inlet tees (Styles A/B/C)

Processing & Performance Metrics

  • Inlet Feed Capacity
    • Inlet flange size limits burner footage and total Btu/hr per feed

Applications & Compatibility

  • Compatible Mixers
    • PREMIX® blowers, LG/HG mixing tubes, MULTI‑RATIO™ mixers, VENTITE™ inspirators

Combustion Design & Characteristics

  • Combustion Method
    • Full air/gas premix producing a ribbon‑type flame

Mechanical Design & Adjustment Characteristics

  • Manifold Design
    • Cast iron air‑gas manifold with drilled face

Ignition, Flame & Supervision Specifications

  • Flame Retention
    • Replaceable ignition rail (“zipper channel”) for flame retention and cross‑ignition
  • Flame Detection
    • Flame rod or UV scanner (configuration dependent)
  • Ignition Type
    • Direct spark ignition or LINOPAK® pilot systems

Performance, Flow & Capacity

  • Turndown Ratio
    • Up to 10:1 (style and premix equipment dependent)
  • Heat Release
    • Style A - Up to 525,000 Btu/hr per lineal ft @ 7.5 in. wc mixture pressure, Style B - Up to 250,000 Btu/hr per lineal ft @ 13 in. wc mixture pressure, Style C - Up to 25,000 Btu/hr per lineal ft @ 2.5 in. wc mixture pressure
    • VFH: up to 600,000 Btu/hr/ft; VFL: up to 300,000 Btu/hr/ft @ 10 in. wc mixture pressure

Product Design & Configuration

  • Burner Design
    • Premix‑type line burner
  • Burner Style
    • Style A, Style B, Style C, and Type “VF” (V‑faced)

Overview

  • Burner Type
    • Premix line burners: LINOFLAME® Styles A/B/C (ribbon flame), Type VF (VFL low-capacity, VFH high-capacity)
    • VFH (high capacity) and VFL (low capacity) V‑faced burners

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane (alloy ignition rails recommended for Propane)

Material Specifications

  • Material
    • Cast iron burner bodies; ignition rails in cast iron or alloy (alloy recommended for propane or >400 deg F applications)

Environmental Conditions

  • Ambient Temperature Range
    • Downstream temp limits: ~1000 deg F (recirculated air) or ~1200 deg F (fresh air)
    • Styles A/B/C - Ambient/return air over burner should not exceed ~600 deg F (316 deg C), VF - Ambient/return air up to ~800 deg F (427 deg C)

Combustion, Fuel & Mixing Sub‑Systems

  • Section Configuration
    • Over 200 modular section types in multiple shapes and sizes
  • Pilot Type
    • LINOPAK® pilots: atmospheric, pressure, and venturi types; available for low/medium/high gas pressures; UV or flame‑rod flame safeguard

Air & Combustion Air Specifications

  • Process Air Velocity
    • VF limits up to 3000-4000 SFPM
    • ≤ 1000 SFPM for side‑inlet tees (Styles A/B/C)

Processing & Performance Metrics

  • Inlet Feed Capacity
    • Inlet flange size limits burner footage and total Btu/hr per feed

Applications & Compatibility

  • Compatible Mixers
    • PREMIX® blowers, LG/HG mixing tubes, MULTI‑RATIO™ mixers, VENTITE™ inspirators

Combustion Design & Characteristics

  • Combustion Method
    • Full air/gas premix producing a ribbon‑type flame

Mechanical Design & Adjustment Characteristics

  • Manifold Design
    • Cast iron air‑gas manifold with drilled face

Ignition, Flame & Supervision Specifications

  • Flame Retention
    • Replaceable ignition rail (“zipper channel”) for flame retention and cross‑ignition
  • Flame Detection
    • Flame rod or UV scanner (configuration dependent)
  • Ignition Type
    • Direct spark ignition or LINOPAK® pilot systems

Performance, Flow & Capacity

  • Turndown Ratio
    • Up to 10:1 (style and premix equipment dependent)
  • Heat Release
    • Style A - Up to 525,000 Btu/hr per lineal ft @ 7.5 in. wc mixture pressure, Style B - Up to 250,000 Btu/hr per lineal ft @ 13 in. wc mixture pressure, Style C - Up to 25,000 Btu/hr per lineal ft @ 2.5 in. wc mixture pressure
    • VFH: up to 600,000 Btu/hr/ft; VFL: up to 300,000 Btu/hr/ft @ 10 in. wc mixture pressure

Product Design & Configuration

  • Burner Design
    • Premix‑type line burner
  • Burner Style
    • Style A, Style B, Style C, and Type “VF” (V‑faced)

Overview

  • Burner Type
    • Premix line burners: LINOFLAME® Styles A/B/C (ribbon flame), Type VF (VFL low-capacity, VFH high-capacity)
    • VFH (high capacity) and VFL (low capacity) V‑faced burners

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane (alloy ignition rails recommended for Propane)

Material Specifications

  • Material
    • Cast iron burner bodies; ignition rails in cast iron or alloy (alloy recommended for propane or >400 deg F applications)
  • Ambient Temperature Range : Downstream temp limits: ~1000 deg F (recirculated air) or ~1200 deg F (fresh air)|Styles A/B/C - Ambient/return air over burner should not exceed ~600 deg F (316 deg C), VF - Ambient/return air up to ~800 deg F (427 deg C)
  • Section Configuration : Over 200 modular section types in multiple shapes and sizes
  • Process Air Velocity : VF limits up to 3000-4000 SFPM|≤ 1000 SFPM for side‑inlet tees (Styles A/B/C)
  • Inlet Feed Capacity : Inlet flange size limits burner footage and total Btu/hr per feed
  • Compatible Mixers : PREMIX® blowers, LG/HG mixing tubes, MULTI‑RATIO™ mixers, VENTITE™ inspirators
  • Combustion Method : Full air/gas premix producing a ribbon‑type flame
  • Manifold Design : Cast iron air‑gas manifold with drilled face
  • Flame Retention : Replaceable ignition rail (“zipper channel”) for flame retention and cross‑ignition
  • Flame Detection : Flame rod or UV scanner (configuration dependent)
  • Turndown Ratio : Up to 10:1 (style and premix equipment dependent)
  • Ignition Type : Direct spark ignition or LINOPAK® pilot systems
  • Burner Design : Premix‑type line burner
  • Heat Release : Style A - Up to 525,000 Btu/hr per lineal ft @ 7.5 in. wc mixture pressure, Style B - Up to 250,000 Btu/hr per lineal ft @ 13 in. wc mixture pressure, Style C - Up to 25,000 Btu/hr per lineal ft @ 2.5 in. wc mixture pressure|VFH: up to 600,000 Btu/hr/ft; VFL: up to 300,000 Btu/hr/ft @ 10 in. wc mixture pressure
  • Burner Style : Style A, Style B, Style C, and Type “VF” (V‑faced)
  • Burner Type : Premix line burners: LINOFLAME® Styles A/B/C (ribbon flame), Type VF (VFL low-capacity, VFH high-capacity)|VFH (high capacity) and VFL (low capacity) V‑faced burners
  • Pilot Type : LINOPAK® pilots: atmospheric, pressure, and venturi types; available for low/medium/high gas pressures; UV or flame‑rod flame safeguard
  • Fuel Type : Natural Gas, Propane (alloy ignition rails recommended for Propane)
  • Material : Cast iron burner bodies; ignition rails in cast iron or alloy (alloy recommended for propane or >400 deg F applications)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
00295
3" BTTM INLT FLG
00295
3" BTTM INLT FLG
016297-007
PKG, 20/10,3/16 IN. SQ,5.75 IN. LENG
016297-007
PKG, 20/10,3/16 IN. SQ,5.75 IN. LENG
01843
12" A STR BDY
01843
12" A STR BDY
01846
6" A ELB BDY
01846
6" A ELB BDY
01860
LEP END PLT
01860
LEP END PLT
01975
12" A BACK INLT TEE BDY
01975
12" A BACK INLT TEE BDY
02330
12" B ANSI BACK INLT STR BDY
02330
12" B ANSI BACK INLT STR BDY
024214E
LBA-12B-24 BOSSED BI SECT.ISO
024214E
LBA-12B-24 BOSSED BI SECT.ISO
024215E
LBA-12S-24 BOSSED SI SECT.ISO
024215E
LBA-12S-24 BOSSED SI SECT.ISO
024233E
LBA-12B-36 BOSSED BI SECT.ISO
024233E
LBA-12B-36 BOSSED BI SECT.ISO