/content/process/us/en/search.html

oil accessories

Oil Filters OF

Edge Plate Type Oil Filters

Overview
Oil filters are necessary in combustion systems to provide adequate filtration of particles from fuel oils. The filters in this series are for single-burner applications, or in supply headers for multiple burner applications that require fine filtration.

Features & Benefits:
  • The DDS, G, and EG series oil filters utilize stacked metal edge plates to trap dirt and other foreign material present in fuel oil on fuel burning installations where a continuous flow of clean fuel oil is essential. This helps avoid the clogging of pumps, oil lines, valves, and burners, reducing burner shut downs
  • The filters are cleanable without interruption of flow by a single turn of the cleaning handle
  • A drain is provided for removal of sludge
  • Maximum operating pressures are: DDS series, 250 psi (1724 kPa) @ 200°F (93°C); G series, 125 psi (862 kPa) @ 200°F (93°C); EG series, 200 psi (1379 kPa) @ 200°F (93°C)
Specifications

Mechanical Design, Layout & Construction Options

  • Spacing
    • Edge Plate - 0.003 to 0.008 in

Pressure Specifications

  • Bypass Pressure
    • Paper Element - 25 psi

Filtration & Media Handling

  • Filter Type
    • Edge Plate, Paper Element, Wool Felt

Dimensions & Size Specifications

  • Filter Size
    • Paper Element/Wool Felt - 0.0004 in

Combustion, Fuel & Mixing Sub‑Systems

  • Oil Flow
    • Edge Plate - 2.6 to 30 gpm at 100 SSU
    • Paper Element - 5 gpm at 150 SSU
    • Wool Felt - 0.17, 0.42 gpm at 40 SSU

Mechanical Design, Layout & Construction Options

  • Spacing
    • Edge Plate - 0.003 to 0.008 in

Pressure Specifications

  • Bypass Pressure
    • Paper Element - 25 psi

Filtration & Media Handling

  • Filter Type
    • Edge Plate, Paper Element, Wool Felt

Dimensions & Size Specifications

  • Filter Size
    • Paper Element/Wool Felt - 0.0004 in

Combustion, Fuel & Mixing Sub‑Systems

  • Oil Flow
    • Edge Plate - 2.6 to 30 gpm at 100 SSU
    • Paper Element - 5 gpm at 150 SSU
    • Wool Felt - 0.17, 0.42 gpm at 40 SSU
  • Spacing : Edge Plate - 0.003 to 0.008 in
  • Bypass Pressure : Paper Element - 25 psi
  • Filter Type : Edge Plate, Paper Element, Wool Felt
  • Filter Size : Paper Element/Wool Felt - 0.0004 in
  • Oil Flow : Edge Plate - 2.6 to 30 gpm at 100 SSU|Paper Element - 5 gpm at 150 SSU|Wool Felt - 0.17, 0.42 gpm at 40 SSU
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101037191
FLTR,BASKET STRNR,OIL,1 IN NPT,CI,100 ME
101037191
FLTR,BASKET STRNR,OIL,1 IN NPT,CI,100 ME
101037192
FLTR,BASKET STRNR,OIL,3/4 IN NPT,CI,40 M
101037192
FLTR,BASKET STRNR,OIL,3/4 IN NPT,CI,40 M
101037193
FLTR,BASKET STRNR,OIL,3/4 IN NPT,CI,100
101037193
FLTR,BASKET STRNR,OIL,3/4 IN NPT,CI,100
101037195
FLTR,BASKET STRNR,OIL,3/8 IN NPT,CI,100
101037195
FLTR,BASKET STRNR,OIL,3/8 IN NPT,CI,100
HK301103
FLTR,WOOL FELT,1/2 NPT,LT OIL GEN FILTER
HK301103
FLTR,WOOL FELT,1/2 NPT,LT OIL GEN FILTER