oil accessories
Oil Pressure Regulators PRO
Oil Pressure Regulators designed to function as a rugged, self-contained pressure reducing valve.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Inlet pressure to 50 PSIG
- Outlet pressure 1-25 PSIG
- Handles No. 2 to No. 6 fuel oil
- Self-contained
- Rugged construction
Pressure Specifications
- Maximum Discharge Pressure
- 10 to 25 psig
- Outlet Pressure Range
- 1 to 25 psig
- Inlet Pressure Range
- 50 PSIG
Processing & Performance Metrics
- Maximum Capacity
- 50 to 150 gph
Dimensions & Size Specifications
- Pipe Size
- 1/2 in NPT
Pressure Specifications
- Maximum Discharge Pressure
- 10 to 25 psig
- Outlet Pressure Range
- 1 to 25 psig
- Inlet Pressure Range
- 50 PSIG
Processing & Performance Metrics
- Maximum Capacity
- 50 to 150 gph
Dimensions & Size Specifications
- Pipe Size
- 1/2 in NPT
- Maximum Discharge Pressure : 10 to 25 psig
- Outlet Pressure Range : 1 to 25 psig
- Inlet Pressure Range : 50 PSIG
- Maximum Capacity : 50 to 150 gph
- Pipe Size : 1/2 in NPT
Please sign in to view part numbers available for purchase based on your account Sign In