/content/process/us/en/search.html

oil accessories

Temperature Indicators TI

Thermometers offer a visual readout of preheated fuel oil temperature in combustion systems to ensureproper viscosity for pumping and/or atomizing.

Overview
The 5VBM4 Series is suitable for any preheated No. 4, No. 5, No. 6 or reclaimed fuel oil.

Features & Benefits:
  • The bi-metallic thermometers offer a variable viewing angle, 5 dial with black numbers on white background, and stainless steel stem
  • All thermometers are hermetically sealed and silicone dampened for optimum performance, and include a recalibration feature
  • Various Fahrenheit and Celsius ranges are available with 1% accuracy of scale range
Specifications

Overview

  • Series
    • 5VBM4 Series
  • Product Type
    • Mechanical temperature indicator (thermometer)

Measurement, Accuracy & Sensing

  • Measurement Principle
    • Bi‑metallic thermometer

Material Specifications

  • Valve Stem Material
    • Stainless Steel

Temperature Control/Measurement

  • Temperature Rating
    • 0 - 200 deg F, 50 - 300 deg F, 0 - 100 deg C, 0 - 150 deg C

Measurement & Sensing Characteristics

  • Measurement Type
    • Temperature

Installation & Mounting Specifications

  • Mounting Types
    • Stem‑mounted (process insertion)

Dimensions & Size Specifications

  • Dial Diameter
    • 5 in

Control, Software & User Interface Specifications

  • Display Type
    • Analog dial

Applications & Compatibility

  • Applications
    • Visual indication of preheated fuel oil temperature

Processing & Performance Metrics

  • Dial Color
    • White background with black numbers

Fuel, Gas & Media Specifications

  • Fuel Type
    • Preheated fuel oil No. 4, No. 5, No. 6, reclaimed fuel oil

Overview

  • Series
    • 5VBM4 Series
  • Product Type
    • Mechanical temperature indicator (thermometer)

Measurement, Accuracy & Sensing

  • Measurement Principle
    • Bi‑metallic thermometer

Material Specifications

  • Valve Stem Material
    • Stainless Steel

Temperature Control/Measurement

  • Temperature Rating
    • 0 - 200 deg F, 50 - 300 deg F, 0 - 100 deg C, 0 - 150 deg C

Measurement & Sensing Characteristics

  • Measurement Type
    • Temperature

Installation & Mounting Specifications

  • Mounting Types
    • Stem‑mounted (process insertion)

Dimensions & Size Specifications

  • Dial Diameter
    • 5 in

Control, Software & User Interface Specifications

  • Display Type
    • Analog dial

Applications & Compatibility

  • Applications
    • Visual indication of preheated fuel oil temperature

Processing & Performance Metrics

  • Dial Color
    • White background with black numbers

Fuel, Gas & Media Specifications

  • Fuel Type
    • Preheated fuel oil No. 4, No. 5, No. 6, reclaimed fuel oil
  • Series : 5VBM4 Series
  • Measurement Principle : Bi‑metallic thermometer
  • Valve Stem Material : Stainless Steel
  • Temperature Rating : 0 - 200 deg F, 50 - 300 deg F, 0 - 100 deg C, 0 - 150 deg C
  • Measurement Type : Temperature
  • Mounting Types : Stem‑mounted (process insertion)
  • Dial Diameter : 5 in
  • Product Type : Mechanical temperature indicator (thermometer)
  • Display Type : Analog dial
  • Applications : Visual indication of preheated fuel oil temperature
  • Dial Color : White background with black numbers
  • Fuel Type : Preheated fuel oil No. 4, No. 5, No. 6, reclaimed fuel oil
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list