/content/process/us/en/search.html

blowers and boosters

Filters & Silencers TBFS

Filters and silencers for Hauck TBA combustion air blowers

Overview
Hauck provides a complete line of highly efficient blower filters, silencers, and filter-silencers for use on TBA Turbo Blowers or any conventionally designed blower. These units offer not only efficient air filtration with a particulate removal efficiency of greater than 90% @ 10µm or larger, but also substantial reductions in dB(A) noise levels while making minimal demands on blower pressure.

Features & Benefits:
  • Durable galvanized steel and epoxy coated aluminum construction
  • Rigid Thermoplastic filter cover
  • Available in six filter models, seven silencer models, and seven filter/silencer combinations
  • Efficient air filtration
  • Effective noise reduction
  • Minimum pressure drop
  • Easy to install
  • Easy to clean filter
Specifications

Filtration & Media Handling

  • Filter Oil Specifications
    • SAE 10-30 (below 70 deg F), SAE 30-50 (above 70 deg F)

Design, Performance & Noise Management

  • Noise Reduction Rating
    • Effective attenuation in 63 - 8,000 Hz frequency range

Component/Geometry Compatibility

  • Compatible Inlet Sizes
    • 8, 10, 12, 14, 18 in blower inlet diameters

Performance Specifications

  • Filtration Efficiency
    • >90 % particulate removal at ≥ 10 µm

Electrical Specifications

  • Maintenance Interval
    • Easy, rapid removal of filter element for cleaning

Product Overview & Classification

  • Product Variants
    • Inlet Filter (FBI), Inlet Silencer (SBI), Filter‑Silencer (FSB)

Product Configuration & Options

  • Number of Models
    • 6 filter models, 7 silencer models, 7 filter‑silencer models

Material Specifications

  • Housing Material
    • Galvanized Steel and Epoxy‑Coated Aluminum

Overview

  • Product Type
    • Blower Filter-Silencer assembly engineered for conventional blowers (TBFS‑9 series)

Applications & Compatibility

  • Applications
    • Inlet air filtration and noise attenuation with minimal pressure drop
    • TBA Turbo Blowers and conventionally designed blowers

Filtration & Media Handling

  • Filter Oil Specifications
    • SAE 10-30 (below 70 deg F), SAE 30-50 (above 70 deg F)

Design, Performance & Noise Management

  • Noise Reduction Rating
    • Effective attenuation in 63 - 8,000 Hz frequency range

Component/Geometry Compatibility

  • Compatible Inlet Sizes
    • 8, 10, 12, 14, 18 in blower inlet diameters

Performance Specifications

  • Filtration Efficiency
    • >90 % particulate removal at ≥ 10 µm

Electrical Specifications

  • Maintenance Interval
    • Easy, rapid removal of filter element for cleaning

Product Overview & Classification

  • Product Variants
    • Inlet Filter (FBI), Inlet Silencer (SBI), Filter‑Silencer (FSB)

Product Configuration & Options

  • Number of Models
    • 6 filter models, 7 silencer models, 7 filter‑silencer models

Material Specifications

  • Housing Material
    • Galvanized Steel and Epoxy‑Coated Aluminum

Overview

  • Product Type
    • Blower Filter-Silencer assembly engineered for conventional blowers (TBFS‑9 series)

Applications & Compatibility

  • Applications
    • Inlet air filtration and noise attenuation with minimal pressure drop
    • TBA Turbo Blowers and conventionally designed blowers
  • Filter Oil Specifications : SAE 10-30 (below 70 deg F), SAE 30-50 (above 70 deg F)
  • Noise Reduction Rating : Effective attenuation in 63 - 8,000 Hz frequency range
  • Compatible Inlet Sizes : 8, 10, 12, 14, 18 in blower inlet diameters
  • Filtration Efficiency : >90 % particulate removal at ≥ 10 µm
  • Maintenance Interval : Easy, rapid removal of filter element for cleaning
  • Product Variants : Inlet Filter (FBI), Inlet Silencer (SBI), Filter‑Silencer (FSB)
  • Number of Models : 6 filter models, 7 silencer models, 7 filter‑silencer models
  • Housing Material : Galvanized Steel and Epoxy‑Coated Aluminum
  • Product Type : Blower Filter-Silencer assembly engineered for conventional blowers (TBFS‑9 series)
  • Applications : Inlet air filtration and noise attenuation with minimal pressure drop|TBA Turbo Blowers and conventionally designed blowers
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10003129
FLTR,ASY,SQ,AUTO
10003129
FLTR,ASY,SQ,AUTO
10009322
FLTR,MEDIA,FOAM,8.5 IN. X 11.75 IN. X 1
10009322
FLTR,MEDIA,FOAM,8.5 IN. X 11.75 IN. X 1
10012739
ELMNT,FLTR, CF 6 FLTR ONLY,81 0475
10012739
ELMNT,FLTR, CF 6 FLTR ONLY,81 0475
10015443
FLTR MATL,REPL,101706 3 GF80,NEW KIT GF8
10015443
FLTR MATL,REPL,101706 3 GF80,NEW KIT GF8
10018654
ELMNT,FLTR,12 IN. X 10 IN. PA1705 2 MICR
10018654
ELMNT,FLTR,12 IN. X 10 IN. PA1705 2 MICR
10025629
SLNCR,FLTR,PLEATED FELT ELMNT,REMOVEABLE
10025629
SLNCR,FLTR,PLEATED FELT ELMNT,REMOVEABLE
10052906-6
KIT,LIT,AIR HEAT VRSN 1,ENG,TAH O
10052906-6
KIT,LIT,AIR HEAT VRSN 1,ENG,TAH O
101028324
ELMNT,FLTR SLNCR,HI FLOW POLYSTER,RATED
101028324
ELMNT,FLTR SLNCR,HI FLOW POLYSTER,RATED
101028418
KIT,LIT,FILTERS & SILENCERS
101028418
KIT,LIT,FILTERS & SILENCERS
101032187
KIT,LIT,BCS 7000,BRNR CTL SYS
101032187
KIT,LIT,BCS 7000,BRNR CTL SYS