/content/process/us/en/search.html

butterfly valves and actuators

Actuators IC

Reversible gear motor to transmit rotary movements between 0 and 90°, for actuation of gas and air valves.

Overview
Reversible gear motor to transmit rotary movements between 0 and 90°, for actuation of gas and air valves
 
Features & Benefits:
  • IC 20, IC 30, IC 50 with voltage-free limit switches, Automatic/Manual mode changeover, position feedback and externally readable position indicator
  • IC 50 also with selectable direction of rotation
  • IC 40 for complex applications with programmable functions for flexible adjustment to the process, with statistics and fault history to support service personnel
  • Running time:
    • IC 20: 7.5 to 60 s,
    • IC 30: 30 and 60 s,
    • IC 50: 3.7 to 60 s
    • IC 40: programmable
  • Mains voltage:
    • IC 20: 120 to 230 V AC,
    • IC 30: 24 V DC,
    • IC 40: 100 to 230 V AC,
    • IC 50: 24 to 230 V AC
  • Torque:
    • IC 20, IC 40: 2.5 (at 50 Hz) and 3 Nm,
    • IC 30: 3 Nm,
    • IC 50: 3 to 30 Nm,
  • Controlled by
    • IC 30: three-point step
    • IC 20, IC 50: three-point step or continuous signal,
    • IC 40: three-point step, two-point, PLC or continuous signal
More Information:
Specifications

Actuation, Valve & Motion Control Specifications

  • Actuator Type
    • Electric rotary actuator
  • Position Indicator
    • External position indicator, readable from outside
  • Holding Torque
    • High holding torque; actuator holds position when de‑energized

Software, Configuration & Cyber

  • Software Configuration
    • IC 40 - BCSoft programmable

Product Overview & Classification

  • Product Family
    • Actuators IC (IC 20, IC 30, IC 40, IC 50)

Electrical Specifications

  • Power Supply
    • IC 20: 120/230 VAC, IC 30: 24 VDC
    • IC 40: 100-230 VAC Auto
    • IC 50: 24 VAC, 120 VAC, 230 VAC

Installation & Mounting Specifications

  • Mounting Position
    • Vertical/horizontal

Mechanical Design & Adjustment Characteristics

  • Motion Type
    • Electric rotary

Control, Logic & Functional Behavior

  • Manual Mode
    • Switchable between Automatic and Manual mode
  • Control Modes
    • IC 20/IC 30/IC 50 - 3‑point step
    • IC 40 - 2‑point, 3‑point, staged, analogue

Environmental Conditions

  • Enclosure Rating
    • IP64/IP65
  • Ambient Temperature Range
    • IC 20/IC 40/IC 50: -20 to +60 deg C
    • IC 30: -15…+60 deg C

Processing & Performance Metrics

  • Duty Cycle
    • 1
  • Adjustment Angle
    • 0 to 90 deg , adjustable

Standards & Certifications

  • Approvals
    • EU (LVD, EMC, RoHS), ANSI/CSA (model‑dependent), Eurasian Customs Union, UL Listed

Applications & Compatibility

  • Applications
    • IC 20/IC30/IC 40 - Precise rotary actuation 0 to 90 deg for controlling gas and air flow rates in combustion systems, IC50 - High‑torque gas & air control

Actuation, Valve & Motion Control Specifications

  • Actuator Type
    • Electric rotary actuator
  • Position Indicator
    • External position indicator, readable from outside
  • Holding Torque
    • High holding torque; actuator holds position when de‑energized

Software, Configuration & Cyber

  • Software Configuration
    • IC 40 - BCSoft programmable

Product Overview & Classification

  • Product Family
    • Actuators IC (IC 20, IC 30, IC 40, IC 50)

Electrical Specifications

  • Power Supply
    • IC 20: 120/230 VAC, IC 30: 24 VDC
    • IC 40: 100-230 VAC Auto
    • IC 50: 24 VAC, 120 VAC, 230 VAC

Installation & Mounting Specifications

  • Mounting Position
    • Vertical/horizontal

Mechanical Design & Adjustment Characteristics

  • Motion Type
    • Electric rotary

Control, Logic & Functional Behavior

  • Manual Mode
    • Switchable between Automatic and Manual mode
  • Control Modes
    • IC 20/IC 30/IC 50 - 3‑point step
    • IC 40 - 2‑point, 3‑point, staged, analogue

Environmental Conditions

  • Enclosure Rating
    • IP64/IP65
  • Ambient Temperature Range
    • IC 20/IC 40/IC 50: -20 to +60 deg C
    • IC 30: -15…+60 deg C

Processing & Performance Metrics

  • Duty Cycle
    • 1
  • Adjustment Angle
    • 0 to 90 deg , adjustable

Standards & Certifications

  • Approvals
    • EU (LVD, EMC, RoHS), ANSI/CSA (model‑dependent), Eurasian Customs Union, UL Listed

Applications & Compatibility

  • Applications
    • IC 20/IC30/IC 40 - Precise rotary actuation 0 to 90 deg for controlling gas and air flow rates in combustion systems, IC50 - High‑torque gas & air control
  • Actuator Type : Electric rotary actuator
  • Software Configuration : IC 40 - BCSoft programmable
  • Product Family : Actuators IC (IC 20, IC 30, IC 40, IC 50)
  • Power Supply : IC 20: 120/230 VAC, IC 30: 24 VDC|IC 40: 100-230 VAC Auto|IC 50: 24 VAC, 120 VAC, 230 VAC
  • Position Indicator : External position indicator, readable from outside
  • Mounting Position : Vertical/horizontal
  • Motion Type : Electric rotary
  • Manual Mode : Switchable between Automatic and Manual mode
  • Holding Torque : High holding torque; actuator holds position when de‑energized
  • Enclosure Rating : IP64/IP65
  • Duty Cycle : 1
  • Control Modes : IC 20/IC 30/IC 50 - 3‑point step | IC 40 - 2‑point, 3‑point, staged, analogue
  • Approvals : EU (LVD, EMC, RoHS), ANSI/CSA (model‑dependent), Eurasian Customs Union, UL Listed
  • Applications : IC 20/IC30/IC 40 - Precise rotary actuation 0 to 90 deg for controlling gas and air flow rates in combustion systems, IC50 - High‑torque gas & air control
  • Ambient Temperature Range : IC 20/IC 40/IC 50: -20 to +60 deg C|IC 30: -15…+60 deg C
  • Adjustment Angle : 0 to 90 deg , adjustable
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101027617
CPLG,SLD,IC20,IC40
101027617
CPLG,SLD,IC20,IC40
50182852-001
KIT, BRACKET, 75DEG, IC20/IC40, BVPAKII
50182852-001
KIT, BRACKET, 75DEG, IC20/IC40, BVPAKII
74215215
IC 50-60W30TR10
74215215
IC 50-60W30TR10
HK405459X009
ACT,IC40A2A W/PROGRAM 2.5NM 22IN LB,4 20
HK405459X009
ACT,IC40A2A W/PROGRAM 2.5NM 22IN LB,4 20
KS03149351
ACT IC 30 30K3T 24V/50 60HZ 30S 3 NM 26
KS03149351
ACT IC 30 30K3T 24V/50 60HZ 30S 3 NM 26
KS03149352
Actuator, IC 30-30K3TR10, Kromschroder,
KS03149352
Actuator, IC 30-30K3TR10, Kromschroder,
KS03149353
IC 30-60K3T
KS03149353
IC 30-60K3T
KS03149354
Actuator, IC 30-60K3TR10, 60 Seconds per
KS03149354
Actuator, IC 30-60K3TR10, 60 Seconds per
KS03250237
BAL 3.1.6.2 IC,BVA/BVG
KS03250237
BAL 3.1.6.2 IC,BVA/BVG
KS03250265
BAL 3.1.6.2 EINBAUANL. POTI.IC20
KS03250265
BAL 3.1.6.2 EINBAUANL. POTI.IC20