butterfly valves and actuators
Butterfly Valves
Manual Butterfly Valves with a variety of sizes, ports, and disc styles.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Operating/Process Temperature Ranges
- Operating Temperature Range
- NPT: -40 to 140 deg F (-40 to 60 deg C)
- Rc: 32 to 140 deg F (0 to 60 deg C)
Material Specifications
- Shaft Seal Material
- Nitrile Rubber (Buna-N)
- Shaft Material
- Zinc-plated steel
- Material
- Powder-Coated Cast Iron
Connections & Interfaces
- Connection Type
- 1/2 to 4 in: NPT or Rc
- 6 to 8 in: Wafer type
Product Configuration & Options
- European Notes
- 3 in acceptable <100 mbar
- 4 in thread not accepted for gas
Processing & Performance Metrics
- Capacity Data
- Full, Reduced and High-Drop Cv tables for 1/2 to 8 in
Overview
- Product Type
- Eclipse Butterfly Valves
Mechanical Design & Adjustment Characteristics
- Disk Options
- Beveled (75 deg ) or Non-Beveled (360 deg )
Control, Logic & Functional Behavior
- Control Type
- Manual: Adjustable cover + locking screw; Automatic: Can accept crank arm/coupling
Applications & Compatibility
- Applications
- Control of air or gas flow in combustion systems
Actuation, Valve & Motion Control Specifications
- Valve Type
- Manual or Automatic
- Port Types
- Full Port and Reduced Port
Dimensions & Size Specifications
- Pipe Size
- 1/2 to 8 in
Operating/Process Temperature Ranges
- Operating Temperature Range
- NPT: -40 to 140 deg F (-40 to 60 deg C)
- Rc: 32 to 140 deg F (0 to 60 deg C)
Material Specifications
- Shaft Seal Material
- Nitrile Rubber (Buna-N)
- Shaft Material
- Zinc-plated steel
- Material
- Powder-Coated Cast Iron
Connections & Interfaces
- Connection Type
- 1/2 to 4 in: NPT or Rc
- 6 to 8 in: Wafer type
Product Configuration & Options
- European Notes
- 3 in acceptable <100 mbar
- 4 in thread not accepted for gas
Processing & Performance Metrics
- Capacity Data
- Full, Reduced and High-Drop Cv tables for 1/2 to 8 in
Overview
- Product Type
- Eclipse Butterfly Valves
Mechanical Design & Adjustment Characteristics
- Disk Options
- Beveled (75 deg ) or Non-Beveled (360 deg )
Control, Logic & Functional Behavior
- Control Type
- Manual: Adjustable cover + locking screw; Automatic: Can accept crank arm/coupling
Applications & Compatibility
- Applications
- Control of air or gas flow in combustion systems
Actuation, Valve & Motion Control Specifications
- Valve Type
- Manual or Automatic
- Port Types
- Full Port and Reduced Port
Dimensions & Size Specifications
- Pipe Size
- 1/2 to 8 in
- Operating Temperature Range : NPT: -40 to 140 deg F (-40 to 60 deg C)|Rc: 32 to 140 deg F (0 to 60 deg C)
- Shaft Seal Material : Nitrile Rubber (Buna-N)
- Connection Type : 1/2 to 4 in: NPT or Rc|6 to 8 in: Wafer type
- Shaft Material : Zinc-plated steel
- European Notes : 3 in acceptable <100 mbar|4 in thread not accepted for gas
- Capacity Data : Full, Reduced and High-Drop Cv tables for 1/2 to 8 in
- Product Type : Eclipse Butterfly Valves
- Disk Options : Beveled (75 deg ) or Non-Beveled (360 deg )
- Control Type : Manual: Adjustable cover + locking screw; Automatic: Can accept crank arm/coupling
- Applications : Control of air or gas flow in combustion systems
- Valve Type : Manual or Automatic
- Port Types : Full Port and Reduced Port
- Pipe Size : 1/2 to 8 in
- Material : Powder-Coated Cast Iron
Filters
Please sign in to view part numbers available for purchase based on your account Sign In