/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

butterfly valves and actuators

Solenoid-operated butterfly valves for air MB 7/BVHM

Solenoid-operated butterfly valves for air MB 7/BVHM.

Overview
Solenoid actuators MB 7 and butterfly valves BVHM for staged control of industrial burners in cold or hot air

Features & Benefits:
  • Operating mode up to 450°C. DN: 40 to 100
  • For fitting between two flanges
  • pu: max 150 mbar
  • With spring-loaded valve disc and position indicator
  • MB 7N: quick opening, quick closing, MB 7R: slow opening, slow closing, for High/Low control
  • MB 7L: slow opening, quick closing, for On/Off control
  • Mains voltage: 24 V DC, 120 V AC or 220/240 V AC
  • Electrical connection: terminals or standard plug with socket
More Information:
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C (-4 to +140 deg F) for BVHM and MB 7
  • Enclosure Rating
    • IP65 (MB 7)

Actuation, Valve & Motion Control Specifications

  • Opening/Closing Behavior
    • MB 7L: slow open/quick close
    • MB 7N: quick open/quick close
    • MB 7R: slow open/slow close
  • Valve Type
    • Butterfly valve with stop bar (BVHM..A)

Installation & Mounting Specifications

  • Installation Orientation
    • Solenoid actuator upright vertical or tilted to horizontal; not upside‑down

Processing & Performance Metrics

  • Adjustable Flow Range
    • Factory setting: Qmin = 0 deg , Qmax = 90 deg ; adjustable via flow adjustment unit

Electrical Specifications

  • Maintenance Interval
    • Low‑maintenance; annual functional check recommended
  • Electrical Power
    • 230 VAC: 100 W; 120 VAC: 108 W; 24 VDC: 85 W
  • Supply Voltage
    • 230 VAC, 120 VAC (50/60 Hz), or 24 VDC

Safety, Protection & Reliability

  • Fail‑Safe Position
    • Butterfly valve closes when de‑energized

Material Specifications

  • Valve Disc Material
    • Stainless Steel
  • Material
    • Ductile cast iron (GGG)

Operating/Process Temperature Ranges

  • Medium Temperature
    • -20 to +450 deg C (-4 to +840 deg F)

Connections & Interfaces

  • Connection Type
    • For fitting between EN or ANSI flanges

Fuel, Gas & Media Specifications

  • Suitable Media
    • Air and flue gas (clean, dry, no condensate)

Ignition, Flame & Supervision Specifications

  • Flow Direction
    • Installation with flow from bottom to top recommended

Overview

  • Product Type
    • Solenoid‑operated Butterfly Valve for Air - BVHM with MB 7 Solenoid Actuator

Dimensions & Size Specifications

  • Size Range
    • DN 40, 50, 65, 80, 100

Standards & Certifications

  • Approvals
    • EN 13611; ANSI/UL 429; CSA C22.2 No. 139; CE (LVD, EMC, RoHS)

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C (-4 to +140 deg F) for BVHM and MB 7
  • Enclosure Rating
    • IP65 (MB 7)

Actuation, Valve & Motion Control Specifications

  • Opening/Closing Behavior
    • MB 7L: slow open/quick close
    • MB 7N: quick open/quick close
    • MB 7R: slow open/slow close
  • Valve Type
    • Butterfly valve with stop bar (BVHM..A)

Installation & Mounting Specifications

  • Installation Orientation
    • Solenoid actuator upright vertical or tilted to horizontal; not upside‑down

Processing & Performance Metrics

  • Adjustable Flow Range
    • Factory setting: Qmin = 0 deg , Qmax = 90 deg ; adjustable via flow adjustment unit

Electrical Specifications

  • Maintenance Interval
    • Low‑maintenance; annual functional check recommended
  • Electrical Power
    • 230 VAC: 100 W; 120 VAC: 108 W; 24 VDC: 85 W
  • Supply Voltage
    • 230 VAC, 120 VAC (50/60 Hz), or 24 VDC

Safety, Protection & Reliability

  • Fail‑Safe Position
    • Butterfly valve closes when de‑energized

Material Specifications

  • Valve Disc Material
    • Stainless Steel
  • Material
    • Ductile cast iron (GGG)

Operating/Process Temperature Ranges

  • Medium Temperature
    • -20 to +450 deg C (-4 to +840 deg F)

Connections & Interfaces

  • Connection Type
    • For fitting between EN or ANSI flanges

Fuel, Gas & Media Specifications

  • Suitable Media
    • Air and flue gas (clean, dry, no condensate)

Ignition, Flame & Supervision Specifications

  • Flow Direction
    • Installation with flow from bottom to top recommended

Overview

  • Product Type
    • Solenoid‑operated Butterfly Valve for Air - BVHM with MB 7 Solenoid Actuator

Dimensions & Size Specifications

  • Size Range
    • DN 40, 50, 65, 80, 100

Standards & Certifications

  • Approvals
    • EN 13611; ANSI/UL 429; CSA C22.2 No. 139; CE (LVD, EMC, RoHS)
  • Ambient Temperature Range : -20 to +60 deg C (-4 to +140 deg F) for BVHM and MB 7
  • Opening/Closing Behavior : MB 7L: slow open/quick close|MB 7N: quick open/quick close|MB 7R: slow open/slow close
  • Installation Orientation : Solenoid actuator upright vertical or tilted to horizontal; not upside‑down
  • Adjustable Flow Range : Factory setting: Qmin = 0 deg , Qmax = 90 deg ; adjustable via flow adjustment unit
  • Maintenance Interval : Low‑maintenance; annual functional check recommended
  • Fail‑Safe Position : Butterfly valve closes when de‑energized
  • Valve Disc Material : Stainless Steel
  • Medium Temperature : -20 to +450 deg C (-4 to +840 deg F)
  • Enclosure Rating : IP65 (MB 7)
  • Electrical Power : 230 VAC: 100 W; 120 VAC: 108 W; 24 VDC: 85 W
  • Connection Type : For fitting between EN or ANSI flanges
  • Supply Voltage : 230 VAC, 120 VAC (50/60 Hz), or 24 VDC
  • Suitable Media : Air and flue gas (clean, dry, no condensate)
  • Flow Direction : Installation with flow from bottom to top recommended
  • Product Type : Solenoid‑operated Butterfly Valve for Air - BVHM with MB 7 Solenoid Actuator
  • Valve Type : Butterfly valve with stop bar (BVHM..A)
  • Size Range : DN 40, 50, 65, 80, 100
  • Approvals : EN 13611; ANSI/UL 429; CSA C22.2 No. 139; CE (LVD, EMC, RoHS)
  • Material : Ductile cast iron (GGG)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS74923034
MB 7NW3
KS74923034
MB 7NW3
KS74923035
ACT,SOLND, BVHM,MB 7NW6
KS74923035
ACT,SOLND, BVHM,MB 7NW6
KS74923036
ACT,SOLND,MB 7NQ3,120VAC,50/60HZ, DN40 D
KS74923036
ACT,SOLND,MB 7NQ3,120VAC,50/60HZ, DN40 D
KS74923037
ACT,SOLND, BVHM,MB 7NQ6
KS74923037
ACT,SOLND, BVHM,MB 7NQ6
KS74923038
ACT,SOLND, BVHM,MB 7NK3
KS74923038
ACT,SOLND, BVHM,MB 7NK3
KS74923039
ACT,SOLND, BVHM,MB 7NK6
KS74923039
ACT,SOLND, BVHM,MB 7NK6
KS74923040
MB 7RW3
KS74923040
MB 7RW3
KS74923041
ACT,SOLND, BVHM,MB 7RW6
KS74923041
ACT,SOLND, BVHM,MB 7RW6
KS74923042
ACT,SOLND, BVHM,MB 7RQ3
KS74923042
ACT,SOLND, BVHM,MB 7RQ3
KS74923043
ACT,SOLND, BVHM,MB 7RQ6
KS74923043
ACT,SOLND, BVHM,MB 7RQ6