/content/process/us/en/search.html

manual valves and filters

Shut off valves ZIVA

Stainless steel, manual shut off valve for gas.

Overview
For manual gas shut-off.

Features & Benefits:
  • Housing: EN-JS1030
  • Disc: 1.4581 stainless steel
  • Soft sealed with NBR sleeve up to 80°C
  • Replaceable sleeve
  • Double valve shaft seal
  • Centred disc seat
  • Continuous shaft mounted on three bearings
  • High-grade epoxy housing coating
  • DVGW registration for gasIntermediate flange or metric
  • ISO thread
  • DN 50 - 150; pe max. 16 bar
  • DN 200 - 300; pe max. 10 bar
  • Detent lever or worm gear with position indicator
More Information:
Specifications

Dimensions & Size Specifications

  • Sizes
    • DN 25 to 600
  • Nominal Diameter Range
    • DN 25 to 600

Material Specifications

  • Seat Material Temperature Range
    • EPDM (-20 to +130 deg C), NBR (-10 to +80 deg C), FPM (-10 to +150 deg C)
  • Valve Seat Material
    • EPDM/NBR/FPM (changeable lining, detachable body)
  • Valve Disc Material
    • Stainless Steel 1.4581
  • Material
    • Nodular cast iron EN‑JS1030 (EN‑JS1049 on request)

Operating/Process Temperature Ranges

  • Operating Temperature Range
    • -20 to +65 deg C

Installation & Mounting Specifications

  • Installation Orientation
    • Any position except DN350-DN600 where horizontal shaft restriction applies

Electrical Specifications

  • Maintenance Interval
    • Maintenance‑free design; no regular servicing required

Pressure Specifications

  • Pressure Classes
    • PN6, PN10, PN16
  • Gauge Pressure
    • 16 bar (DN25-150), 10 bar (DN200-600)

Actuation, Valve & Motion Control Specifications

  • Valve Operation
    • 90 deg rotation of disc shaft
    • Clockwise for closing
  • Valve Type
    • ARI-ZIVA® -Z (Wafer), ARI-ZIVA® -G (Lug)

Fuel, Gas & Media Specifications

  • Suitable Media
    • Cold water, warm water, hot water, drinking water, process water
    • Other media on request

Applications & Compatibility

  • Applications
    • Industrial, Chemical, Shipbuilding, Building Tech

Control, Logic & Functional Behavior

  • Functions
    • Interruption or restriction of flow of liquids and gases

Standards & Certifications

  • Approvals
    • DVGW for drinking water (EPDM), DVGW for gas (NBR), EN 12266-1, Leakage rate A (DIN 3230 T3 rate 1)

Dimensions & Size Specifications

  • Sizes
    • DN 25 to 600
  • Nominal Diameter Range
    • DN 25 to 600

Material Specifications

  • Seat Material Temperature Range
    • EPDM (-20 to +130 deg C), NBR (-10 to +80 deg C), FPM (-10 to +150 deg C)
  • Valve Seat Material
    • EPDM/NBR/FPM (changeable lining, detachable body)
  • Valve Disc Material
    • Stainless Steel 1.4581
  • Material
    • Nodular cast iron EN‑JS1030 (EN‑JS1049 on request)

Operating/Process Temperature Ranges

  • Operating Temperature Range
    • -20 to +65 deg C

Installation & Mounting Specifications

  • Installation Orientation
    • Any position except DN350-DN600 where horizontal shaft restriction applies

Electrical Specifications

  • Maintenance Interval
    • Maintenance‑free design; no regular servicing required

Pressure Specifications

  • Pressure Classes
    • PN6, PN10, PN16
  • Gauge Pressure
    • 16 bar (DN25-150), 10 bar (DN200-600)

Actuation, Valve & Motion Control Specifications

  • Valve Operation
    • 90 deg rotation of disc shaft
    • Clockwise for closing
  • Valve Type
    • ARI-ZIVA® -Z (Wafer), ARI-ZIVA® -G (Lug)

Fuel, Gas & Media Specifications

  • Suitable Media
    • Cold water, warm water, hot water, drinking water, process water
    • Other media on request

Applications & Compatibility

  • Applications
    • Industrial, Chemical, Shipbuilding, Building Tech

Control, Logic & Functional Behavior

  • Functions
    • Interruption or restriction of flow of liquids and gases

Standards & Certifications

  • Approvals
    • DVGW for drinking water (EPDM), DVGW for gas (NBR), EN 12266-1, Leakage rate A (DIN 3230 T3 rate 1)
  • Sizes : DN 25 to 600
  • Seat Material Temperature Range : EPDM (-20 to +130 deg C), NBR (-10 to +80 deg C), FPM (-10 to +150 deg C)
  • Operating Temperature Range : -20 to +65 deg C
  • Installation Orientation : Any position except DN350-DN600 where horizontal shaft restriction applies
  • Nominal Diameter Range : DN 25 to 600
  • Maintenance Interval : Maintenance‑free design; no regular servicing required
  • Valve Seat Material : EPDM/NBR/FPM (changeable lining, detachable body)
  • Valve Disc Material : Stainless Steel 1.4581
  • Pressure Classes : PN6, PN10, PN16
  • Valve Operation : 90 deg rotation of disc shaft|Clockwise for closing
  • Suitable Media : Cold water, warm water, hot water, drinking water, process water|Other media on request
  • Gauge Pressure : 16 bar (DN25-150), 10 bar (DN200-600)
  • Applications : Industrial, Chemical, Shipbuilding, Building Tech
  • Valve Type : ARI-ZIVA® -Z (Wafer), ARI-ZIVA® -G (Lug)
  • Functions : Interruption or restriction of flow of liquids and gases
  • Approvals : DVGW for drinking water (EPDM), DVGW for gas (NBR), EN 12266-1, Leakage rate A (DIN 3230 T3 rate 1)
  • Material : Nodular cast iron EN‑JS1030 (EN‑JS1049 on request)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list