/content/process/us/en/search.html

shutoff valves

V4944B, L, N/8944B, C, L, N Two-stage pressure regulating gas valves

V4944B, L, N/8944B, C, L, N are Two-stage Pressure Regulating Gas Valves. These valves are used on boilers, unit heaters, duct furnaces, makeup air and rooftop heaters.

Overview
Designed for replacement for V4844/V8844 Gas Valves. Suitable for use on atmospheric boilers, commercial water heaters, and rooftop heaters.

Features & Benefits:
  • Designed for replacement for V4844/V8844 Gas Valves
  • Suitable for use on atmospheric boilers, commercial water heaters, and rooftop heaters
  • V4944/V8944B, C, L, N models are solenoid-operated diaphragm valves that combine the functions of safety shutoff and pressure regulation in a single unit
  • V4944/V8944B, N are for use with natural gas
  • V4944/V8944C, L are for use with LP gas
  • Valve body of die-cast aluminum with a straight-through pattern
  • V4944 are used with line voltage, dual-stage controllers; V8944 are used with 24 Vac dual-stage thermostats or controllers
  • Valve closes on power failure; recommended for final shutoff service
  • Bleed Tapping: Two 5/16-24 UNF
  • Pilot Tapping: 1/8-27 NPT
  • Body Pattern: Straight-through, non-offset
  • Valve Closing Time: 2 sec max
  • Mounting: Upright (horizontal)
  • Materials: Body – Aluminum
  • Voltage: V4944-120 Vac; V8944-24 Vac
  • Frequency: 60 Hz
  • Power Consumption: V4944-9 VA max; V8944-12.4 VA max
  • Electrical Connections: 1/4 in. (6 mm) spade terminals (quick connects), leadwires and cover for electrical conduit connection provided.
  • Operating Temperature Range: -40°F to +150°F (-40°C to +66°C)
  • Approvals, Underwriters Laboratories Inc.: File No. MH1639, Guide No. YIOZ (60 Hz only)
  • Approvals, CSA: Certificate No. 158158-1042930, Guide No. 3302-01, 81 (Z21.21, Z21.78)
  • Pressure Ratings (psi): 1/2 psi
  • Pressure Ratings (kPa): 3.4 kPa
  • Current Ratings: V4944-0.077 max amps at rated Vac/Hz; V8944-0.516 max amps at rated Vac/Hz
Specifications

Overview

  • Models
    • V4944N1086, V4944N1094, V4944N1102

Environmental Conditions

  • Ambient Temperature Range
    • -40 to +150 deg F (-40 to +66 deg C)

Fluid/Media/Component Temperatures

  • Fluid Temperature Range
    • 150 deg F (66 deg C)

Connections & Interfaces

  • Electrical Connections
    • 1/4 in spade terminals
    • Leadwires and conduit cover included

Electrical Specifications

  • Maintenance Interval
    • Periodic leak testing and regulator verification recommended
  • Voltage Rating
    • V4944: 120 VAC, 60 Hz (line‑voltage, dual‑stage control)
    • V8944: 24 VAC (dual‑stage control)

Material Specifications

  • Valve Body Material
    • Die-Cast Aluminum

Processing & Performance Metrics

  • Flow Capacity Range
    • Approximately 400 kBtu/h to 5,000 kBtu/h, size and application dependent

Installation & Mounting Specifications

  • Mounting Position
    • Horizontal upright (electrical tower up); limited horizontal allowed

Actuation, Valve & Motion Control Specifications

  • Valve Pattern
    • Straight-through, non-offset
  • Opening Time
    • Rapid opening (<6 seconds)
  • Closing Time
    • Fast closing (≤2 seconds on power failure)
  • Valve Type
    • Two‑stage, solenoid‑operated diaphragm gas valves with pressure regulation

Applications & Compatibility

  • Applications
    • Boilers, unit heaters, duct furnaces, makeup‑air units, rooftop heaters, ovens, incinerators, and commercial/industrial burners

Dimensions & Size Specifications

  • Pipe Size
    • 1 in, 1-1/4 in, 1-1/2 in NPT

Standards & Certifications

  • Approvals
    • File MH1639, Guide YIOZ, ANSI Z21.21 Compliance Valve leak test and allowable leakage rates

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, LPG

Overview

  • Models
    • V4944N1086, V4944N1094, V4944N1102

Environmental Conditions

  • Ambient Temperature Range
    • -40 to +150 deg F (-40 to +66 deg C)

Fluid/Media/Component Temperatures

  • Fluid Temperature Range
    • 150 deg F (66 deg C)

Connections & Interfaces

  • Electrical Connections
    • 1/4 in spade terminals
    • Leadwires and conduit cover included

Electrical Specifications

  • Maintenance Interval
    • Periodic leak testing and regulator verification recommended
  • Voltage Rating
    • V4944: 120 VAC, 60 Hz (line‑voltage, dual‑stage control)
    • V8944: 24 VAC (dual‑stage control)

Material Specifications

  • Valve Body Material
    • Die-Cast Aluminum

Processing & Performance Metrics

  • Flow Capacity Range
    • Approximately 400 kBtu/h to 5,000 kBtu/h, size and application dependent

Installation & Mounting Specifications

  • Mounting Position
    • Horizontal upright (electrical tower up); limited horizontal allowed

Actuation, Valve & Motion Control Specifications

  • Valve Pattern
    • Straight-through, non-offset
  • Opening Time
    • Rapid opening (<6 seconds)
  • Closing Time
    • Fast closing (≤2 seconds on power failure)
  • Valve Type
    • Two‑stage, solenoid‑operated diaphragm gas valves with pressure regulation

Applications & Compatibility

  • Applications
    • Boilers, unit heaters, duct furnaces, makeup‑air units, rooftop heaters, ovens, incinerators, and commercial/industrial burners

Dimensions & Size Specifications

  • Pipe Size
    • 1 in, 1-1/4 in, 1-1/2 in NPT

Standards & Certifications

  • Approvals
    • File MH1639, Guide YIOZ, ANSI Z21.21 Compliance Valve leak test and allowable leakage rates

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, LPG
  • Models : V4944N1086, V4944N1094, V4944N1102
  • Ambient Temperature Range : -40 to +150 deg F (-40 to +66 deg C)
  • Fluid Temperature Range : 150 deg F (66 deg C)
  • Electrical Connections : 1/4 in spade terminals|Leadwires and conduit cover included
  • Maintenance Interval : Periodic leak testing and regulator verification recommended
  • Valve Body Material : Die-Cast Aluminum
  • Flow Capacity Range : Approximately 400 kBtu/h to 5,000 kBtu/h, size and application dependent
  • Mounting Position : Horizontal upright (electrical tower up); limited horizontal allowed
  • Voltage Rating : V4944: 120 VAC, 60 Hz (line‑voltage, dual‑stage control)|V8944: 24 VAC (dual‑stage control)
  • Valve Pattern : Straight-through, non-offset
  • Opening Time : Rapid opening (<6 seconds)
  • Closing Time : Fast closing (≤2 seconds on power failure)
  • Applications : Boilers, unit heaters, duct furnaces, makeup‑air units, rooftop heaters, ovens, incinerators, and commercial/industrial burners
  • Valve Type : Two‑stage, solenoid‑operated diaphragm gas valves with pressure regulation
  • Pipe Size : 1 in, 1-1/4 in, 1-1/2 in NPT
  • Approvals : File MH1639, Guide YIOZ, ANSI Z21.21 Compliance Valve leak test and allowable leakage rates
  • Gas Type : Natural Gas, LPG
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
V4944B1018/U
1" VALVE-REPLACMT FOR V4844B1050
V4944B1018/U
1" VALVE-REPLACMT FOR V4844B1050
V4944B1026/U
1-1/4" VALVE, 54" LEADWIRES
V4944B1026/U
1-1/4" VALVE, 54" LEADWIRES
V4944B1034/U
1-1/2",54"LEADWIRES.
V4944B1034/U
1-1/2",54"LEADWIRES.
V4944B1042/U
2"
V4944B1042/U
2"
V4944B1059/U
1" GAS VALVE
V4944B1059/U
1" GAS VALVE
V4944B1075/U
1" VALVE-NPT WITH 1.4 - 4.2" WC LOW FI
V4944B1075/U
1" VALVE-NPT WITH 1.4 - 4.2" WC LOW FI
V4944B1083/U
1-1/4" VALVE-NPT WITH 1.4 - 4.2" WC LO
V4944B1083/U
1-1/4" VALVE-NPT WITH 1.4 - 4.2" WC LO
V4944B1091/U
1-1/2" VALVE-NPT WITH 1.4 - 4.2" WC LO
V4944B1091/U
1-1/2" VALVE-NPT WITH 1.4 - 4.2" WC LO
V4944B1109/U
1" GAS VALVE
V4944B1109/U
1" GAS VALVE
V4944B1125/U
1-1/4" GAS VALVE
V4944B1125/U
1-1/4" GAS VALVE