/content/process/us/en/search.html

residential medium pressure regulators

1800C Service Regulator

A medium pressure regulator for residential, light commercial, and small industrial applications. Inlet pressures up to 125 PSIG (8.6 bar). Sizes 3/4”x3/4”, 3/4”x1”, 3/4”x1-1/4”, 1”x1”, 1”x1-1/4” & 1-1/4” x 1-1/4”. Available with OPSS and or UPSS.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2025-09-25T00:00:00Z
Service & Support Discontinuation Date: 2027-09-25T00:00:00Z
The 1800C regulator with full capacity internal relief valve. C-HC version giving high capacity. Body variants 90 Degree (Right Angle), 180 Degree (Straight-Flow) or Offset Valve Body. Versions available with OPSS and/or UPSS. Conforms to ANSI Code B109.4-1998, and CGA Service-Type Regulator Specification CAN/CGA-6.18-M95.

Temperature range -20°F to +150°F (-30°C to 65°C).
Outlet pressure range 3.5”WC to 2 PSIG (8.7 - 138 mbar).

It can be mounted in either a vertical or horizontal orientation, is suitable for use with natural gas, air, nitrogen, carbon dioxide, propane vapor, and other non-corrosive gases.
Specifications

Compliance & Standards

  • USSA
    • Universal safety shutoff assembly (OPSO + UPSO)

Safety Features

  • Overpressure Shut‑off (OPSO)
    • Overpressure Shutoff (optional)
  • Underpressure Shutoff (UPSO)
    • Underpressure shutoff (optional)

Operating Conditions

  • Operating Temperature Range
    • -20 to +150 deg F (-30 to 65 deg C)
  • Gas Type
    • Natural Gas, Air, Nitrogen, Carbon Dioxide, Propane Vapor, Non‑Corrosive Gases

Performance

  • Outlet Pressure Range
    • 3.5 in WC to 2 psig
  • Inlet Pressure Range
    • Up to 150 psig, Normal - 125 psig, Emergency - 175 psig
  • Response Time
    • Less than 1 second (USSA)
  • Service Life
    • Approx. 20‑year average service life (USSA)

Construction

  • Vent Screen Material
    • Stainless Steel, Weather and Bug-Proof
  • Diaphragm Material
    • Buna N (fabric reinforced)
  • Orifice Material
    • Aluminum
  • Body Material
    • Gray Cast Iron (coated)

Connection Options

  • Connection Size
    • 3/4 to 1‑1/4 in inlet/outlet sizes

Capacity

  • Flow Capacity
    • Up to ~4900 SCFH (HC models, depends on inlet/orifice)

General Overview

  • Product Type
    • Industrial pressure regulator
  • Applications
    • Residential, light commercial, small industrial
  • Models
    • 1800C and 1800C‑HC

Installation & Configuration

  • Orientation
    • Horizontal and vertical pipelines

Safety & Compliance

  • Approvals
    • ANSI B109.4-1998, CAN/CGA‑6.18-M95

Compliance & Standards

  • USSA
    • Universal safety shutoff assembly (OPSO + UPSO)

Safety Features

  • Overpressure Shut‑off (OPSO)
    • Overpressure Shutoff (optional)
  • Underpressure Shutoff (UPSO)
    • Underpressure shutoff (optional)

Operating Conditions

  • Operating Temperature Range
    • -20 to +150 deg F (-30 to 65 deg C)
  • Gas Type
    • Natural Gas, Air, Nitrogen, Carbon Dioxide, Propane Vapor, Non‑Corrosive Gases

Performance

  • Outlet Pressure Range
    • 3.5 in WC to 2 psig
  • Inlet Pressure Range
    • Up to 150 psig, Normal - 125 psig, Emergency - 175 psig
  • Response Time
    • Less than 1 second (USSA)
  • Service Life
    • Approx. 20‑year average service life (USSA)

Construction

  • Vent Screen Material
    • Stainless Steel, Weather and Bug-Proof
  • Diaphragm Material
    • Buna N (fabric reinforced)
  • Orifice Material
    • Aluminum
  • Body Material
    • Gray Cast Iron (coated)

Connection Options

  • Connection Size
    • 3/4 to 1‑1/4 in inlet/outlet sizes

Capacity

  • Flow Capacity
    • Up to ~4900 SCFH (HC models, depends on inlet/orifice)

General Overview

  • Product Type
    • Industrial pressure regulator
  • Applications
    • Residential, light commercial, small industrial
  • Models
    • 1800C and 1800C‑HC

Installation & Configuration

  • Orientation
    • Horizontal and vertical pipelines

Safety & Compliance

  • Approvals
    • ANSI B109.4-1998, CAN/CGA‑6.18-M95
  • USSA : Universal safety shutoff assembly (OPSO + UPSO)
  • Overpressure Shut‑off (OPSO) : Overpressure Shutoff (optional)
  • Underpressure Shutoff (UPSO) : Underpressure shutoff (optional)
  • Operating Temperature Range : -20 to +150 deg F (-30 to 65 deg C)
  • Outlet Pressure Range : 3.5 in WC to 2 psig
  • Vent Screen Material : Stainless Steel, Weather and Bug-Proof
  • Inlet Pressure Range : Up to 150 psig, Normal - 125 psig, Emergency - 175 psig
  • Diaphragm Material : Buna N (fabric reinforced)
  • Orifice Material : Aluminum
  • Connection Size : 3/4 to 1‑1/4 in inlet/outlet sizes
  • Response Time : Less than 1 second (USSA)
  • Flow Capacity : Up to ~4900 SCFH (HC models, depends on inlet/orifice)
  • Body Material : Gray Cast Iron (coated)
  • Service Life : Approx. 20‑year average service life (USSA)
  • Product Type : Industrial pressure regulator
  • Applications : Residential, light commercial, small industrial
  • Orientation : Horizontal and vertical pipelines
  • Approvals : ANSI B109.4-1998, CAN/CGA‑6.18-M95
  • Gas Type : Natural Gas, Air, Nitrogen, Carbon Dioxide, Propane Vapor, Non‑Corrosive Gases
  • Models : 1800C and 1800C‑HC
Manuals and Guides
Name
Description
File Size
Date
Size
1800C Regulator Manual
application/pdf 222.32 KB
7/10/2023
222.32 KB
Data Sheet
Name
Description
File Size
Date
Size
1800C Regulator Data Sheet
application/pdf 775.18 KB
7/10/2023
775.18 KB
Name
Description
File Size
Date
Size
1800C Regulator Data Sheet
application/pdf 775.18 KB
7/10/2023
775.18 KB
1800C Regulator Manual
application/pdf 222.32 KB
7/10/2023
222.32 KB
Name
Description
File Size
Date
Size
1800C Regulator Manual
222.32 KB
7/10/2023
1800C Regulator Data Sheet
775.18 KB
7/10/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
70017P089SLP
SPRING 3.5-7.5" 1800C TAN
70017P089SLP
SPRING 3.5-7.5" 1800C TAN
78009P001
DRIVE SCREW, #0X.19
78009P001
DRIVE SCREW, #0X.19
78037P011
O-RING, .94ODX.75ID, BUNA-70
78037P011
O-RING, .94ODX.75ID, BUNA-70
LNG_D35D_1813C
1843C 1 X 1-1/4 SCR. REGULATOR
LNG_D35D_1813C
1843C 1 X 1-1/4 SCR. REGULATOR