/content/process/us/en/search.html

burner control units

Automatic burner control units PFU

For controlling, igniting and monitoring impulse-controlled, modulating or stage-controlled gas burners, for continuous operation with ionization control.

Overview
For controlling, igniting and monitoring impulse-controlled, modulating or stage-controlled gas burners, for continuous operation with ionization control, for intermittent operation with UV control (with UV sensors of type UVS) or as a variant for continuous operation with UV control (with UV sensor UVD 1).

Features & Benefits:
  • Display of the program status, unit parameters and flame signal
  • Diagnosis and adjustment of unit parameters via optical interface, with Manual mode and air valve control
  • PFU 778: for directly ignited burners of unlimited capacity
  • PFU 798: for pilot and main burners of unlimited capacity, both burners can be monitored independently
  • Safety time on start-up: 3, 5 or 10 s
  • Safety time during operation: 1 or 2 s
  • Mains voltage: 115 or 230 V AC, for grounded or ungrounded mains
More Information:
Specifications

Overview

  • Models
    • PFU 760, PFU 780

Operating/Process Temperature Ranges

  • Operating Temperature Range
    • -20 to +60 deg C (-4 to +140 deg F)
    • No condensation allowed

Operating Limits & Resistance

  • Minimum Burner Pause Time
    • 0 to 250 seconds

Control, Safety & Timing Characteristics

  • Start-up Safety Time
    • Adjustable: 3, 5, or 10 seconds

Ignition, Flame & Supervision Specifications

  • Flame Proving Period
    • 0 to 25 s
  • Flame Control
    • UV, ionization, or temperature (high-temp version)

Dimensions & Length Specifications

  • Sensor Cable Length
    • Max. 100 m

Control, Software & User Interface Specifications

  • Software Interface
    • BCSoft (via optical interface)
  • Display Type
    • 2-digit 7-segment display for program status and flame signal

Communication & Interfaces

  • Fieldbus Interface
    • PROFIBUS DP via PFA 700

Control, Logic & System Behavior

  • Start-up Attempts
    • 1 to 4
  • Restart Attempts
    • Up to 3 (configurable)

Air & Combustion Air Specifications

  • Air Valve Control
    • Integrated (PFU..L variant)

Environmental Conditions

  • Enclosure Rating
    • IP00 (IP20 when installed in module subrack)

Electrical Specifications

  • Sensor Voltage
    • ~230 V AC
  • Mains Voltage
    • PFU..N: 110/120 VAC
    • PFU..T: 220/240 VAC

Operating Limits, Durability & Lifecycle

  • Altitude Limit
    • < 2000 m AMSL

Applications & Compatibility

  • Applications
    • PFU 760: Directly ignited burners; intermittent or continuous operation
    • PFU 780: Pilot + main burners, intermittent or continuous operation

Control, Logic & Functional Behavior

  • Manual Mode
    • Available for commissioning and diagnostics

Dimensions & Weight

  • Dimensions
    • 133.4 mm H x 40.6 mm W

Standards & Certifications

  • Approvals
    • SIL 3 (EN 61508), EN 298:2012, FM Approved PFU..T variant only; NFPA 86 Compliant, AGA Approved, UKCA Certified, Eurasian Customs Union

Overview

  • Models
    • PFU 760, PFU 780

Operating/Process Temperature Ranges

  • Operating Temperature Range
    • -20 to +60 deg C (-4 to +140 deg F)
    • No condensation allowed

Operating Limits & Resistance

  • Minimum Burner Pause Time
    • 0 to 250 seconds

Control, Safety & Timing Characteristics

  • Start-up Safety Time
    • Adjustable: 3, 5, or 10 seconds

Ignition, Flame & Supervision Specifications

  • Flame Proving Period
    • 0 to 25 s
  • Flame Control
    • UV, ionization, or temperature (high-temp version)

Dimensions & Length Specifications

  • Sensor Cable Length
    • Max. 100 m

Control, Software & User Interface Specifications

  • Software Interface
    • BCSoft (via optical interface)
  • Display Type
    • 2-digit 7-segment display for program status and flame signal

Communication & Interfaces

  • Fieldbus Interface
    • PROFIBUS DP via PFA 700

Control, Logic & System Behavior

  • Start-up Attempts
    • 1 to 4
  • Restart Attempts
    • Up to 3 (configurable)

Air & Combustion Air Specifications

  • Air Valve Control
    • Integrated (PFU..L variant)

Environmental Conditions

  • Enclosure Rating
    • IP00 (IP20 when installed in module subrack)

Electrical Specifications

  • Sensor Voltage
    • ~230 V AC
  • Mains Voltage
    • PFU..N: 110/120 VAC
    • PFU..T: 220/240 VAC

Operating Limits, Durability & Lifecycle

  • Altitude Limit
    • < 2000 m AMSL

Applications & Compatibility

  • Applications
    • PFU 760: Directly ignited burners; intermittent or continuous operation
    • PFU 780: Pilot + main burners, intermittent or continuous operation

Control, Logic & Functional Behavior

  • Manual Mode
    • Available for commissioning and diagnostics

Dimensions & Weight

  • Dimensions
    • 133.4 mm H x 40.6 mm W

Standards & Certifications

  • Approvals
    • SIL 3 (EN 61508), EN 298:2012, FM Approved PFU..T variant only; NFPA 86 Compliant, AGA Approved, UKCA Certified, Eurasian Customs Union
  • Models : PFU 760, PFU 780
  • Operating Temperature Range : -20 to +60 deg C (-4 to +140 deg F)|No condensation allowed
  • Minimum Burner Pause Time : 0 to 250 seconds
  • Start-up Safety Time : Adjustable: 3, 5, or 10 seconds
  • Flame Proving Period : 0 to 25 s
  • Sensor Cable Length : Max. 100 m
  • Software Interface : BCSoft (via optical interface)
  • Fieldbus Interface : PROFIBUS DP via PFA 700
  • Start-up Attempts : 1 to 4
  • Air Valve Control : Integrated (PFU..L variant)
  • Restart Attempts : Up to 3 (configurable)
  • Enclosure Rating : IP00 (IP20 when installed in module subrack)
  • Sensor Voltage : ~230 V AC
  • Altitude Limit : < 2000 m AMSL
  • Mains Voltage : PFU..N: 110/120 VAC|PFU..T: 220/240 VAC
  • Flame Control : UV, ionization, or temperature (high-temp version)
  • Display Type : 2-digit 7-segment display for program status and flame signal
  • Applications : PFU 760: Directly ignited burners; intermittent or continuous operation|PFU 780: Pilot + main burners, intermittent or continuous operation
  • Manual Mode : Available for commissioning and diagnostics
  • Dimensions : 133.4 mm H x 40.6 mm W
  • Approvals : SIL 3 (EN 61508), EN 298:2012, FM Approved PFU..T variant only; NFPA 86 Compliant, AGA Approved, UKCA Certified, Eurasian Customs Union
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
88650807
PFU 760LT
88650807
PFU 760LT
KS88650271
PFU760LTK1
KS88650271
PFU760LTK1
KS88650272
PFU760LTD
KS88650272
PFU760LTD
KS88650273
PFU760LT
KS88650273
PFU760LT
KS88650274
PFU760LT
KS88650274
PFU760LT
KS88650275
PFU760LT
KS88650275
PFU760LT
KS88650276
PFU760LT
KS88650276
PFU760LT
KS88650277
PFU760LT
KS88650277
PFU760LT
KS88650278
PFU760LT
KS88650278
PFU760LT
KS88650279
PFU780LT
KS88650279
PFU780LT