/content/process/us/en/search.html

burner control units

BCU 4 (Next Generation)

NEXT-GENERATION BURNER CONTROL UNIT: All-in-one modular solutions for industrial multi-burner applications that can be programmed for a wide variety of applications, simplifying device engineering, installation and start-up.

Overview
For controlling, igniting and monitoring impulse-controlled, modulating-controlled or stage-controlled gas burners. The burner control unit BCU® unites the functionally interrelated components of automatic burner control unit, ignition transformer, Automatic/Manual mode changeover and display of operating and fault statuses in a compact metal housing. It is used near the burner to be monitored. Display of the program status, unit parameters and flame signal. Diagnosis and adjustment of unit parameters via an optical interface. BCU 46x/480..Dx for high temperature operation. EU certified for intermittent and continuous operation, certified for systems up to SIL 3 (compliant with PL e), FM and EAC approved. Further approvals (CSA and AGA) in preparation.

Features & benefits
  • 4-digit 7-segment display
  • Parameter Chip Card for easy replacement
  • Additional valve outputs
  • Capacity control optimized for high numbers of operating cycles
  • Power module with wear parts can be replaced
  • Air valve control with semi-conductor output (BCU 46x/480..F3)
  • High temperature operation with menox® functionality
  • Valve proving system (BCU 4xx..C1)
  • Fail-safe bus communication within the protective system (FCU 500 – BCU 4xx) in preparation
  • Optional inputs
Specifications

Operating Limits, Durability & Lifecycle

  • Altitude Limit
    • < 2000 m AMSL

Control, Software & User Interface Specifications

  • Software Interface
    • BCSoft (Windows-based engineering tool)
  • Display Type
    • 4-digit 7-segment LED display

Control, Logic & Functional Behavior

  • Operation Modes
    • BCU 480/BCU 460: Intermittent and continuous, BCU 465: Intermittent and continuous + flameless mode

Overview

  • Models
    • BCU 460, BCU 465, BCU 480

Maximum/Minimum Temperature Limits

  • High-Temperature Operation
    • Yes (>750 deg C)

Ignition, Flame & Supervision Specifications

  • Flame Control
    • BCU 480/BCU 460: UV sensor (UVS/UVC), ionization, or temperature-based (HT mode), BCU 465: Intermittent and continuous + flameless mode

Communication & Interfaces

  • Fieldbus Communication
    • PROFIBUS, PROFINET, EtherNet/IP, Modbus TCP via BCM 400 module

Environmental Conditions

  • Enclosure Rating
    • IP20 (BCM module)
  • Ambient Temperature Range
    • -20 to +70 deg C (-4 to +158 deg F)
    • No condensation allowed

Applications & Compatibility

  • Compatible Burner Types
    • Single-stage, Two-stage, Modulating, Pilot/main, Flameless Operation Burners
  • Applications
    • BCU 480: Multi‑burner, pilot + main burner, industrial furnaces
    • BCU 460: General industrial burners
    • BCU 465: High‑velocity burners, Low‑NOx flameless combustion

Standards & Certifications

  • Approvals
    • SIL 3 Capability per EN 61508, PL e per ISO 13849, EU Directives: LVD 2014/35/EU, EMC 2014/30/EU, GAR 2016/426, EN 13611, EN 1854 Compliance, FM Approved (FM 7610), ANSI/CSA, UKCA (460/465), Eurasian Customs Union compliance

Operating Limits, Durability & Lifecycle

  • Altitude Limit
    • < 2000 m AMSL

Control, Software & User Interface Specifications

  • Software Interface
    • BCSoft (Windows-based engineering tool)
  • Display Type
    • 4-digit 7-segment LED display

Control, Logic & Functional Behavior

  • Operation Modes
    • BCU 480/BCU 460: Intermittent and continuous, BCU 465: Intermittent and continuous + flameless mode

Overview

  • Models
    • BCU 460, BCU 465, BCU 480

Maximum/Minimum Temperature Limits

  • High-Temperature Operation
    • Yes (>750 deg C)

Ignition, Flame & Supervision Specifications

  • Flame Control
    • BCU 480/BCU 460: UV sensor (UVS/UVC), ionization, or temperature-based (HT mode), BCU 465: Intermittent and continuous + flameless mode

Communication & Interfaces

  • Fieldbus Communication
    • PROFIBUS, PROFINET, EtherNet/IP, Modbus TCP via BCM 400 module

Environmental Conditions

  • Enclosure Rating
    • IP20 (BCM module)
  • Ambient Temperature Range
    • -20 to +70 deg C (-4 to +158 deg F)
    • No condensation allowed

Applications & Compatibility

  • Compatible Burner Types
    • Single-stage, Two-stage, Modulating, Pilot/main, Flameless Operation Burners
  • Applications
    • BCU 480: Multi‑burner, pilot + main burner, industrial furnaces
    • BCU 460: General industrial burners
    • BCU 465: High‑velocity burners, Low‑NOx flameless combustion

Standards & Certifications

  • Approvals
    • SIL 3 Capability per EN 61508, PL e per ISO 13849, EU Directives: LVD 2014/35/EU, EMC 2014/30/EU, GAR 2016/426, EN 13611, EN 1854 Compliance, FM Approved (FM 7610), ANSI/CSA, UKCA (460/465), Eurasian Customs Union compliance
  • Altitude Limit : < 2000 m AMSL
  • Software Interface : BCSoft (Windows-based engineering tool)
  • Operation Modes : BCU 480/BCU 460: Intermittent and continuous, BCU 465: Intermittent and continuous + flameless mode
  • Models : BCU 460, BCU 465, BCU 480
  • High-Temperature Operation : Yes (>750 deg C)
  • Flame Control : BCU 480/BCU 460: UV sensor (UVS/UVC), ionization, or temperature-based (HT mode), BCU 465: Intermittent and continuous + flameless mode
  • Fieldbus Communication : PROFIBUS, PROFINET, EtherNet/IP, Modbus TCP via BCM 400 module
  • Enclosure Rating : IP20 (BCM module)
  • Display Type : 4-digit 7-segment LED display
  • Compatible Burner Types : Single-stage, Two-stage, Modulating, Pilot/main, Flameless Operation Burners
  • Approvals : SIL 3 Capability per EN 61508, PL e per ISO 13849, EU Directives: LVD 2014/35/EU, EMC 2014/30/EU, GAR 2016/426, EN 13611, EN 1854 Compliance, FM Approved (FM 7610), ANSI/CSA, UKCA (460/465), Eurasian Customs Union compliance
  • Applications : BCU 480: Multi‑burner, pilot + main burner, industrial furnaces|BCU 460: General industrial burners|BCU 465: High‑velocity burners, Low‑NOx flameless combustion
  • Ambient Temperature Range : -20 to +70 deg C (-4 to +158 deg F)|No condensation allowed
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS22804014
Insulation 3-A -casing flue ga
KS22804014
Insulation 3-A -casing flue ga
KS74960689
Ventilanschlusskabel TC /B
KS74960689
Ventilanschlusskabel TC /B
KS74966057
Leistungsmodul BCU 4series Q F0 E1 O0 -
KS74966057
Leistungsmodul BCU 4series Q F0 E1 O0 -
KS74966073
Leistungsmodul BCU 4series Q F3 E0 O0 -
KS74966073
Leistungsmodul BCU 4series Q F3 E0 O0 -
KS74966081
Leistungsmodul LM400 Q F3 E1 O0 -
KS74966081
Leistungsmodul LM400 Q F3 E1 O0 -
KS88610001
BCU460 3/2WGBS2B1/1
KS88610001
BCU460 3/2WGBS2B1/1
KS88610002
BCU465 5/1LW3GBS3AB1/1
KS88610002
BCU465 5/1LW3GBS3AB1/1
KS88610003
CTLR,BRNR,BCU 460 3/1LW3GBB1/1
KS88610003
CTLR,BRNR,BCU 460 3/1LW3GBB1/1
KS88610004
BCU460-3/1LW3GBS2B1/1
KS88610004
BCU460-3/1LW3GBS2B1/1
KS88610005
BRNR CTRL BCU460 3/1LW3GB
KS88610005
BRNR CTRL BCU460 3/1LW3GB