/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

burner control units

SOLA Boiler Control Unit

Compact boiler control unit for up to fifteen different control functions in one device.

Overview
SOLA Hydronic boiler control system that provides heat control, flame supervision, circulation pump control, fan control, boiler control and electric ignition function. The SOLA R7910A Hydronic or SOLA R7911 Steam Boiler Control integrates up to fifteen control functions into a single compact device.

Features & Benefits:
  • Reduced installation, wiring and maintenance, along with features such as setback, outdoor reset and fan and burner modulation save money and reduce the carbon footprint of the boiler application
  • Features such as flame safeguard, pump control, on-board igniter, central heating/domestic hot water high limits, PID load control and operating controls, unlock the door to programming flexibility
  • For flexible integrated boiler control SOLA is the most optimal integrated and compact solution for any hydronic and steam boiler application.
Specifications

Standards & Certifications

  • Approvals
    • UL 353: Certified as a Limit Rated Device (with 10K dual element NTC sensors), UL 372: Certified as Primary Safety Control, cUL: Component Recognized (File No. MP268), CSD-1 Acceptable, Section CF-300: Primary Safety Control, Section CW-400: Temperature Operation Control, Section CW-400: Temperature High Limit Control, FCC Part 15, Class B: Emissions compliance

Storage/Transport Temperatures

  • Storage/Shipping Temperature
    • -40 to 150 deg F (-40 to 66 deg C)

Measurement, Accuracy & Sensing

  • Sensor Type
    • NTC 10KΩ or 12KΩ at 77 deg F (25 deg C)

Mechanical & Hardware Characteristics

  • Pump Outputs
    • 3 outputs, 5 programmable features

Electrical Specifications

  • Power Supply
    • 24 VAC (20 to 30 VAC, 60 Hz ±5%)

Operating/Process Temperature Ranges

  • Operating Temperature Range
    • -4 to 150 deg F (-20 to 66 deg C)

Control, Logic & Functional Behavior

  • Modulation Output
    • PWM, 4 to 20 mA, 0 to 10 V

Overview

  • Models
    • R7910A SOLA HC (Hydronic Control), R7911 SOLA SC (Steam Control)

Environmental Conditions

  • Humidity Range
    • Up to 95% RH, non-condensing at 104 deg F for 14 days
  • Enclosure Rating
    • NEMA 1/IP40

Ignition, Flame & Supervision Specifications

  • Flame Signal Test
    • 0 to 15 V range, 0.8 V indicates flame
  • Flame Detection
    • Flame rod or UV

Alarms, Diagnostics & Monitoring

  • Fault History
    • 15-item lockout and alert history

Combustion Air, Blower & Emissions Specifications

  • Fan Control
    • PWM-driven DC fan

Inputs, Outputs & Interface Signals

  • Display Interface
    • S7999B, S7999C, S7910A

Communication & Interfaces

  • Communication
    • RS485 ModBus, ECOM

Standards & Certifications

  • Approvals
    • UL 353: Certified as a Limit Rated Device (with 10K dual element NTC sensors), UL 372: Certified as Primary Safety Control, cUL: Component Recognized (File No. MP268), CSD-1 Acceptable, Section CF-300: Primary Safety Control, Section CW-400: Temperature Operation Control, Section CW-400: Temperature High Limit Control, FCC Part 15, Class B: Emissions compliance

Storage/Transport Temperatures

  • Storage/Shipping Temperature
    • -40 to 150 deg F (-40 to 66 deg C)

Measurement, Accuracy & Sensing

  • Sensor Type
    • NTC 10KΩ or 12KΩ at 77 deg F (25 deg C)

Mechanical & Hardware Characteristics

  • Pump Outputs
    • 3 outputs, 5 programmable features

Electrical Specifications

  • Power Supply
    • 24 VAC (20 to 30 VAC, 60 Hz ±5%)

Operating/Process Temperature Ranges

  • Operating Temperature Range
    • -4 to 150 deg F (-20 to 66 deg C)

Control, Logic & Functional Behavior

  • Modulation Output
    • PWM, 4 to 20 mA, 0 to 10 V

Overview

  • Models
    • R7910A SOLA HC (Hydronic Control), R7911 SOLA SC (Steam Control)

Environmental Conditions

  • Humidity Range
    • Up to 95% RH, non-condensing at 104 deg F for 14 days
  • Enclosure Rating
    • NEMA 1/IP40

Ignition, Flame & Supervision Specifications

  • Flame Signal Test
    • 0 to 15 V range, 0.8 V indicates flame
  • Flame Detection
    • Flame rod or UV

Alarms, Diagnostics & Monitoring

  • Fault History
    • 15-item lockout and alert history

Combustion Air, Blower & Emissions Specifications

  • Fan Control
    • PWM-driven DC fan

Inputs, Outputs & Interface Signals

  • Display Interface
    • S7999B, S7999C, S7910A

Communication & Interfaces

  • Communication
    • RS485 ModBus, ECOM
  • Approvals : UL 353: Certified as a Limit Rated Device (with 10K dual element NTC sensors), UL 372: Certified as Primary Safety Control, cUL: Component Recognized (File No. MP268), CSD-1 Acceptable, Section CF-300: Primary Safety Control, Section CW-400: Temperature Operation Control, Section CW-400: Temperature High Limit Control, FCC Part 15, Class B: Emissions compliance
  • Storage/Shipping Temperature : -40 to 150 deg F (-40 to 66 deg C)
  • Sensor Type : NTC 10KΩ or 12KΩ at 77 deg F (25 deg C)
  • Pump Outputs : 3 outputs, 5 programmable features
  • Power Supply : 24 VAC (20 to 30 VAC, 60 Hz ±5%)
  • Operating Temperature Range : -4 to 150 deg F (-20 to 66 deg C)
  • Modulation Output : PWM, 4 to 20 mA, 0 to 10 V
  • Models : R7910A SOLA HC (Hydronic Control), R7911 SOLA SC (Steam Control)
  • Humidity Range : Up to 95% RH, non-condensing at 104 deg F for 14 days
  • Flame Signal Test : 0 to 15 V range, 0.8 V indicates flame
  • Flame Detection : Flame rod or UV
  • Fault History : 15-item lockout and alert history
  • Fan Control : PWM-driven DC fan
  • Enclosure Rating : NEMA 1/IP40
  • Display Interface : S7999B, S7999C, S7910A
  • Communication : RS485 ModBus, ECOM
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
32003971-002/U
SENSOR WITH 6 INCH LEADWIRES
32003971-002/U
SENSOR WITH 6 INCH LEADWIRES
32003971-003/U
OTC AND HEADER SENSOR KIT
32003971-003/U
OTC AND HEADER SENSOR KIT
32006512-006/B
NAMEPLATE LABEL
32006512-006/B
NAMEPLATE LABEL
50001464-006/U
SENSOR WITH 6 INCH LEADWIRES AND FEMALE
50001464-006/U
SENSOR WITH 6 INCH LEADWIRES AND FEMALE
50001464-007/U
SENSOR WITH 42 INCH LEADWIRES WITH END S
50001464-007/U
SENSOR WITH 42 INCH LEADWIRES WITH END S
50024861-334
INDUCTOR
50024861-334
INDUCTOR
50032893-001/U
BAG ASSEMBLY
50032893-001/U
BAG ASSEMBLY
50057608-003
IC MCU ARM 64KB 324TFBGA
50057608-003
IC MCU ARM 64KB 324TFBGA
50061545-002
LCD DISPLAY - 7INCH 800X480 24BIT COLOR
50061545-002
LCD DISPLAY - 7INCH 800X480 24BIT COLOR
50063482-001/X
BAG ASSEMBLY
50063482-001/X
BAG ASSEMBLY