/content/process/us/en/search.html

flame detectors

UV sensor

UV sensors for monitoring gas burners in intermittent operation in conjunction with flame detectors or automatic burner control units, EU certified in conjunction with Kromschröder automatic burner control units.

Overview
UV sensors for monitoring gas burners in intermittent operation in conjunction with flame detectors or automatic burner control units, EU certified in conjunction with Kromschröder automatic burner control units.

More Information:
Specifications

Overview

  • Models
    • UVS 5, UVS 10

Storage/Transport Temperatures

  • Storage Temperature Range
    • -40 to +80 deg C (-40 to +176 deg F)

Environmental Conditions

  • Ambient Temperature Range
    • -40 to +80 deg C (-40 to +176 deg F)
  • Enclosure Rating
    • UVS 5 (IP40/IP54 (NEMA 3)), UVS 10 (IP65)

Air & Combustion Air Specifications

  • Cooling/Purge Air Option
    • UVS 5 (Not specified), UVS 10 (Yes, via cooling air adapter and nozzle options)

Electrical Specifications

  • Operating Voltage Range
    • 220/240 VAC (supplied by burner control unit)

Ignition, Flame & Supervision Specifications

  • Distance to Flame
    • UVS 5 (Max. 400 mm (16 in)), UVS 10 (300-400 mm (12-16 in); with lens: 600-1200 mm (23-47 in))
  • UV Tube Lifetime
    • Approximately 10,000 operating hours

Installation & Mounting Specifications

  • Mounting Options
    • UVS 5 (Bracket attached to burner), UVS 10 (Adapter with quartz glass heat guard on 1/2 in viewing tube)

Measurement & Sensing Characteristics

  • Detection Method
    • Max sensitivity: 210 nm ±10 nm
    • UV tube R16388, spectral range: 185 to 280 nm

Dimensions & Size Specifications

  • Cable Gland Size
    • M20 for 7 to 13 mm cable diameter

Inputs, Outputs & Signal Interfaces

  • Signal Output
    • DC signal, min. 1 μA

Standards & Certifications

  • Approvals
    • CE Certified, Eurasian Customs Union, REACH Regulation No. 1907/2006, China RoHS

Overview

  • Models
    • UVS 5, UVS 10

Storage/Transport Temperatures

  • Storage Temperature Range
    • -40 to +80 deg C (-40 to +176 deg F)

Environmental Conditions

  • Ambient Temperature Range
    • -40 to +80 deg C (-40 to +176 deg F)
  • Enclosure Rating
    • UVS 5 (IP40/IP54 (NEMA 3)), UVS 10 (IP65)

Air & Combustion Air Specifications

  • Cooling/Purge Air Option
    • UVS 5 (Not specified), UVS 10 (Yes, via cooling air adapter and nozzle options)

Electrical Specifications

  • Operating Voltage Range
    • 220/240 VAC (supplied by burner control unit)

Ignition, Flame & Supervision Specifications

  • Distance to Flame
    • UVS 5 (Max. 400 mm (16 in)), UVS 10 (300-400 mm (12-16 in); with lens: 600-1200 mm (23-47 in))
  • UV Tube Lifetime
    • Approximately 10,000 operating hours

Installation & Mounting Specifications

  • Mounting Options
    • UVS 5 (Bracket attached to burner), UVS 10 (Adapter with quartz glass heat guard on 1/2 in viewing tube)

Measurement & Sensing Characteristics

  • Detection Method
    • Max sensitivity: 210 nm ±10 nm
    • UV tube R16388, spectral range: 185 to 280 nm

Dimensions & Size Specifications

  • Cable Gland Size
    • M20 for 7 to 13 mm cable diameter

Inputs, Outputs & Signal Interfaces

  • Signal Output
    • DC signal, min. 1 μA

Standards & Certifications

  • Approvals
    • CE Certified, Eurasian Customs Union, REACH Regulation No. 1907/2006, China RoHS
  • Models : UVS 5, UVS 10
  • Storage Temperature Range : -40 to +80 deg C (-40 to +176 deg F)
  • Ambient Temperature Range : -40 to +80 deg C (-40 to +176 deg F)
  • Cooling/Purge Air Option : UVS 5 (Not specified), UVS 10 (Yes, via cooling air adapter and nozzle options)
  • Operating Voltage Range : 220/240 VAC (supplied by burner control unit)
  • Distance to Flame : UVS 5 (Max. 400 mm (16 in)), UVS 10 (300-400 mm (12-16 in); with lens: 600-1200 mm (23-47 in))
  • UV Tube Lifetime : Approximately 10,000 operating hours
  • Mounting Options : UVS 5 (Bracket attached to burner), UVS 10 (Adapter with quartz glass heat guard on 1/2 in viewing tube)
  • Enclosure Rating : UVS 5 (IP40/IP54 (NEMA 3)), UVS 10 (IP65)
  • Detection Method : Max sensitivity: 210 nm ±10 nm|UV tube R16388, spectral range: 185 to 280 nm
  • Cable Gland Size : M20 for 7 to 13 mm cable diameter
  • Signal Output : DC signal, min. 1 μA
  • Approvals : CE Certified, Eurasian Customs Union, REACH Regulation No. 1907/2006, China RoHS
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS74927869
Assembly Set f.UVS BR 80 L535 R1/2
KS74927869
Assembly Set f.UVS BR 80 L535 R1/2
KS74960611
LINSE MIT DICHTUNG (UVS10)
KS74960611
LINSE MIT DICHTUNG (UVS10)
KS74960612
QUARZGLASSCHEIBE MIT DICHTUNG (UVS10)
KS74960612
QUARZGLASSCHEIBE MIT DICHTUNG (UVS10)
KS74960615
ADAPTER UVS1 MIT QUARZGLAS
KS74960615
ADAPTER UVS1 MIT QUARZGLAS
KS84333010
UVS 5
KS84333010
UVS 5