flame detectors
UVC, UVD
UV flame detector UVC 1/UV sensor for continuous operation UVD for monitoring gas burners for intermittent or continuous operation in conjunction with burner control units BCU..U or PFU..U.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
More Information:
Dimensions & Length Specifications
- Cable Length to Burner Control
- 2 to 100 m
Standards & Certifications
- Safety Class/Pollution Degree
- Class 1/Internal: 2, External: 4
- Approvals
- CE, GAR, LVD, EMC, UL, FM, AGA, Eurasian CU, China RoHS2, SIL3, PL e
Pressure Specifications
- Maximum Cooling Air Pressure
- 1.5 bar
Storage/Transport Temperatures
- Storage Temperature Range
- -20 to +60 deg C (-4 to +140 deg F)
Environmental Conditions
- Ambient Temperature Range
- -20 to +80 deg C (-4 to +176 deg F)
- Enclosure Rating
- IP65
- Humidity Range
- 5 to 95% RH (non-condensing)
Electrical Specifications
- Operating Voltage Range
- 100 to 230 VAC, -15/+10%, 50/60 Hz
Control, Safety & Timing Characteristics
- Switch-off Threshold
- Adjustable from 20% to 80% (default: 20%) via BCSoft
Control, Logic & System Behavior
- Self-Check Mechanism
- Integrated shutter test every minute
Ignition, Flame & Supervision Specifications
- Terminal Wire Range
- 0.5 to 1.5 mm² (AWG 26 to AWG 16)
- Distance to Flame
- 300 to 400 mm
- UV Tube Lifetime
- 10,000 operating hours
Measurement & Sensing Characteristics
- Detection Method
- UV-C radiation (190 to 270 nm), max sensitivity at 210 nm ± 10 nm
Dimensions & Size Specifications
- Cable Gland Size
- M20 (for 7-13 mm cable diameter)
Inputs, Outputs & Signal Interfaces
- Signal Output
- 5 to 25 μA (active flame); < 1 μA (no flame)
Processing & Performance Metrics
- Service Life
- 10 years after production
Measurement, Accuracy & Sensing
- Sensor Type
- UV tube R16388
Dimensions & Length Specifications
- Cable Length to Burner Control
- 2 to 100 m
Standards & Certifications
- Safety Class/Pollution Degree
- Class 1/Internal: 2, External: 4
- Approvals
- CE, GAR, LVD, EMC, UL, FM, AGA, Eurasian CU, China RoHS2, SIL3, PL e
Pressure Specifications
- Maximum Cooling Air Pressure
- 1.5 bar
Storage/Transport Temperatures
- Storage Temperature Range
- -20 to +60 deg C (-4 to +140 deg F)
Environmental Conditions
- Ambient Temperature Range
- -20 to +80 deg C (-4 to +176 deg F)
- Enclosure Rating
- IP65
- Humidity Range
- 5 to 95% RH (non-condensing)
Electrical Specifications
- Operating Voltage Range
- 100 to 230 VAC, -15/+10%, 50/60 Hz
Control, Safety & Timing Characteristics
- Switch-off Threshold
- Adjustable from 20% to 80% (default: 20%) via BCSoft
Control, Logic & System Behavior
- Self-Check Mechanism
- Integrated shutter test every minute
Ignition, Flame & Supervision Specifications
- Terminal Wire Range
- 0.5 to 1.5 mm² (AWG 26 to AWG 16)
- Distance to Flame
- 300 to 400 mm
- UV Tube Lifetime
- 10,000 operating hours
Measurement & Sensing Characteristics
- Detection Method
- UV-C radiation (190 to 270 nm), max sensitivity at 210 nm ± 10 nm
Dimensions & Size Specifications
- Cable Gland Size
- M20 (for 7-13 mm cable diameter)
Inputs, Outputs & Signal Interfaces
- Signal Output
- 5 to 25 μA (active flame); < 1 μA (no flame)
Processing & Performance Metrics
- Service Life
- 10 years after production
Measurement, Accuracy & Sensing
- Sensor Type
- UV tube R16388
- Cable Length to Burner Control : 2 to 100 m
- Safety Class/Pollution Degree : Class 1/Internal: 2, External: 4
- Maximum Cooling Air Pressure : 1.5 bar
- Storage Temperature Range : -20 to +60 deg C (-4 to +140 deg F)
- Ambient Temperature Range : -20 to +80 deg C (-4 to +176 deg F)
- Operating Voltage Range : 100 to 230 VAC, -15/+10%, 50/60 Hz
- Switch-off Threshold : Adjustable from 20% to 80% (default: 20%) via BCSoft
- Self-Check Mechanism : Integrated shutter test every minute
- Terminal Wire Range : 0.5 to 1.5 mm² (AWG 26 to AWG 16)
- Distance to Flame : 300 to 400 mm
- UV Tube Lifetime : 10,000 operating hours
- Enclosure Rating : IP65
- Detection Method : UV-C radiation (190 to 270 nm), max sensitivity at 210 nm ± 10 nm
- Cable Gland Size : M20 (for 7-13 mm cable diameter)
- Humidity Range : 5 to 95% RH (non-condensing)
- Signal Output : 5 to 25 μA (active flame); < 1 μA (no flame)
- Service Life : 10 years after production
- Sensor Type : UV tube R16388
- Approvals : CE, GAR, LVD, EMC, UL, FM, AGA, Eurasian CU, China RoHS2, SIL3, PL e
Filters
Please sign in to view part numbers available for purchase based on your account Sign In