ignition components
Ignition and sensing electrodes FE, FZE
Electrodes for ignition and monitoring of gas burners, made of Kanthal A1, insulated or bare, with electrode holder.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Length: 300 to 1000 mm
- Angular or straight electrode plugs, interference suppression possible
- Diameter: 4 or 6 mm
Material Specifications
- Electrode Materials
- Heating conductor quality
Dimensions & Length Specifications
- Electrode Length
- FE: 200 mm (with insulator), FZE: 300, 400, 500, 600 mm (with or without insulator; other lengths on request)
Material Specifications
- Electrode Materials
- Heating conductor quality
Dimensions & Length Specifications
- Electrode Length
- FE: 200 mm (with insulator), FZE: 300, 400, 500, 600 mm (with or without insulator; other lengths on request)
- Electrode Materials : Heating conductor quality
- Electrode Length : FE: 200 mm (with insulator), FZE: 300, 400, 500, 600 mm (with or without insulator; other lengths on request)
Filters
Please sign in to view part numbers available for purchase based on your account Sign In