/content/process/us/en/search.html

industrial flame monitoring ifm

Gas Igniters GHE

Continuous operation, high energy spark Ignitor to directly ignite all gasseous fuels for smaller 1-3MMBtu/Hr Capacity.

Overview
Designed for continuous operation, GHE igniters are non-fouling, inextinguishable, high-energy igniters. The self-cleaning igniter spark tip reliably ignites fuels regardless of accumulated hardened oil and debris on the tip. Three stage ignition and internal mix technology allow for consistent operation, which overcomes problems associated with external mix that are ambient temperature dependent. GHE igniters are the ideal choice for high energy output and reliable ignition.​

Features & Benefits:
  • GHE gas igniter system consists of a custom length igniter system, power pack and interconnecting HT cable
  • Multi stage ignition and stainless steel pilot nozzle
  • Self cleaning spark tip will work with accumulated hardened oil and other debris accumulated on tip
  • GHE1-3 has flanged connection and GHE2-5 has quick disconnect or flanged connection
  • Quick disconnect for HT line
  • Optional NEMA 12, 4, or 4X cabinet available for power pack
  • Power pack is available in 110 or 220 VAC input
  • Optional optical flame monitoring​
Specifications

Dimensions & Size Specifications

  • Nominal Outer Diameter
    • 2-7/8 in OD (standard), 1-7/8 in OD (High Energy only)

Ignition, Flame & Supervision Specifications

  • Multi-Stage Ignition
    • Class 1, Class 2, or Class 3 ignition
  • Flame Detection
    • Flame rod, optical detectors, or fiber optics
  • Ignition Type
    • High Energy (12 Joule), High Tension (10,000 Volt Output)

Dimensions & Length Specifications

  • Ignitor Length
    • 2 to 10 feet (in 1-foot increments)

Processing & Performance Metrics

  • Capacity Range
    • 250,000 to 10,000,000 BTU/hr (70 to 2900 kW)

Product Overview & Classification

  • Construction
    • Stainless Steel Pilot Nozzle

Applications & Compatibility

  • Applications
    • For Flare Stacks, H₂S and Pressure Vessels, Tall Gas Incinerators, Heaters, Power Boilers; For Gaseous fuels, Liquid fuels, Solid fuels (for light-off and warm-up), Main flame support

Control, Logic & System Behavior

  • Pulse Rate
    • 3 to 5 pulses per second (High Energy)

Dimensions & Size Specifications

  • Nominal Outer Diameter
    • 2-7/8 in OD (standard), 1-7/8 in OD (High Energy only)

Ignition, Flame & Supervision Specifications

  • Multi-Stage Ignition
    • Class 1, Class 2, or Class 3 ignition
  • Flame Detection
    • Flame rod, optical detectors, or fiber optics
  • Ignition Type
    • High Energy (12 Joule), High Tension (10,000 Volt Output)

Dimensions & Length Specifications

  • Ignitor Length
    • 2 to 10 feet (in 1-foot increments)

Processing & Performance Metrics

  • Capacity Range
    • 250,000 to 10,000,000 BTU/hr (70 to 2900 kW)

Product Overview & Classification

  • Construction
    • Stainless Steel Pilot Nozzle

Applications & Compatibility

  • Applications
    • For Flare Stacks, H₂S and Pressure Vessels, Tall Gas Incinerators, Heaters, Power Boilers; For Gaseous fuels, Liquid fuels, Solid fuels (for light-off and warm-up), Main flame support

Control, Logic & System Behavior

  • Pulse Rate
    • 3 to 5 pulses per second (High Energy)
  • Nominal Outer Diameter : 2-7/8 in OD (standard), 1-7/8 in OD (High Energy only)
  • Multi-Stage Ignition : Class 1, Class 2, or Class 3 ignition
  • Flame Detection : Flame rod, optical detectors, or fiber optics
  • Ignitor Length : 2 to 10 feet (in 1-foot increments)
  • Capacity Range : 250,000 to 10,000,000 BTU/hr (70 to 2900 kW)
  • Ignition Type : High Energy (12 Joule), High Tension (10,000 Volt Output)
  • Construction : Stainless Steel Pilot Nozzle
  • Applications : For Flare Stacks, H₂S and Pressure Vessels, Tall Gas Incinerators, Heaters, Power Boilers; For Gaseous fuels, Liquid fuels, Solid fuels (for light-off and warm-up), Main flame support
  • Pulse Rate : 3 to 5 pulses per second (High Energy)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
GT-LITE
IGNITOR SPARK TIP / PROBE, 12"X 1/2" OD
GT-LITE
IGNITOR SPARK TIP / PROBE, 12"X 1/2" OD
IGN-CPC-LB
IGN PRB LB BOX W/CANNON PLUG RCPTCL
IGN-CPC-LB
IGN PRB LB BOX W/CANNON PLUG RCPTCL
POWERPACK-12-CS
IGNITOR 12 J POWER PACK CSC156-301
POWERPACK-12-CS
IGNITOR 12 J POWER PACK CSC156-301
SPARK
I-1523 SPARK GAP FOR POWERPACK-12
SPARK
I-1523 SPARK GAP FOR POWERPACK-12