/content/process/us/en/search.html

butterfly valves and actuators

Actuators IC

Reversible gear motor to transmit rotary movements between 0 and 90°, for actuation of gas and air valves.

Overview
Reversible gear motor to transmit rotary movements between 0 and 90°, for actuation of gas and air valves
 
Features & Benefits:
  • IC 20, IC 30, IC 50 with voltage-free limit switches, Automatic/Manual mode changeover, position feedback and externally readable position indicator
  • IC 50 also with selectable direction of rotation
  • IC 40 for complex applications with programmable functions for flexible adjustment to the process, with statistics and fault history to support service personnel
  • Running time:
    • IC 20: 7.5 to 60 s,
    • IC 30: 30 and 60 s,
    • IC 50: 3.7 to 60 s
    • IC 40: programmable
  • Mains voltage:
    • IC 20: 120 to 230 V AC,
    • IC 30: 24 V DC,
    • IC 40: 100 to 230 V AC,
    • IC 50: 24 to 230 V AC
  • Torque:
    • IC 20, IC 40: 2.5 (at 50 Hz) and 3 Nm,
    • IC 30: 3 Nm,
    • IC 50: 3 to 30 Nm,
  • Controlled by
    • IC 30: three-point step
    • IC 20, IC 50: three-point step or continuous signal,
    • IC 40: three-point step, two-point, PLC or continuous signal
More Information:
Specifications

Actuation, Valve & Motion Control Specifications

  • Actuator Type
    • Electric rotary actuator
  • Position Indicator
    • External position indicator, readable from outside
  • Holding Torque
    • High holding torque; actuator holds position when de‑energized

Software, Configuration & Cyber

  • Software Configuration
    • IC 40 - BCSoft programmable

Product Overview & Classification

  • Product Family
    • Actuators IC (IC 20, IC 30, IC 40, IC 50)

Electrical Specifications

  • Power Supply
    • IC 20: 120/230 VAC, IC 30: 24 VDC
    • IC 40: 100-230 VAC Auto
    • IC 50: 24 VAC, 120 VAC, 230 VAC

Installation & Mounting Specifications

  • Mounting Position
    • Vertical/horizontal

Mechanical Design & Adjustment Characteristics

  • Motion Type
    • Electric rotary

Control, Logic & Functional Behavior

  • Manual Mode
    • Switchable between Automatic and Manual mode
  • Control Modes
    • IC 20/IC 30/IC 50 - 3‑point step
    • IC 40 - 2‑point, 3‑point, staged, analogue

Environmental Conditions

  • Enclosure Rating
    • IP64/IP65
  • Ambient Temperature Range
    • IC 20/IC 40/IC 50: -20 to +60 deg C
    • IC 30: -15…+60 deg C

Processing & Performance Metrics

  • Duty Cycle
    • 1
  • Adjustment Angle
    • 0 to 90 deg , adjustable

Standards & Certifications

  • Approvals
    • EU (LVD, EMC, RoHS), ANSI/CSA (model‑dependent), Eurasian Customs Union, UL Listed

Applications & Compatibility

  • Applications
    • IC 20/IC30/IC 40 - Precise rotary actuation 0 to 90 deg for controlling gas and air flow rates in combustion systems, IC50 - High‑torque gas & air control

Actuation, Valve & Motion Control Specifications

  • Actuator Type
    • Electric rotary actuator
  • Position Indicator
    • External position indicator, readable from outside
  • Holding Torque
    • High holding torque; actuator holds position when de‑energized

Software, Configuration & Cyber

  • Software Configuration
    • IC 40 - BCSoft programmable

Product Overview & Classification

  • Product Family
    • Actuators IC (IC 20, IC 30, IC 40, IC 50)

Electrical Specifications

  • Power Supply
    • IC 20: 120/230 VAC, IC 30: 24 VDC
    • IC 40: 100-230 VAC Auto
    • IC 50: 24 VAC, 120 VAC, 230 VAC

Installation & Mounting Specifications

  • Mounting Position
    • Vertical/horizontal

Mechanical Design & Adjustment Characteristics

  • Motion Type
    • Electric rotary

Control, Logic & Functional Behavior

  • Manual Mode
    • Switchable between Automatic and Manual mode
  • Control Modes
    • IC 20/IC 30/IC 50 - 3‑point step
    • IC 40 - 2‑point, 3‑point, staged, analogue

Environmental Conditions

  • Enclosure Rating
    • IP64/IP65
  • Ambient Temperature Range
    • IC 20/IC 40/IC 50: -20 to +60 deg C
    • IC 30: -15…+60 deg C

Processing & Performance Metrics

  • Duty Cycle
    • 1
  • Adjustment Angle
    • 0 to 90 deg , adjustable

Standards & Certifications

  • Approvals
    • EU (LVD, EMC, RoHS), ANSI/CSA (model‑dependent), Eurasian Customs Union, UL Listed

Applications & Compatibility

  • Applications
    • IC 20/IC30/IC 40 - Precise rotary actuation 0 to 90 deg for controlling gas and air flow rates in combustion systems, IC50 - High‑torque gas & air control
  • Actuator Type : Electric rotary actuator
  • Software Configuration : IC 40 - BCSoft programmable
  • Product Family : Actuators IC (IC 20, IC 30, IC 40, IC 50)
  • Power Supply : IC 20: 120/230 VAC, IC 30: 24 VDC|IC 40: 100-230 VAC Auto|IC 50: 24 VAC, 120 VAC, 230 VAC
  • Position Indicator : External position indicator, readable from outside
  • Mounting Position : Vertical/horizontal
  • Motion Type : Electric rotary
  • Manual Mode : Switchable between Automatic and Manual mode
  • Holding Torque : High holding torque; actuator holds position when de‑energized
  • Enclosure Rating : IP64/IP65
  • Duty Cycle : 1
  • Control Modes : IC 20/IC 30/IC 50 - 3‑point step | IC 40 - 2‑point, 3‑point, staged, analogue
  • Approvals : EU (LVD, EMC, RoHS), ANSI/CSA (model‑dependent), Eurasian Customs Union, UL Listed
  • Applications : IC 20/IC30/IC 40 - Precise rotary actuation 0 to 90 deg for controlling gas and air flow rates in combustion systems, IC50 - High‑torque gas & air control
  • Ambient Temperature Range : IC 20/IC 40/IC 50: -20 to +60 deg C|IC 30: -15…+60 deg C
  • Adjustment Angle : 0 to 90 deg , adjustable
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101027617
CPLG,SLD,IC20,IC40
101027617
CPLG,SLD,IC20,IC40
74215215
IC 50-60W30TR10
74215215
IC 50-60W30TR10
KS03149352
Actuator, IC 30-30K3TR10, Kromschroder,
KS03149352
Actuator, IC 30-30K3TR10, Kromschroder,
KS03149353
IC 30-60K3T
KS03149353
IC 30-60K3T
KS03149354
Actuator, IC 30-60K3TR10, 60 Seconds per
KS03149354
Actuator, IC 30-60K3TR10, 60 Seconds per
KS03250237
BAL 3.1.6.2 IC,BVA/BVG
KS03250237
BAL 3.1.6.2 IC,BVA/BVG
KS03250265
BAL 3.1.6.2 EINBAUANL. POTI.IC20
KS03250265
BAL 3.1.6.2 EINBAUANL. POTI.IC20
KS35454519
PLT,SHLD,BVH
KS35454519
PLT,SHLD,BVH
KS35457552
GSKT,BVH 40 100
KS35457552
GSKT,BVH 40 100
KS35459259
Seal, For Connection Flange, BVH, Kromsc
KS35459259
Seal, For Connection Flange, BVH, Kromsc