/content/process/us/en/search.html

butterfly valves and actuators

Butterfly Valves

Manual Butterfly Valves with a variety of sizes, ports, and disc styles.

Overview
Eclipse Butterfly Valves are designed to control air and gas flow to all types of combustion systems. They should not be used as tight shut-off valves
Specifications

Applications & Compatibility

  • Applications
    • Control of air or gas flow in combustion systems

Actuation, Valve & Motion Control Specifications

  • Valve Type
    • Manual or Automatic
  • Port Types
    • Full Port and Reduced Port

Material Specifications

  • Shaft Seal Material
    • Nitrile Rubber (Buna-N)
  • Shaft Material
    • Zinc-plated steel
  • Material
    • Powder-Coated Cast Iron

Overview

  • Product Type
    • Eclipse Butterfly Valves

Dimensions & Size Specifications

  • Pipe Size
    • 1/2 to 8 in

Operating/Process Temperature Ranges

  • Operating Temperature Range
    • NPT: -40 to 140 deg F (-40 to 60 deg C)
    • Rc: 32 to 140 deg F (0 to 60 deg C)

Product Configuration & Options

  • European Notes
    • 3 in acceptable <100 mbar
    • 4 in thread not accepted for gas

Mechanical Design & Adjustment Characteristics

  • Disk Options
    • Beveled (75 deg ) or Non-Beveled (360 deg )

Control, Logic & Functional Behavior

  • Control Type
    • Manual: Adjustable cover + locking screw; Automatic: Can accept crank arm/coupling

Connections & Interfaces

  • Connection Type
    • 1/2 to 4 in: NPT or Rc
    • 6 to 8 in: Wafer type

Processing & Performance Metrics

  • Capacity Data
    • Full, Reduced and High-Drop Cv tables for 1/2 to 8 in

Applications & Compatibility

  • Applications
    • Control of air or gas flow in combustion systems

Actuation, Valve & Motion Control Specifications

  • Valve Type
    • Manual or Automatic
  • Port Types
    • Full Port and Reduced Port

Material Specifications

  • Shaft Seal Material
    • Nitrile Rubber (Buna-N)
  • Shaft Material
    • Zinc-plated steel
  • Material
    • Powder-Coated Cast Iron

Overview

  • Product Type
    • Eclipse Butterfly Valves

Dimensions & Size Specifications

  • Pipe Size
    • 1/2 to 8 in

Operating/Process Temperature Ranges

  • Operating Temperature Range
    • NPT: -40 to 140 deg F (-40 to 60 deg C)
    • Rc: 32 to 140 deg F (0 to 60 deg C)

Product Configuration & Options

  • European Notes
    • 3 in acceptable <100 mbar
    • 4 in thread not accepted for gas

Mechanical Design & Adjustment Characteristics

  • Disk Options
    • Beveled (75 deg ) or Non-Beveled (360 deg )

Control, Logic & Functional Behavior

  • Control Type
    • Manual: Adjustable cover + locking screw; Automatic: Can accept crank arm/coupling

Connections & Interfaces

  • Connection Type
    • 1/2 to 4 in: NPT or Rc
    • 6 to 8 in: Wafer type

Processing & Performance Metrics

  • Capacity Data
    • Full, Reduced and High-Drop Cv tables for 1/2 to 8 in
  • Applications : Control of air or gas flow in combustion systems
  • Valve Type : Manual or Automatic
  • Shaft Seal Material : Nitrile Rubber (Buna-N)
  • Shaft Material : Zinc-plated steel
  • Product Type : Eclipse Butterfly Valves
  • Port Types : Full Port and Reduced Port
  • Pipe Size : 1/2 to 8 in
  • Operating Temperature Range : NPT: -40 to 140 deg F (-40 to 60 deg C)|Rc: 32 to 140 deg F (0 to 60 deg C)
  • Material : Powder-Coated Cast Iron
  • European Notes : 3 in acceptable <100 mbar|4 in thread not accepted for gas
  • Disk Options : Beveled (75 deg ) or Non-Beveled (360 deg )
  • Control Type : Manual: Adjustable cover + locking screw; Automatic: Can accept crank arm/coupling
  • Connection Type : 1/2 to 4 in: NPT or Rc|6 to 8 in: Wafer type
  • Capacity Data : Full, Reduced and High-Drop Cv tables for 1/2 to 8 in
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
001831
VLV,CTL,BFLY,DISC,3 IN.,MAN,SS
001831
VLV,CTL,BFLY,DISC,3 IN.,MAN,SS
020594
VLV,CTL,BFLY,DISC,10 IN.,MAN,SS
020594
VLV,CTL,BFLY,DISC,10 IN.,MAN,SS
020703
VLV,CTL,BFLY,DISC,4 IN.,MAN,SS
020703
VLV,CTL,BFLY,DISC,4 IN.,MAN,SS
07446
2" FLG
07446
2" FLG
07494
SHTR BSHG
07494
SHTR BSHG
07557
1.5" FLG
07557
1.5" FLG
08686
LINK PIN
08686
LINK PIN
10001698
VLV,CTL,BFLY,DISC,6 IN.,MAN,SS
10001698
VLV,CTL,BFLY,DISC,6 IN.,MAN,SS
10004095
VLV,CTL,BFLY,DISC,6 IN.,AUT,SS
10004095
VLV,CTL,BFLY,DISC,6 IN.,AUT,SS
10004298
VLV,CTL,BFLY,DISC,8 IN.,AUT,SS
10004298
VLV,CTL,BFLY,DISC,8 IN.,AUT,SS