/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

butterfly valves and actuators

BV-Pak

A versatile, packaged actuator controlled Butterfly Valve. It features the Eclipse BV paired with the Kromschröder IC actuators as well as offers options for other Honeywell actuators.

Overview
The Eclipse Packaged Butterfly Valve incorporates a Kromschröder IC Series Actuator mounted to a standard Eclipse butterfly valve.
  • The new innovative support provides a robust universal solution with an easy to see position indicator
  • This package is the perfect solution for industrial burner control
  • Eclipse simplifies selection and ordering in this single source component purchase
  • Equipment sizing, mounting, and setup are all made easier
Specifications

Dimensions & Size Specifications

  • Sizes
    • 1/2 to 4 in

Environmental Conditions

  • Environmental Rating
    • IP65/NEMA 3
  • Enclosure Rating
    • IP65/NEMA 3

Actuation, Valve & Motion Control Specifications

  • Disc Shutter Options
    • 75 deg beveled or 360 deg non‑beveled
  • Valve Type
    • Butterfly valve with selectable disc shutter angle
  • Port Types
    • Full Port, Reduced Port, or High‑Drop Port (size dependent)

Temperature Control/Measurement

  • Temperature Rating
    • -20 to +60 deg C (0 to 140 deg F)

Connections & Interfaces

  • Connection Type
    • NPT or Rc (BSP)

Overview

  • Product Type
    • BV‑Pak/BV‑Pak‑II Packaged Butterfly Valve and Actuator

Electrical Specifications

  • Power Supply
    • 120 VAC or 230 VAC, +10 %/-15 %, 50/60 Hz
    • 24 VAC/DC (BV‑Pak‑II)

Actuation, Control & Motion Characteristics

  • Drive Signal
    • Analog: 0-20 mA, 4-20 mA, 0-10 V, potentiometer
    • Digital: 2/3/4‑position step

Applications & Compatibility

  • Applications
    • Combustion air control, fuel‑gas control, industrial burner systems with modulating control

Dimensions & Size Specifications

  • Sizes
    • 1/2 to 4 in

Environmental Conditions

  • Environmental Rating
    • IP65/NEMA 3
  • Enclosure Rating
    • IP65/NEMA 3

Actuation, Valve & Motion Control Specifications

  • Disc Shutter Options
    • 75 deg beveled or 360 deg non‑beveled
  • Valve Type
    • Butterfly valve with selectable disc shutter angle
  • Port Types
    • Full Port, Reduced Port, or High‑Drop Port (size dependent)

Temperature Control/Measurement

  • Temperature Rating
    • -20 to +60 deg C (0 to 140 deg F)

Connections & Interfaces

  • Connection Type
    • NPT or Rc (BSP)

Overview

  • Product Type
    • BV‑Pak/BV‑Pak‑II Packaged Butterfly Valve and Actuator

Electrical Specifications

  • Power Supply
    • 120 VAC or 230 VAC, +10 %/-15 %, 50/60 Hz
    • 24 VAC/DC (BV‑Pak‑II)

Actuation, Control & Motion Characteristics

  • Drive Signal
    • Analog: 0-20 mA, 4-20 mA, 0-10 V, potentiometer
    • Digital: 2/3/4‑position step

Applications & Compatibility

  • Applications
    • Combustion air control, fuel‑gas control, industrial burner systems with modulating control
  • Sizes : 1/2 to 4 in
  • Environmental Rating : IP65/NEMA 3
  • Disc Shutter Options : 75 deg beveled or 360 deg non‑beveled
  • Temperature Rating : -20 to +60 deg C (0 to 140 deg F)
  • Enclosure Rating : IP65/NEMA 3
  • Connection Type : NPT or Rc (BSP)
  • Product Type : BV‑Pak/BV‑Pak‑II Packaged Butterfly Valve and Actuator
  • Power Supply : 120 VAC or 230 VAC, +10 %/-15 %, 50/60 Hz|24 VAC/DC (BV‑Pak‑II)
  • Drive Signal : Analog: 0-20 mA, 4-20 mA, 0-10 V, potentiometer|Digital: 2/3/4‑position step
  • Applications : Combustion air control, fuel‑gas control, industrial burner systems with modulating control
  • Valve Type : Butterfly valve with selectable disc shutter angle
  • Port Types : Full Port, Reduced Port, or High‑Drop Port (size dependent)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101029402
CPLG,ACT,SQM4,3/8 SQ SHFT,10MM BV SHFT D
101029402
CPLG,ACT,SQM4,3/8 SQ SHFT,10MM BV SHFT D
BVP02
BVPAK, 0.5 inch Valve
BVP02
BVPAK, 0.5 inch Valve
BVP03
BVPAK, 0.75 inch Valve
BVP03
BVPAK, 0.75 inch Valve
BVP04
BVPAK, 1 inch Valve
BVP04
BVPAK, 1 inch Valve
BVP05
BVPAK, 1.25 inch Valve
BVP05
BVPAK, 1.25 inch Valve
BVP06
BVPAK, 1.5 inch Valve
BVP06
BVPAK, 1.5 inch Valve
BVP08
BVPAK, 2 inch Valve
BVP08
BVPAK, 2 inch Valve
BVP10
BVPAK, 2.5 inch Valve
BVP10
BVPAK, 2.5 inch Valve
BVP12
BVPAK, 3 inch Valve
BVP12
BVPAK, 3 inch Valve
BVP16
BVPAK, 4 inch Valve
BVP16
BVPAK, 4 inch Valve