/content/process/us/en/search.html

butterfly valves and actuators

Modutrol Motors

Firing Rate Motors M9484D, E, F; M9494D, F Modutrol IV Motors

Overview
Reversing, proportional motors used to drive burner firing rate valves, dampers or auxiliary equipment. Replaces M941A, C, D motors.

Features & Benefits:
  • Designed for flame safeguard applications in commercial/industrial oil or gas burner system
  • Vibration resistant electronic drive circuit
  • Regulated by three-wire proportional controller
  • Stroke is field-adjustable to 90 or 160 degrees
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • -40 to +66 deg C (-40 to +150 deg F at 25 % duty cycle)
  • Enclosure Rating
    • Wiring box provides NEMA 3 weather protection

Control, Safety & Timing Characteristics

  • Standard Timing
    • 15 s (90 deg )/30 s (160 deg ) or extended timing options (2 min/4 min models)

Dimensions & Size Specifications

  • Crankshaft Size
    • 3/8 in (9.5 mm) square shaft

Electrical Specifications

  • Supply Voltage
    • 24 VAC (external transformer) or 120/208/240 VAC, 50/60 Hz with internal transformer

Actuation, Valve & Motion Control Specifications

  • Torque Rating
    • High‑torque (150 lb‑in) and extra‑high torque (300 lb‑in) depending on model suffix
  • Stroke Angle
    • Fixed 90 deg or 160 deg , or field‑adjustable 90 to 160 deg depending on suffix
  • Shaft Type
    • Single‑ended or dual‑ended shaft (model dependent)

Control, Logic & Functional Behavior

  • Control Type
    • Series 90 proportional control

Applications & Compatibility

  • Applications
    • Combustion air dampers, gas valves, butterfly valves, HVAC and industrial process control
    • Reversing, proportional motors for operating valves or dampers in Series 90 electric modulating circuits

Standards & Certifications

  • Approvals
    • UL Listed (E4436), CSA Certified (LR1620)

Material Specifications

  • Material
    • Die‑Cast Aluminum Housing

Environmental Conditions

  • Ambient Temperature Range
    • -40 to +66 deg C (-40 to +150 deg F at 25 % duty cycle)
  • Enclosure Rating
    • Wiring box provides NEMA 3 weather protection

Control, Safety & Timing Characteristics

  • Standard Timing
    • 15 s (90 deg )/30 s (160 deg ) or extended timing options (2 min/4 min models)

Dimensions & Size Specifications

  • Crankshaft Size
    • 3/8 in (9.5 mm) square shaft

Electrical Specifications

  • Supply Voltage
    • 24 VAC (external transformer) or 120/208/240 VAC, 50/60 Hz with internal transformer

Actuation, Valve & Motion Control Specifications

  • Torque Rating
    • High‑torque (150 lb‑in) and extra‑high torque (300 lb‑in) depending on model suffix
  • Stroke Angle
    • Fixed 90 deg or 160 deg , or field‑adjustable 90 to 160 deg depending on suffix
  • Shaft Type
    • Single‑ended or dual‑ended shaft (model dependent)

Control, Logic & Functional Behavior

  • Control Type
    • Series 90 proportional control

Applications & Compatibility

  • Applications
    • Combustion air dampers, gas valves, butterfly valves, HVAC and industrial process control
    • Reversing, proportional motors for operating valves or dampers in Series 90 electric modulating circuits

Standards & Certifications

  • Approvals
    • UL Listed (E4436), CSA Certified (LR1620)

Material Specifications

  • Material
    • Die‑Cast Aluminum Housing
  • Ambient Temperature Range : -40 to +66 deg C (-40 to +150 deg F at 25 % duty cycle)
  • Enclosure Rating : Wiring box provides NEMA 3 weather protection
  • Standard Timing : 15 s (90 deg )/30 s (160 deg ) or extended timing options (2 min/4 min models)
  • Crankshaft Size : 3/8 in (9.5 mm) square shaft
  • Supply Voltage : 24 VAC (external transformer) or 120/208/240 VAC, 50/60 Hz with internal transformer
  • Torque Rating : High‑torque (150 lb‑in) and extra‑high torque (300 lb‑in) depending on model suffix
  • Stroke Angle : Fixed 90 deg or 160 deg , or field‑adjustable 90 to 160 deg depending on suffix
  • Control Type : Series 90 proportional control
  • Applications : Combustion air dampers, gas valves, butterfly valves, HVAC and industrial process control|Reversing, proportional motors for operating valves or dampers in Series 90 electric modulating circuits
  • Shaft Type : Single‑ended or dual‑ended shaft (model dependent)
  • Approvals : UL Listed (E4436), CSA Certified (LR1620)
  • Material : Die‑Cast Aluminum Housing
Others
Name
Description
File Size
Date
Size
Modutrol Motor (Mod IV)
application/pdf 82.96 KB
5/14/2023
82.96 KB
Servomoteurs Modutrol IVMC Série 90
application/pdf 1.11 MB
2/1/2011
1.11 MB
Name
Description
File Size
Date
Size
Modutrol Motor (Mod IV)
application/pdf 82.96 KB
5/14/2023
82.96 KB
Servomoteurs Modutrol IVMC Série 90
application/pdf 1.11 MB
2/1/2011
1.11 MB
Name
Description
File Size
Date
Size
Modutrol Motor (Mod IV)
82.96 KB
5/14/2023
Servomoteurs Modutrol IVMC Série 90
1.11 MB
2/1/2011
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HK60782
CTL,MTR,150IN LB,90°,30S M9184C1031,120V
HK60782
CTL,MTR,150IN LB,90°,30S M9184C1031,120V
HK61890
ACT,4 20MA,60IN LB,90°,30S M7285C1009,12
HK61890
ACT,4 20MA,60IN LB,90°,30S M7285C1009,12
M7284A1012/U
ModIV 150lb-in 120Vac Modulating 30-60s
M7284A1012/U
ModIV 150lb-in 120Vac Modulating 30-60s
M7284C1083
MODUTROL MOTOR
M7284C1083
MODUTROL MOTOR
M7284C1083/U
Damper actuator
M7284C1083/U
Damper actuator
M9484D4006/U
SPECIAL FOR CANADA 20 VA 24 VOLTS 90
M9484D4006/U
SPECIAL FOR CANADA 20 VA 24 VOLTS 90
M9484E1009/U
ModIV 75lb-in 24Vac Modulating 15-30s
M9484E1009/U
ModIV 75lb-in 24Vac Modulating 15-30s
M9484E4003/U
SERIES 2 MOD IV MOTOR
M9484E4003/U
SERIES 2 MOD IV MOTOR
M9484F1007/U
MODUTROL MOTOR
M9484F1007/U
MODUTROL MOTOR
M9484F1023/U
ModIV 75lb-in 24Vac Modulating 15-30s
M9484F1023/U
ModIV 75lb-in 24Vac Modulating 15-30s