/content/process/us/en/search.html
Some users may not see the Technical Support menu due to an intermittent issue. Please use this alternate link to submit your Technical Support ticket while we resolve this: Technical Support

MAKE THE SWITCH TO LIDEC TECHNOLOGY

Lidec Liquid Level Switches are innovative alarm detection sensors for high level and overfill protection that ensure safety as well as simpler, cost-effective maintenance.

Contact Us

Replace Malfunctioning Float Limit Switches With Advanced Lidec Liquid Level Switches

Traditional float limit switches used in various ship tanks have moving parts that wear down quickly, which requires a costly cycle of maintenance and replacement. Most float limit switches will completely fail after 60 days of operation, impacting ship safety.

Using acoustic wave mechanics, Lidec Liquid Level Switches are electronic sensors with no moving parts, making them highly durable and cost effective. The modular design makes them easy to maintain and they will last significantly longer than, the outdated float type limit switches.

 

NO MOVING PARTS
A fully static design that uses wave propagation to detect changes in liquid levels.

 

FAIL-SAFE BY DESIGN
The positive safety design principle ensures an alarm is triggered during failure of probe, electronics or transducer.

 

COST EFFECTIVE
Easy to install and easy to maintain. Replace less often and save money.

The proven Lidec technology is insensitive to changes in density, temperature or pressure, doing away with the need for calibration and ensuring quick and simple commissioning.

For additional savings, two switch points can be accommodated in a single process connection, typically for 95% and 98% alarm detection. There is a wide selection of sensor designs to suit level switching in different applications.

Lidec Liquid Level Solutions

The Lidec L-20 series liquid sensing switches are specially designed for marine applications requiring a reliable liquid level alarm detection solution in service tanks and difficult to reach locations on the ship.

Find Out More

The Lidec L-91 series liquid sensing switches are specially designed for marine applications requiring a reliable liquid level alarm detection solution in hydrocarbon products for tankers with on-deck mounting. 

Find Out More

The Lidec L91-C series liquid sensing switches are specially designed for marine applications requiring a reliable liquid level alarm detection solution in chemicals and high temperature products.

Find Out More

The Lidec L-92 series liquid sensing switches are specially designed for marine applications requiring a reliable liquid level alarm detection solution in hydrocarbon products, where independent high level and overfill alarm detection capability is required from a single instrument.

Find Out More

The Lidec L92-C series liquid sensing switches are specially designed for marine applications requiring a reliable liquid level alarm detection solution in chemicals and high temperature products.

Find Out More

Explore More

FIXED GAUGING
PL3700X Pressure and Level Transmitters
A family of pressure transmitters that includes submersible, flange-mounted and manifold sensors that measure level in tanks and the pressure on cargo lines. In addition, it also includes an atmospheric pressure sensor for level calculations.
Find Out More
FIXED GAUGING
EM540 and EM940 Radar Level Gauge
Honeywell’s EM540 radar integrates temperature, pressure and ballast data in a compliant, robust and compact system. With its non-contact measurement, it ensures reliable cargo tank gauging.
Find Out More
FIXED GAUGING
CT801 Electropneumatic Level Transmitters
A family of electropneumatic transmitters that provides level measurement at an extremely low cost of ownership. The transmitters offer proven reliability and have been installed on more than 2,000 vessels worldwide.
Find Out More

Contact Us