/content/process/us/en/search.html

burner control units

Automatic burner control units IFS 110IM, 111IM

Automatic burner control units for monitoring and control of gas burners, for intermittent operation, ionization or UV control, single-electrode operation possible, multi-flame control possible.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2022-12-30T00:00:00Z
Service & Support Discontinuation Date: 2027-12-31T00:00:00Z
DISCONTINUED PRODUCT
IFS 110IM and 111IM are available as a replacement only now through the end of 2023.

Replacements Products
BCU 460..F0/F3
BCU 560..F0/F3

Detailed Replacement Instructions:
BCU 4
BCU 560, 565, 580

Automatic burner control units for monitoring and control of gas burners, for intermittent operation, ionization or UV control, single-electrode operation possible, multi-flame control possible, EC type-tested and certified.

Features & Benefits:
  • IFS 110IM for grounded mains
  • IFS 111IM for ungrounded mains, fault lock-out, restart or delayed reaction time for V1 following flame failure
  • Safety time on start-up: 3, 5 or 10 s
  • Safety time operation for V2: 1 s, safety time operation for V1: 1, 2, 3 or 5 s
  • Mains voltage: 110/120 V AC or 220/240 V AC
More Information:
Specifications

Safety, Protection & Reliability

  • Safety Time Operation V2
    • 1 seconds
  • Safety Time Operation V1
    • 1, 2, 3 or 5 seconds

Control, Safety & Timing Characteristics

  • Start-up Safety Time
    • 3, 5 or 10 seconds

Electrical Specifications

  • Mains Voltage
    • 110/120 VAC or 220/240 VAC

Safety, Protection & Reliability

  • Safety Time Operation V2
    • 1 seconds
  • Safety Time Operation V1
    • 1, 2, 3 or 5 seconds

Control, Safety & Timing Characteristics

  • Start-up Safety Time
    • 3, 5 or 10 seconds

Electrical Specifications

  • Mains Voltage
    • 110/120 VAC or 220/240 VAC
  • Safety Time Operation V2 : 1 seconds
  • Safety Time Operation V1 : 1, 2, 3 or 5 seconds
  • Start-up Safety Time : 3, 5 or 10 seconds
  • Mains Voltage : 110/120 VAC or 220/240 VAC
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HK84367630
MOD,BRNR CTL ,IFS110IM WR 10/1/5T 10 SEC
HK84367630
MOD,BRNR CTL ,IFS110IM WR 10/1/5T 10 SEC
KS84367630
IFS 110IM-WR-10/1/5T
KS84367630
IFS 110IM-WR-10/1/5T