/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

flame detectors

Ultraviolet Flame Detector C7927

DISCONTINUED - Electronic Ultraviolet Flame Detector

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2022-12-30T00:00:00Z
Service & Support Discontinuation Date: 2027-12-31T00:00:00Z
The Solid State Ultraviolet Flame Detectors detect the ultraviolet radiation emitted by combustion flames. The flame detectors are used with Honeywell flame safeguard controls to provide flame supervision for gas, oil, or combination gas-oil burners.

Replacement Product Information:
The C7927A series Solid State UV flame detectors use the same enclosures as the C7027A Powertube UV flame detectors, so no mechanical modifications are needed.
 
For use with the 7800 series burner controllers:
C7027A needs one of the R7849 series flame amplifier (intermittent operation)
 
For use with the SLATE burner management system:
C7027 needs the R8001S1071 flame amplifier module (intermittent operation)

Approvals:
  • C7027-series are CE approved according to EN 298 only when used with the correct Honeywell flame amplifiers and/or burner controls.
    • Remark for CE/UKCA approvals: R7849B flame amplifier models are not approved. 
  • C7027-series are approved for use in intermittent operation, by performing at least one fully controlled stop/start cycle per 24h.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
132487/1371/X
SPUD-CONDUIT
132487/1371/X
SPUD-CONDUIT
50022707-001/X
SLEEVE ASSEMBLY
50022707-001/X
SLEEVE ASSEMBLY
50090602-001/X
NUT OLD PART NUMBER = 129684/X
50090602-001/X
NUT OLD PART NUMBER = 129684/X
98645AYU/X
LEADWIRE - WHITE 98"
98645AYU/X
LEADWIRE - WHITE 98"
98645AYV/X
LEADWIRE - BLUE 98"
98645AYV/X
LEADWIRE - BLUE 98"