/content/process/us/en/search.html
This site will be under scheduled maintenance on March 31, 2026, 10:00 AM IST - 2:00 PM IST (March 31, 2026, 12:30 AM EST- March 31, 2026, 4:30 AM EST), we appreciate your patience during this time. Thank you.

ignition components

Ignition Transformers Q652

Solid State Spark Generator

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2022-12-30T00:00:00Z
Service & Support Discontinuation Date: 2027-12-31T00:00:00Z
Product Replacement: ET401/ET402
This product has been discontinued. The replacement product is the ET401 (120V only)
Used to ignite power gas burners in commercial and industrial applications.

Features & Benefits:
  • Lightweight, 1 lb. (0.4 kg)
  • Include single high voltage electrode for gas applications
  • For use only with interrupted gas pilots with electrode spacings between 0.029 and 0.125 in
  • Secondary Peak Voltage: 14Kv rms at 21Khz
  • Mount in same space used by conventional ignition transformer
  • Prevent detection of the ignition spark when properly applied in a flame detection system with the C7027, C7035 or C7044 Minipeeper Ultraviolet Flame Detector
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
Q652B1014/B
SOLID STATE IGNITER
Q652B1014/B
SOLID STATE IGNITER