/content/process/us/en/search.html

ignition components

Q624 Ignition Transformer

Solid State Ignition Transformer used to ignite pilots on commercial or industrial gas burners.

Overview
Features & Benefits:
  • Prevent detection of the ignition spark when properly applied in a flame detection system with the C7027, C7035, or C7044 MiniPeeper Ultraviolet Flame Detector
  • For use only in interrupted ignition applications
  • Mount in same space used by conventional ignition transformer
  • Light weight, 3 lbs. (1.4 kg) versus 8-1/2 lbs. (3.9 kg) for standard transformers
  • Temperature Range: -40 to +125°F
  • Approximate, Dimensions: 6 3/4 in. high x 4 1/4 in. wide x 3 in. deep (171.5 mm high x 108 mm wide x 76 mm deep)
  • Reliable light off with 15,000 peak voltage
  • Weight lb. (kg): 3 lb (1.4 kg)
  • Ignite gas pilots with spark gaps up to 1/4 in. (6.5 mm)
  • Approvals, Underwriters Laboratories Inc.: Component Recognized Approvals, CSA: Certified: File No. LR95329
  • Operating Humidity Range (% RH): 95% RH
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • -40 to +125°F (-40 to +52°C)
  • Ambient Humidity
    • 95% RH

Dimensions & Length Specifications

  • Maximum Lead Length
    • 15 ft (4.6 m) High Voltage

Electrical Specifications

  • Primary VA Rating
    • 66 VA at 120 VAC
  • Power Dissipation
    • ~12 watts per second
  • Output Voltage
    • 15,000 V peak (firing cycle), 22,000 V peak-to-peak (nonsinusoidal)
  • Frequency
    • 50/60 Hz

Actuation, Valve & Motion Control Specifications

  • Energy Discharge
    • 200 millijoules per spark
  • Discharge Time
    • 0.3 milliseconds per spark

Installation & Mounting Specifications

  • Mounting Types
    • Surface mount

Applications & Compatibility

  • Applications
    • Ignites gas pilots on commercial or industrial gas burners; not recommended for oil ignition

Ignition, Flame & Supervision Specifications

  • Firing Rate
    • 60 sparks per second
  • Spark Gap
    • Up to 1/4 in (6 mm)

Environmental Conditions

  • Ambient Temperature Range
    • -40 to +125°F (-40 to +52°C)
  • Ambient Humidity
    • 95% RH

Dimensions & Length Specifications

  • Maximum Lead Length
    • 15 ft (4.6 m) High Voltage

Electrical Specifications

  • Primary VA Rating
    • 66 VA at 120 VAC
  • Power Dissipation
    • ~12 watts per second
  • Output Voltage
    • 15,000 V peak (firing cycle), 22,000 V peak-to-peak (nonsinusoidal)
  • Frequency
    • 50/60 Hz

Actuation, Valve & Motion Control Specifications

  • Energy Discharge
    • 200 millijoules per spark
  • Discharge Time
    • 0.3 milliseconds per spark

Installation & Mounting Specifications

  • Mounting Types
    • Surface mount

Applications & Compatibility

  • Applications
    • Ignites gas pilots on commercial or industrial gas burners; not recommended for oil ignition

Ignition, Flame & Supervision Specifications

  • Firing Rate
    • 60 sparks per second
  • Spark Gap
    • Up to 1/4 in (6 mm)
  • Ambient Temperature Range : -40 to +125°F (-40 to +52°C)
  • Maximum Lead Length : 15 ft (4.6 m) High Voltage
  • Primary VA Rating : 66 VA at 120 VAC
  • Power Dissipation : ~12 watts per second
  • Energy Discharge : 200 millijoules per spark
  • Ambient Humidity : 95% RH
  • Output Voltage : 15,000 V peak (firing cycle), 22,000 V peak-to-peak (nonsinusoidal)
  • Mounting Types : Surface mount
  • Discharge Time : 0.3 milliseconds per spark
  • Applications : Ignites gas pilots on commercial or industrial gas burners; not recommended for oil ignition
  • Firing Rate : 60 sparks per second
  • Spark Gap : Up to 1/4 in (6 mm)
  • Frequency : 50/60 Hz
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
32004766-001/U
Ignition cable assy
32004766-001/U
Ignition cable assy
32004766-002/U
3.05M IGNITION CABLE FOR Q624
32004766-002/U
3.05M IGNITION CABLE FOR Q624
32004766-003/U
Ignition/flame rod cable priced per foot
32004766-003/U
Ignition/flame rod cable priced per foot
Q624A1014/B
SPARK IGNITER
Q624A1014/B
SPARK IGNITER
Q624A1014/U
IGNITION TRANSFORMER
Q624A1014/U
IGNITION TRANSFORMER
S720A1040/U
IGNITION SPARK GENERATOR S720
S720A1040/U
IGNITION SPARK GENERATOR S720