/content/process/us/en/search.html

direct fired furnace burners

WIDE-RANGE®

Wide Range burners are a versatile furnace burner capable of firing low BTU gases including waste gases and hydrogen.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2022-12-30T00:00:00Z
Service & Support Discontinuation Date: 2027-12-31T00:00:00Z
Product Replacement: ThermJet | BIO, BIOA, ZIO
The MAXON WIDE-RANGE® has been discontinued. You can find available spare parts and technical documentation here.
The replacement products are the ThermJet or the Kromschröder BIO.

MAXON's WIDE-RANGE® Industrial Burner burns most low-pressure gaseous fuels, including low-Btu waste gases and hydrogen. No other gas burner provides such a stable, reliable platform for combusting waste gases, digester gases, landfill gases, or refinery gases as the WIDE-RANGE®. Maximum application flexibility is provided with eight sizes and capacities up to 13,500,000 Btu/hr (3950 kW).

Features & Benefits:
  • Burns most low-pressure gaseous fuels, including low-Btu waste gases and hydrogen
  • Flame retention at all firing rates with multi-stage stepped-tunnel refractory block design
  • Faster bring-up times without temperature override with 40:1 turndown capability
  • Maximum application flexibility provided with eight sizes and capacities up to 13,500,000 Btu/h
  • On-ratio firing over a broad range of operating conditions
  • Alternate refractory block materials for temperatures up to 3000°F gives maximum cost effectiveness
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
07227
2.5" ANSI GAS INS
07227
2.5" ANSI GAS INS
07230
3" ANSI GAS INS
07230
3" ANSI GAS INS
07479
4" ANSI GAS INS
07479
4" ANSI GAS INS
07610
PILT PORT CVR
07610
PILT PORT CVR
07612
CVR HNG
07612
CVR HNG
08900
6" ANSI GAS INS
08900
6" ANSI GAS INS
1037150
1.25"-12 2800 SN,WIDE-RANGE+
1037150
1.25"-12 2800 SN,WIDE-RANGE+
1037151
1.25"-12 3000 SN,WIDE-RANGE+
1037151
1.25"-12 3000 SN,WIDE-RANGE+
1037156
2.5"-27 2800 SN,WIDE-RANGE+
1037156
2.5"-27 2800 SN,WIDE-RANGE+
1037157
2.5"-27 3000 SN,WIDE-RANGE+
1037157
2.5"-27 3000 SN,WIDE-RANGE+