/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Aug 8th, from 7:00 PM to Sun Aug 09th 5:00 AM EST (11:00 PM to 9:00 AM GMT, Sunday Aug 9th 1:00 AM to 11:00 AM CET and 4:30 AM to 2:30 PM IST). We appreciate your patience during this time.

THE INDUSTRY LEADER FOR ASPHALT AND AGGREGATE DRYING

Asphalt Solutions

Designed to maximize combustion volume intensity and deliver a quick heat release. Combustion is completed in a much shorter space to minimize flame quenching by the aggregate and allow more space in the dryer for material vailing, thus improving production performance and fuel efficiency.

Utilizing the latest patented lean burn premix combustion technologies, the NovaStar produces a compact flame, making it suitable for all drum sizes and types. The burner is ready to meet diverse production needs and even the most stringent air quality standards. It provides ultra-low nitrogen oxide (NOx) emissions on gaseous fuels without the added expense of flue gas recirculation (FGR) technology.

Uses VFD technology for precise airflow control, offering excellent energy and combustion efficiency. The burner package is compact and easy to install yet remains accessible and simple to service. Linkages have been eliminated to make the burner easy to maintain and adjust. Available in sizes ranging from a 50 to 200 million Btu/hr. (14,650 to 43,960 kW), the MegaStar is ready to meet any production need.

Designed to generate efficiencies of up to 50% over conventional blowers. The Turbo Blower meets air volume and pressure requirements with smaller horsepower to reduce overall power consumption. It is available in six pressure ranges from 12 - 36 osig (5.2 - 15.5 kPa) and 63 different sizes ranging from 240 to 13,000 scfm (6.4 - 348 nm3/min) for providing large or small volumes of air at constant pressures. The Turbo Blower is designed to supply air for combustion or for any low-pressure air application and is corrosion resistant for longer life.

Provides a full-featured, user-friendly burner control solution for material drying. It manages all performance and safety functions of an asphalt or aggregate drying combustion system from start-up through production cycling and shutdown. With a superior operator interface, the HAUCK BCS-7000 provides critical information such as system status, flame signal strength, advanced diagnostics, alarm history and operational data right at your fingertips.

Factory assembled prepiped gas train that permits easy, fast installation. The Hauck PGM consists of high and low gas pressure switches, gas pressure gauge, automatic shutoff valves, outlet manual shutoff valve, leak test cock(s), interconnecting piping, and pilot line connection. All manifolds include test cocks that permit testing the main gas shutoff and blocking valves for leakage.  The PGM is an integral part of any fuel gas supply system that meets NFPA requirements.

The HAUCK POM / HAUCK POM-H are a factory assembled prepiped oil train that permits easy, fast installation. The manifold is available for light fuel oil applications. The POM manifold is designed to meet industry-accepted safety standards for fuel oil delivery to combustion systems. Additionally, the POM is packaged to provide optimum convenience and ease of maintenance.

The HAUCK PLPM liquid propane manifold is a factory assembled prepiped LP train that permits easy, fast installation. The manifold is available for liquid propane and various propane/butane mixtures. It is designed to meet industry-accepted safety standards for liquid propane delivery to combustion systems. Additionally, the PLPM is packaged to provide optimum convenience and ease of maintenance.

Get in touch