Discontinued: Gas
Turbo Monitor
The Turbo Monitor (TOM) is an electronic device that receive and uses inputs from the main and sense rotors of the Invensys Auto-Adjust Turbo-Meter (AAT) to calculate the adjusted volume, unadjusted volume, and percent deviation from calibration.
The device requires power from a DC power supply, with the standard Mini-AT battery pack used as a battery backup for DC supply. Power supplies and barriers for hazardous locations (Class 1, Divisions 1 & 2) are also available.
Filters
Please sign in to activate purchase options