smartline wireless transmitters
SmartLine Wireless Universal I/O
The SmartLine Wireless Universal I/O Transmitters enable users to bring in high level analog inputs, thermocouples, milli-volt and discrete contact closure inputs wirelessly into their control system.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
STUW750 - Supports a total of three inputs which can be a combination of 1-3 high level analog inputs (0-20 mA/4- 20 mA) or 1-3 thermocouple, milli-volt or discrete inputs.
STUW751 - Supports two inputs, which can be a combination of 1-2 high level analog inputs (0-20 mA/4-20 mA), 1-2 thermocouple inputs, 1-2 milli-volt inputs or 1-2 discrete inputs and one discrete output that can be used to trigger an alarm or turn on/off a device.
How Does It Work?
Honeywell’s Universal I/O Transmitters convert measurements into a wireless signal that can be transmitted to another transmitter, field router, or access point which then ultimately transmits the message to a gateway. These nodes wirelessly intercommunicate, forming a managed, secure and redundant network.
Honeywell’s gateway (Wireless Device Manager) provides the path to bring information into any control system via many common interfaces including: OPC client, HART or Modbus/TCP. Integration with Experion® PKS and other control systems provides local measurement accuracy to the system level without adding typical A/D and D/A converter inaccuracies.
The SmartLine Wireless Universal I/O Transmitters are fully compliant to the international ISA100 wireless standard.
What Problems Does It Solve?
The ability to mix and match multiple input types along with a discrete output in a single device reduces the installation and configuration costs involved in using multiple single function devices. In addition, the Honeywell’s Universal I/O Transmitters enhance users’ flexibility to monitor applications that have no access to power, that are remote or difficult to reach and that may require frequent reconfiguration.
Processing & Performance Metrics
- Accuracy
- ±0.1% of range for T/C, mV, HLAI inputs
- ±0.30% of range for 2-wire and DI resistance measurement
- Maximum Lead Wire Resistance
- 50 Ω/leg for all analog input types
- Cold Junction Accuracy
- ±0.5 deg C
Communication & Protocols
- Wireless Protocol
- ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)
Environmental Conditions
- Temperature Effect
- ±0.01% Full Scale per deg C for T/C, mV, HLAI
- ±0.015% Full Scale per deg C for 2-wire and DI resistance
- Stability
- ±0.1% of URL/year
- Signal Range
- Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
- Shock/Vibration
- Max 40g Shock, 4g Vibration (15-200Hz)
- Relative Humidity
- 0 to 100% RH (Non-Condensing)
- Battery
- 3.6 V Lithium thionyl chloride (LiSOCl₂), size D (2X)
- Ambient Temperature Range
- -40 to +85 deg C
I/O Capabilities
- Sensor Types Supported
- Thermocouple (Type B, E, J, K, N, R, S, T), Millivolt (mV), High Level Analog Input (mA: 0-20, 4-20), Discrete Input (SPST dry contacts), 2-Wire Resistance
Technical Specifications
- Process Connections
- 1/4 in NPT, 1/2 in NPT with Adapter, meets DIN 19213 requirements
Electrical Specifications
- Power Supply
- 3.6 V Lithium thionyl chloride (LiSOCl2), D Size, Non-Rechargeable (24 VDC Option)
- Input Channels
- STUW750: Up to 3 channels for T/C, mV, mA, DI, 2-wire resistance
- STUW751: Up to 2 channels for T/C, mV, mA, DI, 2-wire resistance + 1 dedicated digital output channel
- Frequency
- 2.4 GHz ISM band (2400 to 2483.5 MHz)
- Battery Model
- Xeno XL-205F, Eagle Picher PT-2300H, Tadiran TL-5930/s
Applications & Compatibility
- Mounting
- Bracket for 2 in (50 mm) pipe (vertical/horizontal) or wall; vertical antenna orientation recommended
Overview
- Models
- STUW750, STUW751
Material Specifications
- Housing Material
- Epoxy-Polyester Coated Aluminum or 316 Stainless Steel (CF8M); NEMA 4X, IP66/IP67
Mechanical & Physical Properties
- Enclosure
- Type 4X, IP66/IP67
Standards & Certifications
- Approvals
- CSA, FM, ATEX, IECEx
Processing & Performance Metrics
- Accuracy
- ±0.1% of range for T/C, mV, HLAI inputs
- ±0.30% of range for 2-wire and DI resistance measurement
- Maximum Lead Wire Resistance
- 50 Ω/leg for all analog input types
- Cold Junction Accuracy
- ±0.5 deg C
Communication & Protocols
- Wireless Protocol
- ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)
Environmental Conditions
- Temperature Effect
- ±0.01% Full Scale per deg C for T/C, mV, HLAI
- ±0.015% Full Scale per deg C for 2-wire and DI resistance
- Stability
- ±0.1% of URL/year
- Signal Range
- Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
- Shock/Vibration
- Max 40g Shock, 4g Vibration (15-200Hz)
- Relative Humidity
- 0 to 100% RH (Non-Condensing)
- Battery
- 3.6 V Lithium thionyl chloride (LiSOCl₂), size D (2X)
- Ambient Temperature Range
- -40 to +85 deg C
I/O Capabilities
- Sensor Types Supported
- Thermocouple (Type B, E, J, K, N, R, S, T), Millivolt (mV), High Level Analog Input (mA: 0-20, 4-20), Discrete Input (SPST dry contacts), 2-Wire Resistance
Technical Specifications
- Process Connections
- 1/4 in NPT, 1/2 in NPT with Adapter, meets DIN 19213 requirements
Electrical Specifications
- Power Supply
- 3.6 V Lithium thionyl chloride (LiSOCl2), D Size, Non-Rechargeable (24 VDC Option)
- Input Channels
- STUW750: Up to 3 channels for T/C, mV, mA, DI, 2-wire resistance
- STUW751: Up to 2 channels for T/C, mV, mA, DI, 2-wire resistance + 1 dedicated digital output channel
- Frequency
- 2.4 GHz ISM band (2400 to 2483.5 MHz)
- Battery Model
- Xeno XL-205F, Eagle Picher PT-2300H, Tadiran TL-5930/s
Applications & Compatibility
- Mounting
- Bracket for 2 in (50 mm) pipe (vertical/horizontal) or wall; vertical antenna orientation recommended
Overview
- Models
- STUW750, STUW751
Material Specifications
- Housing Material
- Epoxy-Polyester Coated Aluminum or 316 Stainless Steel (CF8M); NEMA 4X, IP66/IP67
Mechanical & Physical Properties
- Enclosure
- Type 4X, IP66/IP67
Standards & Certifications
- Approvals
- CSA, FM, ATEX, IECEx
- Accuracy : ±0.1% of range for T/C, mV, HLAI inputs|±0.30% of range for 2-wire and DI resistance measurement
- Wireless Protocol : ISA100 Wireless (2.4 GHz ISM band, DSSS, IEEE 802.15.4)
- Temperature Effect : ±0.01% Full Scale per deg C for T/C, mV, HLAI|±0.015% Full Scale per deg C for 2-wire and DI resistance
- Stability : ±0.1% of URL/year
- Signal Range : Up to 350 m (1150 ft) with 4 dBi antenna (line of sight)
- Shock/Vibration : Max 40g Shock, 4g Vibration (15-200Hz)
- Sensor Types Supported : Thermocouple (Type B, E, J, K, N, R, S, T), Millivolt (mV), High Level Analog Input (mA: 0-20, 4-20), Discrete Input (SPST dry contacts), 2-Wire Resistance
- Relative Humidity : 0 to 100% RH (Non-Condensing)
- Process Connections : 1/4 in NPT, 1/2 in NPT with Adapter, meets DIN 19213 requirements
- Power Supply : 3.6 V Lithium thionyl chloride (LiSOCl2), D Size, Non-Rechargeable (24 VDC Option)
- Mounting : Bracket for 2 in (50 mm) pipe (vertical/horizontal) or wall; vertical antenna orientation recommended
- Models : STUW750, STUW751
- Maximum Lead Wire Resistance : 50 Ω/leg for all analog input types
- Input Channels : STUW750: Up to 3 channels for T/C, mV, mA, DI, 2-wire resistance|STUW751: Up to 2 channels for T/C, mV, mA, DI, 2-wire resistance + 1 dedicated digital output channel
- Housing Material : Epoxy-Polyester Coated Aluminum or 316 Stainless Steel (CF8M); NEMA 4X, IP66/IP67
- Frequency : 2.4 GHz ISM band (2400 to 2483.5 MHz)
- Enclosure : Type 4X, IP66/IP67
- Cold Junction Accuracy : ±0.5 deg C
- Battery Model : Xeno XL-205F, Eagle Picher PT-2300H, Tadiran TL-5930/s
- Battery : 3.6 V Lithium thionyl chloride (LiSOCl₂), size D (2X)
- Approvals : CSA, FM, ATEX, IECEx
- Ambient Temperature Range : -40 to +85 deg C
Brochure
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In