collectors
A4 Metering Gatekeeper/Router
Unparalleled flexibility, and multiple deployment options coupled with a choice of meter or non-meter platforms, make the Honeywell Next Gen Gatekeeper the best option in advanced smart grid and smart meter communications for utilities.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Gatekeeper communications module provides network security, storage fornetwork element data, management of the local area network, and multiple options for communication interfaces to wide area networks (WAN). In addition, distributed intelligence enables the gatekeeper to enhance network performance by setting andmanaging message priorities as well as filtering redundant and low priority messages.
Unlike other systems that offer only one type of collector or concentrator, EnergyAxis offers the choice of metering or non-metering Gatekeepers along with an extensive range of powering and WAN connectivity options. Next Gen Gatekeepers are designed for easy mounting at a variety of locations such as a meter box, transformer, pole, tower, or building.
Each Next Gen Gatekeeper manages a network of thousands of network elements by performing the following functions:
- Network traffic routing and data traffic prioritization
- Network element registration
- Broadcast message distribution
- Scheduled assignments
- Outage alert filtering
- Billing changes and endpoint TOU schedules
- Network communication optimization and performance
- Network performance metrics
- Subnet time synchronization
- Endpoint data collection and optimization
- Subnet element firmware distribution
- Endpoint TOU schedules
General Overview
- Role
- Interface between head-end (Connexo NetSense) and EnergyAxis LAN
- Applications
- Smart grid and AMI communications (electric, gas, water)
- Device Type
- Next Gen Gatekeeper (metering + non-metering platform)
- Variant
- Metering (A4 meter-based) and Non-metering (standalone router)
Communication (WAN)
- Supported WAN Options
- LTE, Satellite, Fiber, Wi‑Fi, Ethernet, Private RF
- WAN Flexibility
- Supports hybrid and evolving networks
Core Functions
- Time Synchronization
- Subnet time synchronization
- Firmware
- Firmware distribution to endpoints
Architecture
- Supported Protocols
- EA_LAN2 mesh protocol
- Network Type
- EnergyAxis LAN mesh network
Communication (LAN)
- Communication Modes
- Two-way endpoint communication
- LAN Type
- EnergyAxis mesh network
Deployment Options
- Power Option
- AC, battery backup, solar
Meter Integration (A4 Variant)
- Meter Types
- Based on A4 electricity meter with embedded Gatekeeper
General Overview
- Role
- Interface between head-end (Connexo NetSense) and EnergyAxis LAN
- Applications
- Smart grid and AMI communications (electric, gas, water)
- Device Type
- Next Gen Gatekeeper (metering + non-metering platform)
- Variant
- Metering (A4 meter-based) and Non-metering (standalone router)
Communication (WAN)
- Supported WAN Options
- LTE, Satellite, Fiber, Wi‑Fi, Ethernet, Private RF
- WAN Flexibility
- Supports hybrid and evolving networks
Core Functions
- Time Synchronization
- Subnet time synchronization
- Firmware
- Firmware distribution to endpoints
Architecture
- Supported Protocols
- EA_LAN2 mesh protocol
- Network Type
- EnergyAxis LAN mesh network
Communication (LAN)
- Communication Modes
- Two-way endpoint communication
- LAN Type
- EnergyAxis mesh network
Deployment Options
- Power Option
- AC, battery backup, solar
Meter Integration (A4 Variant)
- Meter Types
- Based on A4 electricity meter with embedded Gatekeeper
- Role : Interface between head-end (Connexo NetSense) and EnergyAxis LAN
- Supported WAN Options : LTE, Satellite, Fiber, Wi‑Fi, Ethernet, Private RF
- Time Synchronization : Subnet time synchronization
- Supported Protocols : EA_LAN2 mesh protocol
- Communication Modes : Two-way endpoint communication
- WAN Flexibility : Supports hybrid and evolving networks
- Power Option : AC, battery backup, solar
- Network Type : EnergyAxis LAN mesh network
- Applications : Smart grid and AMI communications (electric, gas, water)
- Meter Types : Based on A4 electricity meter with embedded Gatekeeper
- Device Type : Next Gen Gatekeeper (metering + non-metering platform)
- LAN Type : EnergyAxis mesh network
- Firmware : Firmware distribution to endpoints
- Variant : Metering (A4 meter-based) and Non-metering (standalone router)
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In