glass and oxygen burners
PrimeFire 400
Flat-Flame Oxy-fuel burner that uses a patented gas splitting technology to produce increased luminosity and head radiation above the glass load. This helps improve furnace output and reduce NOx.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Patented gas cracking technology
- Significant reduction in NOx emissions
- Increased luminosity and heat transfer
- Maximum capacities of 2MM, 4MM, 10MM and 20MM Btu/hr
- 4:1 turndown
- Can be fired with natural gas or fuel oil
Applications & Compatibility
- Applications
- Enhanced flame coverage and uniform heat distribution
- Glass melting furnaces
Performance, Flow & Capacity
- Turndown Ratio
- 4:1
- Heat Transfer Mechanism
- Pre‑combustor creates free carbon particles to increase luminosity and radiant heat transfer
Dimensions & Size Specifications
- Sizes
- 2, 4, 10, 20 MMBtu/hr
Material Specifications
- Nozzle Material
- Oxygen - 304 stainless steel (2MM-10MM), 446 stainless steel (20MM), Gas - Inconel 600 (2MM-10MM), 446 stainless steel (20MM)
Processing & Performance Metrics
- NOx Emissions
- Up to 18% reduction in thermal NOx due to lower overall flame temperature
- Capacity Range
- 2,000,000 to 20,000,000 Btu/hr
Electrical Specifications
- Maintenance Interval
- Shut off gas for 15-20 seconds with oxygen flowing to burn off carbon deposits
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas or Fuel Oil
Ignition, Flame & Supervision Specifications
- Flame Velocity
- 15.5 to 48.8 m/s
- Flame Geometry
- Flat flame
Burner/Flame‑Related Lengths
- Flame Length
- 0.8 to 2.44 m
Thermal, Flow & Process Characteristics
- Cooling
- Non‑water cooled
Overview
- Burner Type
- Oxy-fuel flat flame burner with gas pre-heating (oxygen injected into gas stream prior to main combustion)
Applications & Compatibility
- Applications
- Enhanced flame coverage and uniform heat distribution
- Glass melting furnaces
Performance, Flow & Capacity
- Turndown Ratio
- 4:1
- Heat Transfer Mechanism
- Pre‑combustor creates free carbon particles to increase luminosity and radiant heat transfer
Dimensions & Size Specifications
- Sizes
- 2, 4, 10, 20 MMBtu/hr
Material Specifications
- Nozzle Material
- Oxygen - 304 stainless steel (2MM-10MM), 446 stainless steel (20MM), Gas - Inconel 600 (2MM-10MM), 446 stainless steel (20MM)
Processing & Performance Metrics
- NOx Emissions
- Up to 18% reduction in thermal NOx due to lower overall flame temperature
- Capacity Range
- 2,000,000 to 20,000,000 Btu/hr
Electrical Specifications
- Maintenance Interval
- Shut off gas for 15-20 seconds with oxygen flowing to burn off carbon deposits
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas or Fuel Oil
Ignition, Flame & Supervision Specifications
- Flame Velocity
- 15.5 to 48.8 m/s
- Flame Geometry
- Flat flame
Burner/Flame‑Related Lengths
- Flame Length
- 0.8 to 2.44 m
Thermal, Flow & Process Characteristics
- Cooling
- Non‑water cooled
Overview
- Burner Type
- Oxy-fuel flat flame burner with gas pre-heating (oxygen injected into gas stream prior to main combustion)
- Applications : Enhanced flame coverage and uniform heat distribution|Glass melting furnaces
- Turndown Ratio : 4:1
- Sizes : 2, 4, 10, 20 MMBtu/hr
- Nozzle Material : Oxygen - 304 stainless steel (2MM-10MM), 446 stainless steel (20MM), Gas - Inconel 600 (2MM-10MM), 446 stainless steel (20MM)
- NOx Emissions : Up to 18% reduction in thermal NOx due to lower overall flame temperature
- Maintenance Interval : Shut off gas for 15-20 seconds with oxygen flowing to burn off carbon deposits
- Heat Transfer Mechanism : Pre‑combustor creates free carbon particles to increase luminosity and radiant heat transfer
- Fuel Type : Natural Gas or Fuel Oil
- Flame Velocity : 15.5 to 48.8 m/s
- Flame Length : 0.8 to 2.44 m
- Flame Geometry : Flat flame
- Cooling : Non‑water cooled
- Capacity Range : 2,000,000 to 20,000,000 Btu/hr
- Burner Type : Oxy-fuel flat flame burner with gas pre-heating (oxygen injected into gas stream prior to main combustion)
Filters
Please sign in to view part numbers available for purchase based on your account Sign In