/content/process/us/en/search.html

station automation

SCS 2010

SCS 2010 is a programmable logic controller (PLC) with a touch panel (HMI system) for small and medium applications. It is particularly well-suited for the control of sophisticated processes in the gas industry. ​​​

Overview
SCS 2010 offers reliability and simple and transparent operation due to its 6 touch panel with color display. It solves complex control tasks, such as pressure, flow rate and temperature control, and also assists with data collection and communication. For customization, the basic hardware can be easily retrofitted with numerous optional input and output modules. Troubleshooting is made easy due to the transparent display of messages and control-room-type acknowledgement procedures for failure. This is to test for bugs in v10

It can accomplish the following control tasks:
  • Outlet pressure control
  • Inlet pressure control
  • Meter protection
  • Flow control (standard and actual)
  • Position control for electrical and pneumatic valves
  • Caloric control
  • Gas mixing control
  • Bypass control, cascade control
  • Gas temperature control
  • Dewpoint control
  • Optimizing of gas supply
  • Automatic selection of measuring and control lines
Features and Benefits:
  • Operating and monitoring process parameters
  • List of messages indicating station status/conditions
  • Graphs
  • Password protected
  • Web-based remote operation and supervision-based on TCP/IP networks
  • Remote connections using remote protocols IEC 60870-5-104 (101) (or others)
  • Quick Honeywell customer support via remote maintenance software
  • Major benefit: Security of gas supply.
In the event of a power blackout, this system will keep on operating pneumatically. Gas supply to downstream consumers is safe.SCS 2010 provides a safe and flexible automation system facilitating easy and simple link-up to all customary communication interfaces.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON-SCS1500
Station Control System SCS 1500
HON-SCS1500
Station Control System SCS 1500
HON_SCS2010
Station Control System SCS 2010
HON_SCS2010
Station Control System SCS 2010