/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Oct 31st, from 9:00 PM to Sunday Nov 1st 6:00 AM EST (Sunday Nov 1st 1:00 AM to 11:00 AM GMT, 2:00 AM to 12:00 PM CET and 6:30 AM to 4:30 PM IST). We appreciate your patience during this time.

direct fired furnace burners

Beta BBG/BBC

All-purpose, high input, Multi-fuel combination burner for industrial applications

Overview
The Beta Burner comes in Gas Only (BBG) or Combination Fuel (BBC). BBG is an all purpose, high input industrial design burner with a high quality, rugged steel design. It is engineered to operate across a broad range of air/fuel ratios and optimized to product low emissions levels.

Features & Benefits:
  • Capacity range: 2,900 kBTU/h to 109,000 kBTU/h (760 to 28,920 kW)
  • Fuels: Natual Gas
  • Alloy or refractory tile options
  • On-ratio turndown varies with fuel type and excess air
  • Low air and fuel pressure requirements
  • Engineered to operate across a wide range of air/fuel ratios
  • UV or Ionization flame supervision
  • Insulated versions for preheated air up to 900°F (480°C)
  • Direct Spark or Pilot ignition ??????BBC Multi-Fuel Combination Beta Burner is designed for durability and long life in continuous or intermittent operation in a variety of heating environments. Low air and fuel pressure requirements make it an ideal all-purpose burner for applications including thermal fluid heaters, oxidizers, rotary kilns, gypsum kettles, air heaters, and incinerators. The BBC also operates in applications under pressure or suction.Features and Benefits:
  • Capacity range: 2,900 kBTU/h to 109,000 kBTU/h (760 to 28,920 kW)
  • Fuels: any clean industrial fuel with a higher heating value of 500 BTU/scf (19.7 MJ/nm³)
  • Alloy or refractory tile
  • On-ratio turndown varies with fuel type and excess air
  • High quality, rugged steel design
  • Low air and fuel pressure requirements
  • Engineered to operate across a wide range of air/fuel ratios
  • UV flame supervision
  • Insulated versions for preheated air up to 900°F (480°C)
  • Pilot ignition
  • Low pressure atomization for light oil or liquid propane
  • Compressed air atomization available for high altitudes or heavy fuel oils
Specifications

Maximum/Minimum Temperature Limits

  • Application Temperature Limit
    • Alloy tile: 1800 deg F (980 deg C)
    • Refractory tile: 2800 deg F (1540 deg C)

Air & Combustion Air Specifications

  • Air Supply Requirement
    • Nominal 16 osig (68.9 mbar)
  • Air Preheat Capability
    • Up to 900 deg F (480 deg C)

Combustion, Mixing & Fuel Dynamics

  • Minimum Heating Value
    • >500 Btu/scf (19.7 MJ/nm³

Pressure Specifications

  • Gas Supply Pressure
    • 4 osig (17.2 mbar)

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • BBC Multi-Fuel Beta Burner: UV flame supervision
    • BBG Gas Beta Burner:UV (all models), ionization (BBG1_04-1_12)
  • Ignition Type
    • BBC Multi-Fuel Beta Burner: Pilot ignition
    • BBG Gas Beta Burner: Direct spark (BBG_204-212), pilot ignition

Performance, Flow & Capacity

  • Turndown Ratio
    • BBC Multi-Fuel Beta Burner: Varies with fuel type, higher with excess air
    • BBG Gas Beta Burner; Approximately 10:1 (higher with excess air)

Processing & Performance Metrics

  • Capacity Range
    • BBC Multi-Fuel Beta Burner - 2.9 to 109 million Btu/hr (760 to 28,920 kW)
    • BBG Gas Beta Burner - 3.1 to 123 million Btu/hr (820 to 32,520 kW)

Mechanical Design, Layout & Construction Options

  • Tile Options
    • Alloy or refractory, converging/diverging

Overview

  • Burner Type
    • BBC Multi-Fuel Beta Burner - Gas‑only high‑input industrial burner
    • BBG Gas Beta Burner - Multi‑fuel combination industrial burner

Fuel, Gas & Media Specifications

  • Fuel Type
    • BBC Multi-Fuel Beta Burner - Clean industrial fuel gas, light oil, liquid propane, heavy fuel oils
    • BBG Gas Beta Burner -Clean industrial fuel gas

Standards & Certifications

  • Approvals
    • BBG Gas Beta Burner - Compliance EN 762-2 (2010) and EN ISO 12100 (2010)

Maximum/Minimum Temperature Limits

  • Application Temperature Limit
    • Alloy tile: 1800 deg F (980 deg C)
    • Refractory tile: 2800 deg F (1540 deg C)

Air & Combustion Air Specifications

  • Air Supply Requirement
    • Nominal 16 osig (68.9 mbar)
  • Air Preheat Capability
    • Up to 900 deg F (480 deg C)

Combustion, Mixing & Fuel Dynamics

  • Minimum Heating Value
    • >500 Btu/scf (19.7 MJ/nm³

Pressure Specifications

  • Gas Supply Pressure
    • 4 osig (17.2 mbar)

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • BBC Multi-Fuel Beta Burner: UV flame supervision
    • BBG Gas Beta Burner:UV (all models), ionization (BBG1_04-1_12)
  • Ignition Type
    • BBC Multi-Fuel Beta Burner: Pilot ignition
    • BBG Gas Beta Burner: Direct spark (BBG_204-212), pilot ignition

Performance, Flow & Capacity

  • Turndown Ratio
    • BBC Multi-Fuel Beta Burner: Varies with fuel type, higher with excess air
    • BBG Gas Beta Burner; Approximately 10:1 (higher with excess air)

Processing & Performance Metrics

  • Capacity Range
    • BBC Multi-Fuel Beta Burner - 2.9 to 109 million Btu/hr (760 to 28,920 kW)
    • BBG Gas Beta Burner - 3.1 to 123 million Btu/hr (820 to 32,520 kW)

Mechanical Design, Layout & Construction Options

  • Tile Options
    • Alloy or refractory, converging/diverging

Overview

  • Burner Type
    • BBC Multi-Fuel Beta Burner - Gas‑only high‑input industrial burner
    • BBG Gas Beta Burner - Multi‑fuel combination industrial burner

Fuel, Gas & Media Specifications

  • Fuel Type
    • BBC Multi-Fuel Beta Burner - Clean industrial fuel gas, light oil, liquid propane, heavy fuel oils
    • BBG Gas Beta Burner -Clean industrial fuel gas

Standards & Certifications

  • Approvals
    • BBG Gas Beta Burner - Compliance EN 762-2 (2010) and EN ISO 12100 (2010)
  • Application Temperature Limit : Alloy tile: 1800 deg F (980 deg C)|Refractory tile: 2800 deg F (1540 deg C)
  • Air Supply Requirement : Nominal 16 osig (68.9 mbar)
  • Air Preheat Capability : Up to 900 deg F (480 deg C)
  • Minimum Heating Value : >500 Btu/scf (19.7 MJ/nm³
  • Gas Supply Pressure : 4 osig (17.2 mbar)
  • Flame Supervision : BBC Multi-Fuel Beta Burner: UV flame supervision|BBG Gas Beta Burner:UV (all models), ionization (BBG1_04-1_12)
  • Turndown Ratio : BBC Multi-Fuel Beta Burner: Varies with fuel type, higher with excess air|BBG Gas Beta Burner; Approximately 10:1 (higher with excess air)
  • Capacity Range : BBC Multi-Fuel Beta Burner - 2.9 to 109 million Btu/hr (760 to 28,920 kW)|BBG Gas Beta Burner - 3.1 to 123 million Btu/hr (820 to 32,520 kW)
  • Ignition Type : BBC Multi-Fuel Beta Burner: Pilot ignition|BBG Gas Beta Burner: Direct spark (BBG_204-212), pilot ignition
  • Tile Options : Alloy or refractory, converging/diverging
  • Burner Type : BBC Multi-Fuel Beta Burner - Gas‑only high‑input industrial burner|BBG Gas Beta Burner - Multi‑fuel combination industrial burner
  • Fuel Type : BBC Multi-Fuel Beta Burner - Clean industrial fuel gas, light oil, liquid propane, heavy fuel oils|BBG Gas Beta Burner -Clean industrial fuel gas
  • Approvals : BBG Gas Beta Burner - Compliance EN 762-2 (2010) and EN ISO 12100 (2010)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101028407
KIT,LIT,BBC/BBG,BETA GAS OIL BURNERS
101028407
KIT,LIT,BBC/BBG,BETA GAS OIL BURNERS
101028408
KIT,LIT,BBG,BETA GAS BURNERS
101028408
KIT,LIT,BBG,BETA GAS BURNERS
1121BU
BSHG,1.5 IN. X 1 IN.,NPT,MI
1121BU
BSHG,1.5 IN. X 1 IN.,NPT,MI
802003322
Burner, BBG10-2NNGS0P9XXG0NPCWU
802003322
Burner, BBG10-2NNGS0P9XXG0NPCWU
802003323
Burner, BBG18-2NNGS0P9XXXXNPCWU
802003323
Burner, BBG18-2NNGS0P9XXXXNPCWU
802003324
Burner, BBG08-2NNGS0P9XXG0NPCWU
802003324
Burner, BBG08-2NNGS0P9XXG0NPCWU
802003358
BBG18 2NNGS3P0XXXXNPCWU burner
802003358
BBG18 2NNGS3P0XXXXNPCWU burner
802003428
BBC08-2NLOS0P9A0G0NPCWU
802003428
BBC08-2NLOS0P9A0G0NPCWU
802003499
BBG18 2NNGS6P9XXXXNPCWU
802003499
BBG18 2NNGS6P9XXXXNPCWU
802003759
HK-MAX 2M545-SB/R-(33)B
802003759
HK-MAX 2M545-SB/R-(33)B