dataloggers and pressure recorders
Pulse Accumulator
The Honeywell Pulse Accumulator is a battery-powered electronic recorder of low frequency pulses for basic data collection needs via modem and other wireless technology and provides maximum performance and value with precision and reliability.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Designed to be either wall or meter mounted, Pulse Accumulator from Mercury Instruments supports most C&I smart metering and AMR analog modem-based applications. Both input channels and stored consumptions can be independently scaled to different units of measure.
Features and Benefits:
- Two-channel input: two separate pulse sources can connect to either channel
- Call Out or Call In: host or instrument initiated calls
- Low power requirements
- Shared phone line capability: configurable for line share/line surrender
- Audit Trail Capacity: 41 days of hourly/four- user specified log items
- Multi-vendor data collection
- Wireless communications availability: CDMA, GPRS/GSM, satellite, cellular control channel, radio
- Power Control: for battery modem operation
Two independent pulse sources may be connected to the input channels of the Pulse Accumulator, each having its own 3.5VDC wetting voltage. The two channels act as independent accumulators.
In an operational Pulse Accumulator, pulses received at either input are assigned a fixed amount of volume via their respective Input Pulse Value selections. Additional pulse scaling can be applied using their respective Input Pulse Scaling items (if needed) before the pulses are stored (added) to their respective accumulated totals.
What Problems Does It Solve?
Pulse Accumulator offers maximum value and flexibility in meeting users’ data logging requirements.
Memory & Storage
- SIM Card
- 4FF
Environmental Conditions
- Cellular Antenna Type
- Internal LTE with GPS, External LTE (SMA Connector)
- Relative Humidity
- 0 to 100% RH (Non-Condensing)
- Safety Rating
- Class 1 Division 2 Certified (Groups A, B, C, D), Temperature Code T5, CSA C22.2 No. 213:2017, UL 121201:2017
- Battery Life
- 8+ Years with Hourly Reporting
Electrical Specifications
- Cellular Radio Power
- 23 dBm
- Power Supply
- (4) D-Cell Lithium Battery Pack (Field Replaceable), 10 to 30 VDC Input
Communication & Protocols
- Supported Bands
- B1, B2, B3, B4, B5, B8, B12, B13, B14, B17, B20, B25, B26, B28, B66
- Connectivity
- Cat M1 Cellular Modem (LTE CAT M1), Supports 2G/3G Modem-Based Applications
Technical Specifications
- Inputs/Outputs
- (2) Digital Inputs (State, Total Counts, Frequency up to 2 kHz, Volume Total with K Factor)
- 1 Pulse Output (Future)
I/O Capabilities
- Configuration
- Local Micro-USB Configuration Port
- Integration
- PowerSpring, SCADA, Third-party MDM systems
Applications & Compatibility
- Applications
- CandI Smart Metering/AMI, Automatic Meter Reading (AMR), Meter Data Management (MDM), SCADA Integration
Mechanical & Physical Properties
- Enclosure
- Industrial Polycarbonate, UV Rated, IP64
Others
- Operating Temperature Range
- -40 to +185 deg F
- -40 to +85 deg C
Memory & Storage
- SIM Card
- 4FF
Environmental Conditions
- Cellular Antenna Type
- Internal LTE with GPS, External LTE (SMA Connector)
- Relative Humidity
- 0 to 100% RH (Non-Condensing)
- Safety Rating
- Class 1 Division 2 Certified (Groups A, B, C, D), Temperature Code T5, CSA C22.2 No. 213:2017, UL 121201:2017
- Battery Life
- 8+ Years with Hourly Reporting
Electrical Specifications
- Cellular Radio Power
- 23 dBm
- Power Supply
- (4) D-Cell Lithium Battery Pack (Field Replaceable), 10 to 30 VDC Input
Communication & Protocols
- Supported Bands
- B1, B2, B3, B4, B5, B8, B12, B13, B14, B17, B20, B25, B26, B28, B66
- Connectivity
- Cat M1 Cellular Modem (LTE CAT M1), Supports 2G/3G Modem-Based Applications
Technical Specifications
- Inputs/Outputs
- (2) Digital Inputs (State, Total Counts, Frequency up to 2 kHz, Volume Total with K Factor)
- 1 Pulse Output (Future)
I/O Capabilities
- Configuration
- Local Micro-USB Configuration Port
- Integration
- PowerSpring, SCADA, Third-party MDM systems
Applications & Compatibility
- Applications
- CandI Smart Metering/AMI, Automatic Meter Reading (AMR), Meter Data Management (MDM), SCADA Integration
Mechanical & Physical Properties
- Enclosure
- Industrial Polycarbonate, UV Rated, IP64
Others
- Operating Temperature Range
- -40 to +185 deg F
- -40 to +85 deg C
- Operating Temperature Range : -40 to +185 deg F|-40 to +85 deg C
- SIM Card : 4FF
- Cellular Antenna Type : Internal LTE with GPS, External LTE (SMA Connector)
- Cellular Radio Power : 23 dBm
- Relative Humidity : 0 to 100% RH (Non-Condensing)
- Supported Bands : B1, B2, B3, B4, B5, B8, B12, B13, B14, B17, B20, B25, B26, B28, B66
- Inputs/Outputs : (2) Digital Inputs (State, Total Counts, Frequency up to 2 kHz, Volume Total with K Factor)|1 Pulse Output (Future)
- Safety Rating : Class 1 Division 2 Certified (Groups A, B, C, D), Temperature Code T5, CSA C22.2 No. 213:2017, UL 121201:2017
- Configuration : Local Micro-USB Configuration Port
- Power Supply : (4) D-Cell Lithium Battery Pack (Field Replaceable), 10 to 30 VDC Input
- Connectivity : Cat M1 Cellular Modem (LTE CAT M1), Supports 2G/3G Modem-Based Applications
- Battery Life : 8+ Years with Hourly Reporting
- Applications : CandI Smart Metering/AMI, Automatic Meter Reading (AMR), Meter Data Management (MDM), SCADA Integration
- Integration : PowerSpring, SCADA, Third-party MDM systems
- Enclosure : Industrial Polycarbonate, UV Rated, IP64
Brochure
Filters
Please sign in to view part numbers available for purchase based on your account Sign In