/content/process/us/en/search.html

1 4 din controllers

UDC3200 DIN Controller

The UDC3200 Universal Digital Controller is an advanced controller that introduces new features to the popular low-priced 1/4 DIN size, while retaining the reliability, cost-effectiveness, simplicity and popular interface of its predecessors

Overview
What Is It?
UDC3200 universal controller is a next-generation, highly accurate controller; it is capable of 0.2% accuracy and includes a fast scanning rate of 166ms. This digital controller can be programmed using a pocket PC and be used in wash-down applications. Universal spare parts make the UDC3200 ¼ DIN controller easy to maintain, while on-board diagnostics and plug-in circuit boards simplify troubleshooting and repair. This ¼ DIN controller helps users reduce unscheduled production downtime and improve productivity for a significant increase in efficiency and output.

How Does It Work?
UDC3200 Universal Digital Controller is a ¼ DIN next-generation, highly accurate controller capable of 0.2% accuracy and can be programmed using a pocket PC and be used in wash-down applications.

What Problems Does It Solve?
​Manufacturing processes need tailor-made and effective process control tools, for monitoring and controlling process variables, at low prices to optimize their operations. Honeywell’s UDC3200 DIN Controllers address these requirements simply and effectively.
Specifications

Software & Interface

  • Display
    • Dual Display: Upper (4 Digits, 7 Characters), Lower (4 Digits, 8 Characters), Multi-Language Prompts

Memory & Storage

  • Setpoint Programming
    • Optional Ramp/Soak Programming (6 ramp + 6 soak segments), Setpoint Rate, Three Local And One Remote Setpoint

Standards & Certifications

  • Moisture Protection
    • NEMA 4X and IP 66 Front Face
  • Approvals
    • CE (Standard), UL, CSA (Optional)

I/O Capabilities

  • Operator Interface
    • Multi-Language Prompts, Dedicated Keys, Indicators For Alarms, Control Mode, Temperature Units, Setpoint Status, Relay Status, Program Status
  • Control Algorithms
    • On/Off, PID-A, PID-B, PD with Manual Reset, Three Position Step Control, Manual/Auto/Local/Remote Setpoint Modes
  • Math Functions
    • Feedforward Summer, Weighted Average, Multiplier/Divider, Summer/Subtractor, Input High/Low Select, Ratio/Bias
  • Digital Inputs
    • (2) Isolated digital inputs for remote control and configuration
  • Analog Inputs
    • (2) Universal Analog Inputs (Thermocouple, RTD, Radiamatic, mA, mV, V, Slidewire), 16-bit Resolution, ±0.20% Accuracy, 6 samples/sec
  • Outputs
    • Up to 5 Outputs: Current (4 to 20/0 to 20 mA), Electromechanical Relay (5 A), Dual Relay (2 A), Solid State Relay (1 A), Open Collector

Electrical Specifications

  • Output Algorithms
    • Time Proportional, Current Proportional, Position Proportional, Duplex (heat/cool), Three Position Step Control, Relay/Current Duplex
  • Power Supply
    • Universal 90 to 264 VAC, 50/60 Hz, Optional 24 VAC/DC

Controller Specifications

  • Controller Type
    • Universal Digital Controller, 1/4 DIN size

Communication & Protocols

  • Communication
    • RS422/485 Modbus RTU (up to 38,400 baud), Ethernet TCP/IP (10Base-T), Infrared (PC/Pocket PC Configuration)

Security & Access Control

  • Security
    • 5-Levels of Keyboard Security, 4-Digit Code, Non-Volatile EEPROM Memory

Applications & Compatibility

  • Mounting
    • Panel-Mounted, 4.5 in (114 mm) Depth, 1/4 DIN Cutout

Others

  • Environmental
    • Ambient: 0 to 55 deg C (32 to 131 deg F) degree Celsius
    • RH: 5 to 90% (max up to 40 deg C) degree Celsius
    • Vibration/Shock Resistant degree Celsius

Software & Interface

  • Display
    • Dual Display: Upper (4 Digits, 7 Characters), Lower (4 Digits, 8 Characters), Multi-Language Prompts

Memory & Storage

  • Setpoint Programming
    • Optional Ramp/Soak Programming (6 ramp + 6 soak segments), Setpoint Rate, Three Local And One Remote Setpoint

Standards & Certifications

  • Moisture Protection
    • NEMA 4X and IP 66 Front Face
  • Approvals
    • CE (Standard), UL, CSA (Optional)

I/O Capabilities

  • Operator Interface
    • Multi-Language Prompts, Dedicated Keys, Indicators For Alarms, Control Mode, Temperature Units, Setpoint Status, Relay Status, Program Status
  • Control Algorithms
    • On/Off, PID-A, PID-B, PD with Manual Reset, Three Position Step Control, Manual/Auto/Local/Remote Setpoint Modes
  • Math Functions
    • Feedforward Summer, Weighted Average, Multiplier/Divider, Summer/Subtractor, Input High/Low Select, Ratio/Bias
  • Digital Inputs
    • (2) Isolated digital inputs for remote control and configuration
  • Analog Inputs
    • (2) Universal Analog Inputs (Thermocouple, RTD, Radiamatic, mA, mV, V, Slidewire), 16-bit Resolution, ±0.20% Accuracy, 6 samples/sec
  • Outputs
    • Up to 5 Outputs: Current (4 to 20/0 to 20 mA), Electromechanical Relay (5 A), Dual Relay (2 A), Solid State Relay (1 A), Open Collector

Electrical Specifications

  • Output Algorithms
    • Time Proportional, Current Proportional, Position Proportional, Duplex (heat/cool), Three Position Step Control, Relay/Current Duplex
  • Power Supply
    • Universal 90 to 264 VAC, 50/60 Hz, Optional 24 VAC/DC

Controller Specifications

  • Controller Type
    • Universal Digital Controller, 1/4 DIN size

Communication & Protocols

  • Communication
    • RS422/485 Modbus RTU (up to 38,400 baud), Ethernet TCP/IP (10Base-T), Infrared (PC/Pocket PC Configuration)

Security & Access Control

  • Security
    • 5-Levels of Keyboard Security, 4-Digit Code, Non-Volatile EEPROM Memory

Applications & Compatibility

  • Mounting
    • Panel-Mounted, 4.5 in (114 mm) Depth, 1/4 DIN Cutout

Others

  • Environmental
    • Ambient: 0 to 55 deg C (32 to 131 deg F) degree Celsius
    • RH: 5 to 90% (max up to 40 deg C) degree Celsius
    • Vibration/Shock Resistant degree Celsius
  • Display : Dual Display: Upper (4 Digits, 7 Characters), Lower (4 Digits, 8 Characters), Multi-Language Prompts
  • Setpoint Programming : Optional Ramp/Soak Programming (6 ramp + 6 soak segments), Setpoint Rate, Three Local And One Remote Setpoint
  • Moisture Protection : NEMA 4X and IP 66 Front Face
  • Operator Interface : Multi-Language Prompts, Dedicated Keys, Indicators For Alarms, Control Mode, Temperature Units, Setpoint Status, Relay Status, Program Status
  • Control Algorithms : On/Off, PID-A, PID-B, PD with Manual Reset, Three Position Step Control, Manual/Auto/Local/Remote Setpoint Modes
  • Output Algorithms : Time Proportional, Current Proportional, Position Proportional, Duplex (heat/cool), Three Position Step Control, Relay/Current Duplex
  • Controller Type : Universal Digital Controller, 1/4 DIN size
  • Math Functions : Feedforward Summer, Weighted Average, Multiplier/Divider, Summer/Subtractor, Input High/Low Select, Ratio/Bias
  • Digital Inputs : (2) Isolated digital inputs for remote control and configuration
  • Environmental : Ambient: 0 to 55 deg C (32 to 131 deg F) degree Celsius|RH: 5 to 90% (max up to 40 deg C) degree Celsius|Vibration/Shock Resistant degree Celsius
  • Communication : RS422/485 Modbus RTU (up to 38,400 baud), Ethernet TCP/IP (10Base-T), Infrared (PC/Pocket PC Configuration)
  • Analog Inputs : (2) Universal Analog Inputs (Thermocouple, RTD, Radiamatic, mA, mV, V, Slidewire), 16-bit Resolution, ±0.20% Accuracy, 6 samples/sec
  • Power Supply : Universal 90 to 264 VAC, 50/60 Hz, Optional 24 VAC/DC
  • Approvals : CE (Standard), UL, CSA (Optional)
  • Security : 5-Levels of Keyboard Security, 4-Digit Code, Non-Volatile EEPROM Memory
  • Mounting : Panel-Mounted, 4.5 in (114 mm) Depth, 1/4 DIN Cutout
  • Outputs : Up to 5 Outputs: Current (4 to 20/0 to 20 mA), Electromechanical Relay (5 A), Dual Relay (2 A), Solid State Relay (1 A), Open Collector
Application Note
Name
Description
File Size
Date
Size
pmt-hps-UDC-3200-Aplication-Note-6
application/pdf 131.91 KB
6/18/2021
131.91 KB
pmt-hps-UDC-3200-Aplication-Note-3
application/pdf 123.9 KB
6/18/2021
123.9 KB
pmt-hps-UDC-3200-Aplication-Note-1
application/pdf 83.91 KB
6/18/2021
83.91 KB
pmt-hps-UDC-3200-Aplication-Note-4
application/pdf 113.47 KB
6/18/2021
113.47 KB
pmt-hps-UDC-3200-Aplication-Note-5
application/pdf 182.15 KB
6/18/2021
182.15 KB
Accurately Identify and Tune any Process with Accutune III
application/pdf 691.72 KB
6/8/2021
691.72 KB
pmt-hps-UDC-3200-Aplication-Note-2
application/pdf 130.84 KB
6/18/2021
130.84 KB
pmt-hps-UDC-3200-Aplication-Note-7
application/pdf 107.42 KB
6/18/2021
107.42 KB
Predict the life of your thermocouples to prevent downtime.
application/pdf 217.96 KB
6/9/2021
217.96 KB
Brochure
Name
Description
File Size
Date
Size
pmt-hps-UDC-3200-Features-and-benefits
application/pdf 177.11 KB
6/18/2021
177.11 KB
Controllers, Indicators and Set Point Programmers Product Brochure
application/pdf 447.13 KB
6/9/2021
447.13 KB
Panel-mounted controllers brochure, Oct 2011.
application/pdf 761.73 KB
6/8/2021
761.73 KB
Manuals and Guides
Name
Description
File Size
Date
Size
UDC 3000 Series, UDC3200 Universal Digital Controller, 51-51-16-80-Issue 17
application/pdf 89.95 KB
6/10/2021
89.95 KB
Data Sheet
Name
Description
File Size
Date
Size
UDC3200 Controller Specification
application/pdf 237.76 KB
6/10/2021
237.76 KB
Process Instrument Explorer Specification (Russian version)
application/pdf 401.12 KB
6/9/2021
401.12 KB
UDC3200 Controller Specification (Russian)
application/pdf 401.33 KB
6/10/2021
401.33 KB
Name
Description
File Size
Date
Size
pmt-hps-UDC-3200-Aplication-Note-6
application/pdf 131.91 KB
6/18/2021
131.91 KB
pmt-hps-UDC-3200-Features-and-benefits
application/pdf 177.11 KB
6/18/2021
177.11 KB
pmt-hps-UDC-3200-Aplication-Note-3
application/pdf 123.9 KB
6/18/2021
123.9 KB
pmt-hps-UDC-3200-Aplication-Note-1
application/pdf 83.91 KB
6/18/2021
83.91 KB
pmt-hps-UDC-3200-Aplication-Note-4
application/pdf 113.47 KB
6/18/2021
113.47 KB
Controllers, Indicators and Set Point Programmers Product Brochure
application/pdf 447.13 KB
6/9/2021
447.13 KB
pmt-hps-UDC-3200-Aplication-Note-5
application/pdf 182.15 KB
6/18/2021
182.15 KB
Accurately Identify and Tune any Process with Accutune III
application/pdf 691.72 KB
6/8/2021
691.72 KB
pmt-hps-UDC-3200-Aplication-Note-2
application/pdf 130.84 KB
6/18/2021
130.84 KB
Panel-mounted controllers brochure, Oct 2011.
application/pdf 761.73 KB
6/8/2021
761.73 KB
pmt-hps-UDC-3200-Aplication-Note-7
application/pdf 107.42 KB
6/18/2021
107.42 KB
Predict the life of your thermocouples to prevent downtime.
application/pdf 217.96 KB
6/9/2021
217.96 KB
UDC3200 Controller Specification
application/pdf 237.76 KB
6/10/2021
237.76 KB
Process Instrument Explorer Specification (Russian version)
application/pdf 401.12 KB
6/9/2021
401.12 KB
UDC3200 Controller Specification (Russian)
application/pdf 401.33 KB
6/10/2021
401.33 KB
UDC 3000 Series, UDC3200 Universal Digital Controller, 51-51-16-80-Issue 17
application/pdf 89.95 KB
6/10/2021
89.95 KB
Name
Description
File Size
Date
Size
pmt-hps-UDC-3200-Aplication-Note-6
131.91 KB
6/18/2021
pmt-hps-UDC-3200-Aplication-Note-3
123.9 KB
6/18/2021
pmt-hps-UDC-3200-Aplication-Note-1
83.91 KB
6/18/2021
pmt-hps-UDC-3200-Aplication-Note-4
113.47 KB
6/18/2021
pmt-hps-UDC-3200-Aplication-Note-5
182.15 KB
6/18/2021
Accurately Identify and Tune any Process with Accutune III
691.72 KB
6/8/2021
pmt-hps-UDC-3200-Aplication-Note-2
130.84 KB
6/18/2021
pmt-hps-UDC-3200-Aplication-Note-7
107.42 KB
6/18/2021
Predict the life of your thermocouples to prevent downtime.
217.96 KB
6/9/2021
pmt-hps-UDC-3200-Features-and-benefits
177.11 KB
6/18/2021
Controllers, Indicators and Set Point Programmers Product Brochure
447.13 KB
6/9/2021
Panel-mounted controllers brochure, Oct 2011.
761.73 KB
6/8/2021
UDC 3000 Series, UDC3200 Universal Digital Controller, 51-51-16-80-Issue 17
89.95 KB
6/10/2021
UDC3200 Controller Specification
237.76 KB
6/10/2021
Process Instrument Explorer Specification (Russian version)
401.12 KB
6/9/2021
UDC3200 Controller Specification (Russian)
401.33 KB
6/10/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
30755306-601
RELAY 5 PC DISTRIB. KIT
30755306-601
RELAY 5 PC DISTRIB. KIT
30756679-601
PWA OPEN COLL.OUT 5PC DIST KIT
30756679-601
PWA OPEN COLL.OUT 5PC DIST KIT
30756715-551
2ND INPUT SPARE PWA COATED
30756715-551
2ND INPUT SPARE PWA COATED
30756725-601
1A SS RELAY 5 PC DISTRIB.KIT
30756725-601
1A SS RELAY 5 PC DISTRIB.KIT
51309404-501
POWER INPUT SPARE 24VDC DC3300
51309404-501
POWER INPUT SPARE 24VDC DC3300
51309419-501
UDC3300 BASIC PROM
51309419-501
UDC3300 BASIC PROM
51309419-502
UDC3300 BASIC PROM- 5 PK.
51309419-502
UDC3300 BASIC PROM- 5 PK.
51309487-501
UDC3300 EXPANDED ROM
51309487-501
UDC3300 EXPANDED ROM
51309487-502
UDC3300 EXPANDED ROM 5PC
51309487-502
UDC3300 EXPANDED ROM 5PC
51450851-501
UPGRD DC3300B TO SPP/CARBON
51450851-501
UPGRD DC3300B TO SPP/CARBON