/content/process/us/en/search.html

immersion tube burners

TUBE-O-FLAME®

Maxon TUBE-O-FLAME® Burners are nozzle mixing, gas-fired, refractory-less burners specifically designed for firing into an immersion tube.

Overview
MAXON's TUBE-O-FLAME® industrial burners provide clean, low NOx heating for tube firing. The TUBE-O-FLAME® burns most fuel gases inside an array of tubes to provide reduced fuel TUBE-O-FLAME®consumption and better process response. The low horsepower requirements reduce operating costs, and produce clean combustion with outstanding reliability.TUBE-O-FLAME® natural gas burners ensure improved performance for industrial washers, dip tanks, water-bath heaters, solution tanks, and asphalt tanks.

Features & Benefits:
  • Nozzle-mixing, refractory-less burners for tube firing
  • Burns any clean, low pressure fuel gas
  • Increases heat transfer efficiencies with long, swirling flame pattern
  • Promotes faster bring-up times with 20:1 turndown capabilities
  • Easy installation due to flange-mounted compact design
  • Simple start-up and field adjustments
  • Low horsepower requirements reduce initial and operating costs
  • Produces low levels of NOx in combustion products
  • Generates less noise than open-port tube firing
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1025TOF
10-25 PKGD TUBE-O-FLAME Burner
1025TOF
10-25 PKGD TUBE-O-FLAME Burner
1061978
12-38 PKGD TUBE-O-FLAME BRNR+
1061978
12-38 PKGD TUBE-O-FLAME BRNR+
1072981
6" HSG ADPT
1072981
6" HSG ADPT
1073009
6" ADPT SI BLCK
1073009
6" ADPT SI BLCK
1075853
PILT NZL
1075853
PILT NZL
1075854
3/8" NZL NPL
1075854
3/8" NZL NPL
1077237
6" HSG ADPT WLDMNT
1077237
6" HSG ADPT WLDMNT
1100380
6-32X.625" SLTD RD HD SCR+
1100380
6-32X.625" SLTD RD HD SCR+
1114304
SL BFLY STUD
1114304
SL BFLY STUD
1115048
CRNK
1115048
CRNK